Your dashboard services.
Register to access all tools.

Insulating gloves up to 1000 V

  • For working on live parts
  • The gloves provide an excellent fit and high elasticity with maximum insulating capacity
  • Different designs available to suit your needs
  • Certified according to PPE regulation (EU) 2016/425

Insulating gloves, 1,000 V, category RC

Resistant against acids, ozone and oil, as well as extremely low temperatures

4 Products

Part No. 787484 KL-B-8-36-S

GTIN 4013364479814, Customs tariff No. (EU): 40151900, Gross weight: 1.00 Pa/Stk, PU: 1.00 Pa


Images

Additional information

 

Technical data

Category RC
Class 0
Max. operating voltage 1,000 V AC (1,500 V DC)
Arc fault protection class (box test 7 kA / 0.5 s – single-pole) APC 2
Colour red
Thickness 1.0 mm
Total length 360 mm
Size 8
Material Natural rubber

Product 787484 was added to Notepad.

Product 787484 was added to the cart.

Part No. 787485 KL-B-9-36-S

GTIN 4013364479920, Customs tariff No. (EU): 40151900, Gross weight: 1.00 Pa/Stk, PU: 1.00 Pa

Predecessor

Images

Additional information

 

Technical data

Category RC
Class 0
Max. operating voltage 1,000 V AC (1,500 V DC)
Arc fault protection class (box test 7 kA / 0.5 s – single-pole) APC 2
Colour red
Thickness 1.0 mm
Total length 360 mm
Size 9
Material Natural rubber

Product 787485 was added to Notepad.

Product 787485 was added to the cart.

Part No. 787486 KL-B-10-36-S

GTIN 4013364479937, Customs tariff No. (EU): 40151900, Gross weight: 1.00 Pa/Stk, PU: 1.00 Pa

Predecessor

Images

Additional information

 

Technical data

Category RC
Class 0
Max. operating voltage 1,000 V AC (1,500 V DC)
Arc fault protection class (box test 7 kA / 0.5 s – single-pole) APC 2
Colour red
Thickness 1.0 mm
Total length 360 mm
Size 10
Material Natural rubber

Product 787486 was added to Notepad.

Product 787486 was added to the cart.

Part No. 787487 KL-B-11-36-S

GTIN 4013364479944, Customs tariff No. (EU): 40151900, Gross weight: 1.00 Pa/Stk, PU: 1.00 Pa


Images

Additional information

 

Technical data

Category RC
Class 0
Max. operating voltage 1,000 V AC (1,500 V DC)
Arc fault protection class (box test 7 kA / 0.5 s – single-pole) APC 2
Colour red
Thickness 1.0 mm
Total length 360 mm
Size 11
Material Natural rubber

Product 787487 was added to Notepad.

Product 787487 was added to the cart.


Insulating gloves, 500 V, category RC, two-colour

Resistant against acids, ozone and oil, as well as extremely low temperatures

4 Products

Part No. 787490 KC-AI-8-36-S

GTIN 4013364479951, Customs tariff No. (EU): 40151900, Gross weight: 1.00 Pa/Stk, PU: 1.00 Pa


Images

Additional information

Certificates

 

Technical data

Category RC
Class 00
Max. operating voltage 500 V AC (750 V DC)
Arc fault protection class (box test 7 kA / 0.5 s – single-pole) APC 2
Colour black
Thickness 1.8 mm
Total length 360 mm
Size 8
Material Natural rubber
Arc rating in accordance with ASTM F2675 14 cal / cm2

Product 787490 was added to Notepad.

Product 787490 was added to the cart.

Part No. 787491 KC-AI-9-36-S

GTIN 4013364479968, Customs tariff No. (EU): 40151900, Gross weight: 1.00 Pa/Stk, PU: 1.00 Pa

Predecessor

Images

Additional information

Certificates

 

Technical data

Category RC
Class 00
Max. operating voltage 500 V AC (750 V DC)
Arc fault protection class (box test 7 kA / 0.5 s – single-pole) APC 2
Colour black
Thickness 1.8 mm
Total length 360 mm
Size 9
Material Natural rubber
Arc rating in accordance with ASTM F2675 14 cal / cm2

Product 787491 was added to Notepad.

Product 787491 was added to the cart.

Part No. 787492 KC-AI-10-36-S

GTIN 4013364479975, Customs tariff No. (EU): 40151900, Gross weight: 1.00 Pa/Stk, PU: 1.00 Pa

Predecessor

Images

Additional information

Certificates

 

Technical data

Category RC
Class 00
Max. operating voltage 500 V AC (750 V DC)
Arc fault protection class (box test 7 kA / 0.5 s – single-pole) APC 2
Colour black
Thickness 1.8 mm
Total length 360 mm
Size 10
Material Natural rubber
Arc rating in accordance with ASTM F2675 14 cal / cm2

Product 787492 was added to Notepad.

Product 787492 was added to the cart.

Part No. 787493 KC-AI-11-36-S

GTIN 4013364479982, Customs tariff No. (EU): 40151900, Gross weight: 1.00 Pa/Stk, PU: 1.00 Pa


Images

Additional information

Certificates

 

Technical data

Category RC
Class 00
Max. operating voltage 500 V AC (750 V DC)
Arc fault protection class (box test 7 kA / 0.5 s – single-pole) APC 2
Colour black
Thickness 1.8 mm
Total length 360 mm
Size 11
Material Natural rubber
Arc rating in accordance with ASTM F2675 14 cal / cm2

Product 787493 was added to Notepad.

Product 787493 was added to the cart.


Insulating gloves, 1,000 V, category RC, two-colour

Resistant against acids, ozone and oil, as well as extremely low temperatures

4 Products

Part No. 787494 KC-BI-8-36-S

GTIN 4013364479999, Customs tariff No. (EU): 40151900, Gross weight: 1.00 Pa/Stk, PU: 1.00 Pa


Images

Additional information

Certificates

 

Technical data

Category RC
Class 0
Max. operating voltage 1,000 V AC (1,500 V DC)
Arc fault protection class (box test 7 kA / 0.5 s – single-pole) APC 2
Colour black
Thickness 2.3 mm
Total length 360 mm
Size 8
Material Natural rubber
Arc rating in accordance with ASTM F2675 25 cal / cm2

Product 787494 was added to Notepad.

Product 787494 was added to the cart.

Part No. 787495 KC-BI-9-36-S

GTIN 4013364480001, Customs tariff No. (EU): 40151900, Gross weight: 1.00 Pa/Stk, PU: 1.00 Pa


Images

Additional information

Certificates

 

Technical data

Category RC
Class 0
Max. operating voltage 1,000 V AC (1,500 V DC)
Arc fault protection class (box test 7 kA / 0.5 s – single-pole) APC 2
Colour black
Thickness 2.3 mm
Total length 360 mm
Size 9
Material Natural rubber
Arc rating in accordance with ASTM F2675 25 cal / cm2

Product 787495 was added to Notepad.

Product 787495 was added to the cart.

Part No. 787496 KC-BI-10-36-S

GTIN 4013364480018, Customs tariff No. (EU): 40151900, Gross weight: 1.00 Pa/Stk, PU: 1.00 Pa


Images

Additional information

Certificates

 

Technical data

Category RC
Class 0
Max. operating voltage 1,000 V AC (1,500 V DC)
Arc fault protection class (box test 7 kA / 0.5 s – single-pole) APC 2
Colour black
Thickness 2.3 mm
Total length 360 mm
Size 10
Material Natural rubber
Arc rating in accordance with ASTM F2675 25 cal / cm2

Product 787496 was added to Notepad.

Product 787496 was added to the cart.

Part No. 787497 KC-BI-11-36-S

GTIN 4013364480025, Customs tariff No. (EU): 40151900, Gross weight: 1.00 Pa/Stk, PU: 1.00 Pa


Images

Additional information

Certificates

 

Technical data

Category RC
Class 0
Max. operating voltage 1,000 V AC (1,500 V DC)
Arc fault protection class (box test 7 kA / 0.5 s – single-pole) APC 2
Colour black
Thickness 2.3 mm
Total length 360 mm
Size 11
Material Natural rubber
Arc rating in accordance with ASTM F2675 25 cal / cm2

Product 787497 was added to Notepad.

Product 787497 was added to the cart.


Insulating gloves, 1,000 V, category RC, straight collar

Resistant against acids, ozone and oil, as well as extremely low temperatures

4 Products

Part No. 785381 CG-10/S2 A R 8

GTIN 4013364461499, Customs tariff No. (EU): 40151900, Gross weight: 1.00 Pa/Stk, PU: 1.00 Pa


Images

Additional information

Certificates

 

Technical data

Category RC
Class 0
Max. operating voltage 1,000 V AC (1,500 V DC)
Arc fault protection class (box test 7 kA / 0.5 s – single-pole) APC 2
Colour red
Thickness 1.0 mm
Total length 360 mm
Size 8
Material Natural latex

Product 785381 was added to Notepad.

Product 785381 was added to the cart.

Part No. 785382 CG-10/S2 B R 9

GTIN 4013364461512, Customs tariff No. (EU): 40151900, Gross weight: 1.00 Pa/Stk, PU: 1.00 Pa


Images

Additional information

Certificates

 

Technical data

Category RC
Class 0
Max. operating voltage 1,000 V AC (1,500 V DC)
Arc fault protection class (box test 7 kA / 0.5 s – single-pole) APC 2
Colour red
Thickness 1.0 mm
Total length 360 mm
Size 9
Material Natural latex

Product 785382 was added to Notepad.

Product 785382 was added to the cart.

Part No. 785383 CG-10/S2 C R 10

GTIN 4013364461529, Customs tariff No. (EU): 40151900, Gross weight: 1.00 Pa/Stk, PU: 1.00 Pa


Images

Additional information

Certificates

 

Technical data

Category RC
Class 0
Max. operating voltage 1,000 V AC (1,500 V DC)
Arc fault protection class (box test 7 kA / 0.5 s – single-pole) APC 2
Colour red
Thickness 1.0 mm
Total length 360 mm
Size 10
Material Natural latex

Product 785383 was added to Notepad.

Product 785383 was added to the cart.

Part No. 785384 CG-10/S2 D R 11

GTIN 4013364461543, Customs tariff No. (EU): 40151900, Gross weight: 1.00 Pa/Stk, PU: 1.00 Pa


Images

Additional information

Certificates

 

Technical data

Category RC
Class 0
Max. operating voltage 1,000 V AC (1,500 V DC)
Arc fault protection class (box test 7 kA / 0.5 s – single-pole) APC 2
Colour red
Thickness 1.0 mm
Total length 360 mm
Size 11
Material Natural latex

Product 785384 was added to Notepad.

Product 785384 was added to the cart.


back to top