DEHNcare APG
![](/thumbor/unsafe/fit-in/480x/filters:fill(ffffff,false):quality(98)/dehn-international.com/store/f/46461007/HDVORSCHAU/765040a0006_16-9.jpg)
![](/thumbor/unsafe/fit-in/1280x720/filters:fill(ffffff,false):quality(98)/dehn-international.com/store/f/46461007/HDVORSCHAU/765040a0006_16-9.jpg)
- For protection against thermal and mechanical risks
- Excellent fit due to special glove cut
- Good touch sensitivity due to soft leather inner surface of the gloves
- Comfortable to wear due to the use of breathable materials
- Certified according to PPE regulation (EU) 2016/425
Details
![](/thumbor/unsafe/fit-in/300x300/filters:fill(ffffff,false):quality(98)/dehn-international.com/store/f/46461008/HDVORSCHAU/AS2023_EN_GT_DEHNcare_APG.jpg)
![lorem ipsum](/thumbor/unsafe/fit-in/1280x/filters:fill(ffffff,false):quality(98)/dehn-international.com/store/f/46461008/HDVORSCHAU/AS2023_EN_GT_DEHNcare_APG.jpg)
Part No. 785796 APG 8
GTIN 4013364124912, Customs tariff No. (EU): 42032910, Gross weight: 1.00 Pa/Stk, PU: 1.00 Pa
Technical data
Arc fault protection class (box test 7 kA / 0.5 s – single-pole) | APC 2 |
Arc energy (Warc or WLBP ) | 320 kJ |
Arc Rating – ATPV (Open Arc Test) | 32.8 cal / cm2 |
PPE category (NFPA 70E) | PPE 3 |
Total length | 310 mm |
Gauntlet length | 115 mm |
Size (international) | 8 (M) |
Performance level EN 388:2016+A1:2018 | 2133X |
Performance level EN 407:2020 | 4X3XXX |
Part No. 785797 APG 9
GTIN 4013364124936, Customs tariff No. (EU): 42032910, Gross weight: 1.00 Pa/Stk, PU: 1.00 Pa
Technical data
Arc fault protection class (box test 7 kA / 0.5 s – single-pole) | APC 2 |
Arc energy (Warc or WLBP ) | 320 kJ |
Arc Rating – ATPV (Open Arc Test) | 32.8 cal / cm2 |
PPE category (NFPA 70E) | PPE 3 |
Total length | 315 mm |
Gauntlet length | 115 mm |
Size (international) | 9 (L) |
Performance level EN 388:2016+A1:2018 | 2133X |
Performance level EN 407:2020 | 4X3XXX |
Part No. 785798 APG 10
GTIN 4013364124943, Customs tariff No. (EU): 42032910, Gross weight: 1.00 Pa/Stk, PU: 1.00 Pa
Technical data
Arc fault protection class (box test 7 kA / 0.5 s – single-pole) | APC 2 |
Arc energy (Warc or WLBP ) | 320 kJ |
Arc Rating – ATPV (Open Arc Test) | 32.8 cal / cm2 |
PPE category (NFPA 70E) | PPE 3 |
Total length | 325 mm |
Gauntlet length | 115 mm |
Size (international) | 10 (XL) |
Performance level EN 388:2016+A1:2018 | 2133X |
Performance level EN 407:2020 | 4X3XXX |
Part No. 785799 APG 11
GTIN 4013364124950, Customs tariff No. (EU): 42032910, Gross weight: 1.00 Pa/Stk, PU: 1.00 Pa
Technical data
Arc fault protection class (box test 7 kA / 0.5 s – single-pole) | APC 2 |
Arc energy (Warc or WLBP ) | 320 kJ |
Arc Rating – ATPV (Open Arc Test) | 32.8 cal / cm2 |
PPE category (NFPA 70E) | PPE 3 |
Total length | 330 mm |
Gauntlet length | 115 mm |
Size (international) | 11 (XXL) |
Performance level EN 388:2016+A1:2018 | 2133X |
Performance level EN 407:2020 | 4X3XXX |
Part No. 785800 APG 12
GTIN 4013364131019, Customs tariff No. (EU): 42032910, Gross weight: 1.00 Pa/Stk, PU: 1.00 Pa
Technical data
Arc fault protection class (box test 7 kA / 0.5 s – single-pole) | APC 2 |
Arc energy (Warc or WLBP ) | 320 kJ |
Arc Rating – ATPV (Open Arc Test) | 32.8 cal / cm2 |
PPE category (NFPA 70E) | PPE 3 |
Total length | 335 mm |
Gauntlet length | 115 mm |
Size (international) | 12 (3XL) |
Performance level EN 388:2016+A1:2018 | 2133X |
Performance level EN 407:2020 | 4X3XXX |
Part No. 785808 APG 8 L
GTIN 4013364242265, Customs tariff No. (EU): 42032910, Gross weight: 1.00 Pa/Stk, PU: 1.00 Pa
Technical data
Arc fault protection class (box test 7 kA / 0.5 s – single-pole) | APC 2 |
Arc energy (Warc or WLBP ) | 320 kJ |
Arc Rating – ATPV (Open Arc Test) | 32.8 cal / cm2 |
PPE category (NFPA 70E) | PPE 3 |
Total length | 440 mm |
Gauntlet length | 250 mm |
Size (international) | 8 (M) |
Performance level EN 388:2016+A1:2018 | 2133X |
Performance level EN 407:2020 | 4X3XXX |
Part No. 785809 APG 9 L
GTIN 4013364242296, Customs tariff No. (EU): 42032910, Gross weight: 1.00 Pa/Stk, PU: 1.00 Pa
Technical data
Arc fault protection class (box test 7 kA / 0.5 s – single-pole) | APC 2 |
Arc energy (Warc or WLBP ) | 320 kJ |
Arc Rating – ATPV (Open Arc Test) | 32.8 cal / cm2 |
PPE category (NFPA 70E) | PPE 3 |
Total length | 450 mm |
Gauntlet length | 250 mm |
Size (international) | 9 (L) |
Performance level EN 388:2016+A1:2018 | 2133X |
Performance level EN 407:2020 | 4X3XXX |
Part No. 785810 APG 10 L
GTIN 4013364242302, Customs tariff No. (EU): 42032910, Gross weight: 1.00 Pa/Stk, PU: 1.00 Pa
Technical data
Arc fault protection class (box test 7 kA / 0.5 s – single-pole) | APC 2 |
Arc energy (Warc or WLBP ) | 320 kJ |
Arc Rating – ATPV (Open Arc Test) | 32.8 cal / cm2 |
PPE category (NFPA 70E) | PPE 3 |
Total length | 455 mm |
Gauntlet length | 250 mm |
Size (international) | 10 (XL) |
Performance level EN 388:2016+A1:2018 | 2133X |
Performance level EN 407:2020 | 4X3XXX |
Part No. 785811 APG 11 L
GTIN 4013364242319, Customs tariff No. (EU): 42032910, Gross weight: 1.00 Pa/Stk, PU: 1.00 Pa
Technical data
Arc fault protection class (box test 7 kA / 0.5 s – single-pole) | APC 2 |
Arc energy (Warc or WLBP ) | 320 kJ |
Arc Rating – ATPV (Open Arc Test) | 32.8 cal / cm2 |
PPE category (NFPA 70E) | PPE 3 |
Total length | 460 mm |
Gauntlet length | 250 mm |
Size (international) | 11 (XXL) |
Performance level EN 388:2016+A1:2018 | 2133X |
Performance level EN 407:2020 | 4X3XXX |
Part No. 785812 APG 12 L
GTIN 4013364242326, Customs tariff No. (EU): 42032910, Gross weight: 1.00 Pa/Stk, PU: 1.00 Pa
Technical data
Arc fault protection class (box test 7 kA / 0.5 s – single-pole) | APC 2 |
Arc energy (Warc or WLBP ) | 320 kJ |
Arc Rating – ATPV (Open Arc Test) | 32.8 cal / cm2 |
PPE category (NFPA 70E) | PPE 3 |
Total length | 465 mm |
Gauntlet length | 250 mm |
Size (international) | 12 (3XL) |
Performance level EN 388:2016+A1:2018 | 2133X |
Performance level EN 407:2020 | 4X3XXX |