Your dashboard services.
Register to access all tools.

Storage Devices

  • Wall-mounted
  • Easy and safe storage of earthing and short-circuiting devices, voltage detectors and operating sticks (Ø30 or 43 mm)

For a Voltage Detector and an Earthing Stick

For a voltage detector and an earthing stick of any length
Hole spacing: 290/390 mm, holes: Ø7 mm

3 Products

Part No. 700006 HV P ST D24

GTIN 4013364004177, Customs tariff No. (EU): 73269098, Gross weight: 780.00 g, PU: 1.00 pc(s)


Images

Additional information

 

Technical data

Dimensions 530 x 30 x 136 mm
For stick diameters 24 mm

Product 700006 was added to Notepad.

Product 700006 was added to the cart.

Part No. 700007 HV P ST D30

GTIN 4013364004184, Customs tariff No. (EU): 73269098, Gross weight: 780.00 g, PU: 1.00 pc(s)


Images

Additional information

 

Technical data

Dimensions 430 x 30 x 136 mm
For stick diameters 30 mm
DB material No. 828 077

Product 700007 was added to Notepad.

Product 700007 was added to the cart.

Part No. 700008 HV P ST D40 45

GTIN 4013364004191, Customs tariff No. (EU): 73269098, Gross weight: 802.60 g, PU: 1.00 pc(s)


Images

Additional information

 

Technical data

Dimensions 530 x 30 x 149 mm
For stick diameters 40 ... 45 mm

Product 700008 was added to Notepad.

Product 700008 was added to the cart.


For an Earthing and Short-Circuiting Device and an Earthing Stick

For an earthing and short-circuiting device and an earthing stick of any length
Hole spacing: 424 mm, holes: Ø7 mm

2 Products

Part No. 700000 HV EKV ES30

GTIN 4013364004122, Customs tariff No. (EU): 73269098, Gross weight: 1.16 kg, PU: 1.00 pc(s)


Images

Additional information

 

Technical data

Dimensions 525 x 175 x 214 mm
For stick diameters 30 mm
DB drawing No. 3 Ebgw 01.70
DB material No. 742 395

Product 700000 was added to Notepad.

Product 700000 was added to the cart.

Part No. 700002 HV EKV ES40

GTIN 4013364004139, Customs tariff No. (EU): 73269098, Gross weight: 1.15 kg, PU: 1.00 pc(s)


Images

Additional information

 

Technical data

Dimensions 525 x 175 x 214 mm
For stick diameters 43 mm

Product 700002 was added to Notepad.

Product 700002 was added to the cart.


For an Earthing and Short-Circuiting Device and an Earthing Stick up to 1.5 m

For an earthing and short-circuiting device and an earthing stick with a length up to 1.5 m
Hole spacing: 104 mm, holes: Ø7 mm

1 Product

Part No. 700003 HV EKV ES30 1500

GTIN 4013364004146, Customs tariff No. (EU): 73269098, Gross weight: 700.00 g, PU: 1.00 pc(s)


Images

Additional information

 

Technical data

Dimensions 214 x 150 mm
For stick diameters 30 / 43 mm

Product 700003 was added to Notepad.

Product 700003 was added to the cart.


For HH Fuses and a Fuse Tong – Single Parts

Wall-mounted, holes Ø7 mm

2 Products

Part No. 700005 HV 3HH ET

GTIN 4013364004160, Customs tariff No. (EU): 73269098, Gross weight: 706.90 g, PU: 1.00 pc(s)


Images

Additional information

 

Technical data

For HH fuses
Note: Two storage devices are required!

Product 700005 was added to Notepad.

Product 700005 was added to the cart.

Part No. 700004 HV 3HH SZ ET

GTIN 4013364004153, Customs tariff No. (EU): 73269098, Gross weight: 1.00 kg, PU: 1.00 pc(s)


Images

Additional information

 

Technical data

For HH fuses and a fuse tong
Note: Two storage devices are required!

Product 700004 was added to Notepad.

Product 700004 was added to the cart.


For HH Fuses and a Fuse Tong – Kit

Wall-mounted, holes Ø7 mm

2 Products

Part No. 700015 HV 3HH

GTIN 4013364007192, Customs tariff No. (EU): 73269098, Gross weight: 1.41 kg, PU: 1.00 pc(s)


Images

Additional information

 

Technical data

For 3 HH fuses

Product 700015 was added to Notepad.

Product 700015 was added to the cart.

Part No. 700014 HV 3HH SZ

GTIN 4013364007208, Customs tariff No. (EU): 73269098, Gross weight: 1.71 kg, PU: 1.00 pc(s)


Images

Additional information

 

Technical data

For 3 HH fuses and a fuse tong

Product 700014 was added to Notepad.

Product 700014 was added to the cart.


back to top