Your dashboard services.
Register to access all tools.

Driving Spikes

For driving in the first earth rod.
The driving spikes can be used for earth rods made of steel and StSt as well as tubular earth rods.

2 Products

Part No. 620001 SSP TE 20 TGTZN

GTIN 4013364021938, Customs tariff No. (EU): 85389099, Gross weight: 36.80 g, PU: 100.00 pc(s)


Images

Additional information

Impact tip, MCI/tZn
Impact tip for driving in the first earth rod
Material: MCI/tZn
Type: for earth rods Ø20 mm or tubular earth rods St/tZn Ø27 mm

Brand: DEHN
Type: SSP TE 20 TGTZN
Part No.: 620001
or equivalent.

 

Technical data

Material MCI/tZn
Type for earth rods Ø20 mm or tubular earth rods St/tZn Ø27 mm

Product 620001 was added to Notepad.

Product 620001 was added to the cart.

Part No. 625001 SSP TE 25 TGTZN

GTIN 4013364021945, Customs tariff No. (EU): 85389099, Gross weight: 71.00 g, PU: 50.00 pc(s)


Images

Additional information

Impact tip, MCI/tZn
Impact tip for driving in the first earth rod
Material: MCI/tZn
Type: for earth rods Ø25 mm or tubular earth rods StSt (V4A) Ø25 mm

Brand: DEHN
Type: SSP TE 25 TGTZN
Part No.: 625001
or equivalent.

 

Technical data

Material MCI/tZn
Type for earth rods Ø25 mm or tubular earth rods StSt (V4A) Ø25 mm

Product 625001 was added to Notepad.

Product 625001 was added to the cart.


back to top