IS Insulating Sticks
:quality(98)/dehn-international.com/store/f/57081137/HDVORSCHAU/766001a6_16-9.jpg)
:quality(98)/dehn-international.com/store/f/57081137/HDVORSCHAU/766001a6_16-9.jpg)
- Cost-effective since the application of different supporting heads allows universal use
- Easy handling
Details
:quality(98)/dehn-international.com/store/f/57081141/HDVORSCHAU/766335a2.jpg)
:quality(98)/dehn-international.com/store/f/57081141/HDVORSCHAU/766335a2.jpg)
:quality(98)/dehn-international.com/store/f/57081140/HDVORSCHAU/766001a5.jpg)
:quality(98)/dehn-international.com/store/f/57081140/HDVORSCHAU/766001a5.jpg)
:quality(98)/dehn-international.com/store/f/57081138/HDVORSCHAU/765005a1.jpg)
:quality(98)/dehn-international.com/store/f/57081138/HDVORSCHAU/765005a1.jpg)
:quality(98)/dehn-international.com/store/f/57081139/HDVORSCHAU/765009a1.jpg)
:quality(98)/dehn-international.com/store/f/57081139/HDVORSCHAU/765009a1.jpg)
Part No. 766001 IS 36 SK 1000
GTIN 4013364017825, Customs tariff No. (EU): 82055980, Gross weight: 916.00 g, PU: 1.00 pc(s)
Technical data
Nominal voltage (UN ) | 1 ... 36 kV |
Total length (lG ) | 1000 mm |
Insertion depth (IO ) | 175 mm |
For use at | ^ |
Part No. 766002 IS 36 SK 1500
GTIN 4013364017832, Customs tariff No. (EU): 82055980, Gross weight: 1610.00 g, PU: 1.00 pc(s)
Technical data
Nominal voltage (UN ) | 1 ... 36 kV |
Total length (lG ) | 1500 mm |
Insertion depth (IO ) | 475 mm |
For use at | ^ |
Insulating Stick, T Pin Shaft
Operating head with spring-loaded bayonet coupling
- Can be used as switching and operating stick by attaching a SSK SQ switching stick head
- Can be used as operating stick for inserting insulating protective shutters
- Can be used as earthing stick
- Handle closed with end cap
3 Products
Part No. 766311 IS 36 SQ 1000
GTIN 4013364017856, Customs tariff No. (EU): 82055980, Gross weight: 919.00 g, PU: 1.00 pc(s)
Technical data
Nominal voltage (UN ) | 1 ... 36 kV |
Total length (lG ) | 1025 mm |
Insertion depth (IO ) | 150 mm |
For use at | ^ |
*) Max. shutter weight when inserting insulating protective shutters |
Part No. 766315 IS 36 SQ 1500
GTIN 4013364008281, Customs tariff No. (EU): 82055980, Gross weight: 1620.00 g, PU: 1.00 pc(s)
Technical data
Nominal voltage (UN ) | 1 ... 36 kV |
Total length (lG ) | 1525 mm |
Insertion depth (IO ) | 500 mm |
For use at | ^ |
*) Max. shutter weight when inserting insulating protective shutters |
Part No. 766312 IS 72.5 SQ SN7743
GTIN 4013364311985, Customs tariff No. (EU): 82055980, Gross weight: 1040.00 g, PU: 1.00 pc(s)
Technical data
Nominal voltage (UN ) | 1 ... 72.5 kV |
Total length (lG ) | 1300 mm |
Insertion depth (IO ) | 90 mm |
For use at | ^ |
*) Max. shutter weight when inserting insulating protective shutters |
Insulating Stick, Hexagon Shaft, Plug-in Coupling
Operating head with spring locking mechanism and M12 threaded bushing
- Can be used as switching and operating stick by attaching a SSK M12 switching stick head
- Can be used as earthing stick
- Handle closed with plastic plug-in coupling for extending the handle
3 Products
Part No. 766100 IS 36 SK STK 1000
GTIN 4013364125117, Customs tariff No. (EU): 82055980, Gross weight: 900.00 g, PU: 1.00 pc(s)
Technical data
Nominal voltage (UN ) | 1 ... 36 kV |
Total length (lG ) | 1000 mm |
Insertion depth (IO ) | 175 mm |
For use at | ^ |
Part No. 766122 IS 123 SK STK 2000
GTIN 4013364134249, Customs tariff No. (EU): 82055980, Gross weight: 1800.00 g, PU: 1.00 pc(s)
Technical data
Nominal voltage (UN ) | 1 ... 123 kV |
Total length (lG ) | 2000 mm |
Insertion depth (IO ) | 200 mm |
For use at | ^ |
Part No. 766111 ISN 36 SK STK 1000
GTIN 4013364137295, Customs tariff No. (EU): 82055980, Gross weight: 1060.00 g, PU: 1.00 pc(s)
Technical data
Nominal voltage (UN ) | 1 ... 36 kV |
Total length (lG ) | 1000 mm |
Insertion depth (IO ) | 175 mm |
For use at | _ |
Insulating Stick, T Pin Shaft, Plug-in Coupling
Operating head with spring-loaded bayonet coupling
- Can be used as switching and operating stick by attaching a SSK SQ switching stick head
- Can be used as operating stick for inserting insulating protective shutters
- Can be used as earthing stick
- Handle closed with plastic plug-in coupling for extending the handle
3 Products
Part No. 766301 IS 36 SQ STK 1000
GTIN 4013364125124, Customs tariff No. (EU): 82055980, Gross weight: 900.00 g, PU: 1.00 pc(s)
Technical data
Nominal voltage (UN ) | 1 ... 36 kV |
Total length (lG ) | 1025 mm |
Insertion depth (IO ) | 150 mm |
For use at | ^ |
Part No. 766322 IS 123 SQ STK 2000
GTIN 4013364134256, Customs tariff No. (EU): 82055980, Gross weight: 1800.00 g, PU: 1.00 pc(s)
Technical data
Nominal voltage (UN ) | 1 ... 123 kV |
Total length (lG ) | 2000 mm |
Insertion depth (IO ) | 200 mm |
For use at | ^ |
Part No. 766310 ISN 36 SQ STK 1000
GTIN 4013364137318, Customs tariff No. (EU): 82055980, Gross weight: 1060.00 g, PU: 1.00 pc(s)
Technical data
Nominal voltage (UN ) | 1 ... 36 kV |
Total length (lG ) | 1025 mm |
Insertion depth (IO ) | 150 mm |
For use at | _ |
Insulating Stick, detachable, T Pin Shaft, Plug-in Coupling
Operating head with bayonet coupling with spring locking mechanism
- Can be used as switching stick and operating stick by attaching the switching stick head SSK SQ
- Can be used as operating stick for inserting insulating protective shutters
- Can be used as earthing stick
- Can be used as handle termination with end cap
1 Product
Part No. 766332 ISN 123 SQ STK 2500
GTIN 4013364137325, Customs tariff No. (EU): 82055980, Gross weight: 3.08 kg, PU: 1.00 pc(s)
Technical data
Nominal voltage (UN ) | 110 ... 123 kV |
Total length (lG ) | 2495 mm |
Insertion depth (IO ) | 290 mm |
For use at | _ |
*) Max. weight of insulating shutters, for example. |
Part No. 766363 IS 36 STK 30 1280
GTIN 4013364121737, Customs tariff No. (EU): 82055980, Gross weight: 1200.00 g, PU: 1.00 pc(s)
Technical data
Nominal voltage (UN ) | 1 ... 36 kV |
Total length (lG ) | 1280 mm |
For use at | ^ |
Part No. 766367 ISN 36 STK 30 1280
GTIN 4013364137042, Customs tariff No. (EU): 82055980, Gross weight: 1200.00 g, PU: 1.00 pc(s)
Technical data
Nominal voltage (UN ) | 1 ... 36 kV |
Total length (lG ) | 1280 mm |
For use at | _ |
Part No. 766362 ISN 36 STK 930SN7688
GTIN 4013364230705, Customs tariff No. (EU): 82055980, Gross weight: 1175.00 g, PU: 1.00 pc(s)
Technical data
Nominal voltage (UN ) | 1 ... 36 kV |
Total length (lG ) | 930 mm |
For use at | _ |