SZ Fuse Tongs
![](/thumbor/unsafe/fit-in/480x/filters:fill(ffffff,false):quality(98)/dehn-international.com/store/f/46455913/HDVORSCHAU/765040a0006_16-9.jpg)
![](/thumbor/unsafe/fit-in/1280x720/filters:fill(ffffff,false):quality(98)/dehn-international.com/store/f/46455913/HDVORSCHAU/765040a0006_16-9.jpg)
Details
![](/thumbor/unsafe/fit-in/300x300/filters:fill(ffffff,false):quality(98)/dehn-international.com/store/f/46455914/HDVORSCHAU/765050_3.jpg)
![lorem ipsum](/thumbor/unsafe/fit-in/1280x/filters:fill(ffffff,false):quality(98)/dehn-international.com/store/f/46455914/HDVORSCHAU/765050_3.jpg)
![](/thumbor/unsafe/fit-in/300x300/filters:fill(ffffff,false):quality(98)/dehn-international.com/store/f/46455915/HDVORSCHAU/765040_8.jpg)
Without reducing insert, HV HBC fuses from Ø50 to 90 mm can be actuated.
![lorem ipsum](/thumbor/unsafe/fit-in/1280x/filters:fill(ffffff,false):quality(98)/dehn-international.com/store/f/46455915/HDVORSCHAU/765040_8.jpg)
Part No. 765040 SZ HH 1060
GTIN 4013364093751, Customs tariff No. (EU): 82055980, Gross weight: 2.63 kg, PU: 1.00 pc(s)
Technical data
Nominal voltage (UN ) | 1 ... 36 kV |
Clamping range | 30 ... 50*) / 50 ... 90 mm |
Total length (lG ) | 1060 mm |
Length (handle) (IH ) | 350 mm |
Insertion depth (IO ) | 185 mm |
*) Only if used with reducing insert |
Part No. 765041 SZ HH 1250
GTIN 4013364093768, Customs tariff No. (EU): 82055980, Gross weight: 2.88 kg, PU: 1.00 pc(s)
Technical data
Nominal voltage (UN ) | 1 ... 36 kV |
Clamping range | 30 ... 50*) / 50 ... 90 mm |
Total length (lG ) | 1250 mm |
Length (handle) (IH ) | 540 mm |
Insertion depth (IO ) | 185 mm |
*) Only if used with reducing insert |
Part No. 765042 SZ HH 1500
GTIN 4013364093775, Customs tariff No. (EU): 82055980, Gross weight: 3.39 kg, PU: 1.00 pc(s)
Technical data
Nominal voltage (UN ) | 1 ... 36 kV |
Clamping range | 30 ... 50*) / 50 ... 90 mm |
Total length (lG ) | 1500 mm |
Length (handle) (IH ) | 790 mm |
Insertion depth (IO ) | 185 mm |
*) Only if used with reducing insert |
Part No. 765050 SZ HH W20 1070
GTIN 4013364093782, Customs tariff No. (EU): 82055980, Gross weight: 2.65 kg, PU: 1.00 pc(s)
Technical data
Nominal voltage (UN ) | 1 ... 36 kV |
Clamping range | 30 ... 50*) / 50 ... 90 mm |
Total length (lG ) | 1070 mm |
Length (handle) (IH ) | 350 mm |
Insertion depth (IO ) | 195 mm |
*) Only if used with reducing insert |
Part No. 765051 SZ HH W20 1250
GTIN 4013364093799, Customs tariff No. (EU): 82055980, Gross weight: 2.89 kg, PU: 1.00 pc(s)
Technical data
Nominal voltage (UN ) | 1 ... 36 kV |
Clamping range | 30 ... 50*) / 50 ... 90 mm |
Total length (lG ) | 1250 mm |
Length (handle) (IH ) | 530 mm |
Insertion depth (IO ) | 195 mm |
*) Only if used with reducing insert |
Part No. 765052 SZ HH W20 1500
GTIN 4013364093805, Customs tariff No. (EU): 82055980, Gross weight: 3.39 kg, PU: 1.00 pc(s)
Technical data
Nominal voltage (UN ) | 1 ... 36 kV |
Clamping range | 30 ... 50*) / 50 ... 90 mm |
Total length (lG ) | 1500 mm |
Length (handle) (IH ) | 780 mm |
Insertion depth (IO ) | 195 mm |
*) Only if used with reducing insert |