Stainless steel earthing bridges
The earthing bridges are designed for earthing, current return circuits and equipotential bonding in railway line applications. The stainless steel earthing bridge ensures this via a defined welding seam to the earthing conductor. This earthing bridge also has a technical approval from DB Netz AG and can be reliably used in planning.
3 Products
Part No. 419000 D BEB 0 - 63 / EBS 15-03-19
GTIN 4013364439412, Customs tariff No. (EU): 85369010, Gross weight: 840.00 g, PU: 1.00 pc(s)
Technical data
Material of connection element | StSt |
Material No. | 1.4301 |
Short-circuit current | > 25 kA |
Test current | 40 kA / 100 ms |
Standard | Ril 997.0205A01 |
Short-circuit current (AC 50 Hz / DC) (1 s; ≤ 300°C) | 12.6 kA |
Thread | M16 |
Diameter of connection plate | 50 mm |
Total height | 63 mm |
Installation height | 55 mm |
DB drawing No. | 3 Ebs 15.03.19 - 37 |
Part No. 419001 D BEB 0 - 70 / EBS 15-03-19
GTIN 4013364439429, Customs tariff No. (EU): 85369010, Gross weight: 950.00 g, PU: 1.00 pc(s)
Technical data
Material of connection element | StSt |
Material No. | 1.4301 |
Short-circuit current | > 25 kA |
Test current | 40 kA / 100 ms |
Standard | Ril 997.0205A01 |
Short-circuit current (AC 50 Hz / DC) (1 s; ≤ 300°C) | 12.6 kA |
Thread | M16 |
Diameter of connection plate | 50 mm |
Total height | 70 mm |
Installation height | 62 mm |
DB drawing No. | 3 Ebs 15.03.19 - 37 |
Part No. 419002 D BEB 0 - 77 / EBS 15-03-19
GTIN 4013364439436, Customs tariff No. (EU): 85369010, Gross weight: 1.05 kg, PU: 1.00 pc(s)
Technical data
Material of connection element | StSt |
Material No. | 1.4301 |
Short-circuit current | > 25 kA |
Test current | 40 kA / 100 ms |
Standard | Ril 997.0205A01 |
Short-circuit current (AC 50 Hz / DC) (1 s; ≤ 300°C) | 12.6 kA |
Thread | M16 |
Diameter of connection plate | 50 mm |
Total height | 77 mm |
Installation height | 69 mm |
DB drawing No. | 3 Ebs 15.03.19 - 37 |
Stainless steel earthing bridges D BEB 16
The earthing bridges are designed for earthing, return circuits and equipotential bonding in railway line applications. The stainless steel earthing bridge ensures this via a defined welding seam to the earthing conductor. This earthing bridge also has the technical approval of DB Netz AG and can be used there without hesitation in planning.
1 Product
Part No. 419160 D BEB 16 - 105 / 3 EBS 15-03-19-38
GTIN 4013364510203, Customs tariff No. (EU): 85369010, Gross weight: 697.72 g, PU: 8.00 pc(s)
Technical data
Material of connection element | StSt |
Material No. | 1.4301 |
Angle material | St |
Short-circuit current | > 25 kA |
Test current | 40 kA / 100 ms |
Standard | Ril 997.0205A01 |
Short-circuit current (AC 50 Hz / DC) (1 s; ≤ 300°C) | 12.6 kA |
Thread | M16 |
Diameter of connection plate | 40 mm |
Angle dimensions (l x w x d) | 50 x 50 x 5 mm |
Total height | 105 mm |
DB drawing No. | 3 Ebs 15.03.19 - 38 |
Flat steel earthing bridges D BEB 1
The earthing bridges are designed for earthing, current return circuits and equipotential bonding in railway line applications. This version is installed flush with the surface and the flat steel is welded to the earthing reinforcement via a defined welding seam. This earthing bridge also has a technical approval from DB Netz AG and can therefore be reliably used in planning.
2 Products
Part No. 419010 D BEB 1 / EBS 15-03-19
GTIN 4013364439443, Customs tariff No. (EU): 85369010, Gross weight: 760.00 g, PU: 1.00 pc(s)
Technical data
Material of plate | StSt |
Material No. | 1.4301 |
Material of socket | St / Cu |
Material of flat steel | S235 |
Short-circuit current | > 25 kA |
Test current | 40 kA / 100 ms |
Standard | Ril 997.0205A01 |
Short-circuit current (AC 50 Hz / DC) (1 s; ≤ 300°C) | 12.6 kA |
Thread | M16 |
Diameter of connection plate | 50 mm |
Dimensions of flat steel | 400 x 40 x 5 mm |
Total height | 58 mm |
DB drawing No. | 3 Ebs 15.03.19 - 30 |
Part No. 419500 D BEB 1 - L100 / EBS 15-03-19
GTIN 4013364458383, Customs tariff No. (EU): 85369010, Gross weight: 205.00 g, PU: 1.00 pc(s)
Technical data
Material of plate | StSt |
Material No. | 1.4301 |
Material of socket | St / Cu |
Material of flat steel | S235 |
Short-circuit current | > 25 kA |
Test current | 40 kA / 100 ms |
Standard | Ril 997.0205A01 |
Short-circuit current (AC 50 Hz / DC) (1 s; ≤ 300°C) | 12.6 kA |
Thread | M16 |
Diameter of connection plate | 50 mm |
Dimensions of flat steel | 100 x 40 x 5 mm |
Total height | 58 mm |
DB drawing No. | 3 Ebs 15.03.19 - 30 |
Flat steel earthing bridges D BEB 1-L
The earthing bridges are designed for earthing, current return circuits and equipotential bonding in railway line applications. This version is installed flush with the surface and the flat steel is welded to the earthing reinforcement via a defined welding seam. This earthing bridge also has a technical approval from DB Netz AG and can therefore be reliably used in planning.
1 Product
Part No. 419011 D BEB 1-L / EBS 15-03-19
GTIN 4013364439450, Customs tariff No. (EU): 85369010, Gross weight: 740.00 g, PU: 1.00 pc(s)
Technical data
Material of plate | StSt |
Material No. | 1.4301 |
Material of socket | St / Cu |
Material of flat steel | S235 |
Short-circuit current | > 25 kA |
Test current | 40 kA / 100 ms |
Standard | Ril 997.0205A01 |
Short-circuit current (AC 50 Hz / DC) (1 s; ≤ 300°C) | 12.6 kA |
Thread | M16 |
Diameter of connection plate | 50 mm |
Dimensions of flat steel | 402 x 40 x 5 mm |
Total height | 58 mm |
Installation height | 410 mm |
DB drawing No. | 3 Ebs 15.03.19 - 30 |
Flat steel earthing bridges D BEB 1-NR
The earthing bridges are designed for earthing, current return circuits and equipotential bonding in railway line applications. This version is installed flush with the surface and the flat steel is welded to the earthing reinforcement via a defined welding seam. This earthing bridge also has a technical approval from DB Netz AG and can therefore be reliably used in planning.
1 Product
Part No. 419012 D BEB 1-NR / EBS 15-03-19
GTIN 4013364439467, Customs tariff No. (EU): 85369010, Gross weight: 1.46 kg, PU: 1.00 pc(s)
Technical data
Material of connection element | StSt |
Material No. | 1.4301 |
Material of flat steel | S235 |
Short-circuit current | > 25 kA |
Test current | 40 kA / 100 ms |
Standard | Ril 997.0205A01 |
Short-circuit current (AC 50 Hz / DC) (1 s; ≤ 300°C) | 12.6 kA |
Thread | M16 |
Diameter of connection plate | 50 mm |
Dimensions of flat steel | 400 x 50 x 5 mm |
Total height | 63 mm |
DB drawing No. | 3 Ebs 15.03.19 - 36 |
Reinforcing steel earthing bridges D BEB 2
The earthing bridges are designed for earthing, current return circuits and equipotential bonding in railway line applications. This version is installed flush with the surface and welded to the earthing reinforcement with the angled reinforcing steel, particularly in installation situations where space is critical. This earthing bridge also has a technical approval from DB Netz AG and can therefore be reliably used in planning.
1 Product
Part No. 419020 D BEB 2 / EBS 15-03-19
GTIN 4013364439405, Customs tariff No. (EU): 85369010, Gross weight: 950.00 g, PU: 1.00 pc(s)
Technical data
Material of plate | StSt |
Material No. | 1.4301 |
Material of socket | St / Cu |
Material of shaft | reinforcing steel B500B |
Short-circuit current | > 25 kA |
Test current | 40 kA / 100 ms |
Standard | Ril 997.0205A01 |
Short-circuit current (AC 50 Hz / DC) (1 s; ≤ 300°C) | 12.6 kA |
Thread | M16 |
Diameter of connection plate | 50 mm |
Diameter of reinforcing steel | 16 mm |
Installation height | 160 mm |
Length | 400 mm |
DB drawing No. | 3 Ebs 15.03.19 - 31 |
Reinforcing steel earthing bridges D BEB 3
The earthing bridges are designed for earthing, current return circuits and equipotential bonding in railway line applications. This version is installed flush with the surface and welded to the earthing reinforcement with the straight reinforcing steel. This earthing bridge also has a technical approval from DB Netz AG and can therefore be reliably used in planning.
1 Product
Part No. 419030 D BEB 3 / EBS 15-03-19
GTIN 4013364439474, Customs tariff No. (EU): 85369010, Gross weight: 750.00 g, PU: 1.00 pc(s)
Technical data
Material of plate | StSt |
Material No. | 1.4301 |
Material of socket | St / Cu |
Material of shaft | reinforcing steel B500B |
Short-circuit current | > 25 kA |
Test current | 40 kA / 100 ms |
Standard | Ril 997.0205A01 |
Short-circuit current (AC 50 Hz / DC) (1 s; ≤ 300°C) | 12.6 kA |
Thread | M16 |
Diameter of connection plate | 50 mm |
Diameter of reinforcing steel | 16 mm |
Length | 400 mm |
DB drawing No. | 3 Ebs 15.03.19 - 31 |
Reinforcing steel earthing bridges D BEB 8
The earthing bridges are designed for earthing, current return circuits and equipotential bonding in railway line applications. This version is installed flush with the surface and the reinforcing steel is welded to the earthing reinforcement. The sockets mounted on both ends allow effective and economical component feed-through. This earthing bridge also has a technical approval from DB Netz AG and can therefore be reliably used in planning.
1 Product
Part No. 419080 D BEB 8 / EBS 15-03-19
GTIN 4013364439566, Customs tariff No. (EU): 85369010, Gross weight: 1.00 kg, PU: 1.00 pc(s)
Technical data
Material of plate | StSt |
Material No. | 1.4301 |
Material of socket | St / Cu |
Material of shaft | reinforcing steel B500B |
Short-circuit current | > 25 kA |
Test current | 40 kA / 100 ms |
Standard | Ril 997.0205A01 |
Short-circuit current (AC 50 Hz / DC) (1 s; ≤ 300°C) | 12.6 kA |
Thread | M16 |
Diameter of connection plate | 50 mm |
Diameter of reinforcing steel | 16 mm |
Length | 500 mm |
DB drawing No. | 3 Ebs 15.03.19 - 33 |
Copper cable earthing bridges D BEB 4 / 5
The earthing bridges are designed for earthing, return circuits and equipotential bonding in railway line applications. This version is installed flush with the surface, and with the copper-plated steel lug pressed on to the copper cable welded to the earthing reinforcement. The flexibility of the cable simplifies installation in the reinforcement for the user. The special FLEX versions are especially well suited for installation situations where space is critical – ultra flexible fine stranded copper cables are used here. These earthing bridges also have the technical approval of DB Netz AG and can be used there without hesitation in planning.
Special lengths are available on request: up to 500 mm total length in steps of 50 mm and from 500 mm total length in steps of 100 mm.
8 Products
Part No. 419040 D BEB 4 / EBS 15-03-19
GTIN 4013364439481, Customs tariff No. (EU): 85369010, Gross weight: 640.00 g, PU: 1.00 pc(s)
Technical data
Material of plate | StSt |
Material No. | 1.4301 |
Material of socket | St / Cu |
Material of lug | St / Cu |
Material of cable | Cu |
Short-circuit current | ≤ 25 kA |
Test current | 25 kA / 100 ms |
Standard | Ril 997.0205A01 |
Short-circuit current (AC 50 Hz / DC) (1 s; ≤ 300°C) | 7.9 kA |
Thread | M16 |
Diameter of connection plate | 50 mm |
Cable | NYY-O |
Cable cross-section | 70 mm² |
Cable diameter | 17 mm |
Dimensions of lug | 80 x 30 mm |
Length | 500 mm |
DB drawing No. | 3 Ebs 15.03.19 - 32 |
Part No. 419041 D BEB 4-FLEX / EBS 15-03-19
GTIN 4013364439498, Customs tariff No. (EU): 85369010, Gross weight: 560.00 g, PU: 1.00 pc(s)
Technical data
Material of plate | StSt |
Material No. | 1.4301 |
Material of socket | St / Cu |
Material of lug | St / Cu |
Material of cable | Cu |
Short-circuit current | ≤ 25 kA |
Test current | 25 kA / 100 ms |
Standard | Ril 997.0205A01 |
Short-circuit current (AC 50 Hz / DC) (1 s; ≤ 300°C) | 7.9 kA |
Thread | M16 |
Diameter of connection plate | 50 mm |
Cable | H07V-K |
Cable cross-section | 70 mm² |
Cable diameter | 17 mm |
Dimensions of lug | 80 x 30 mm |
Length | 500 mm |
DB drawing No. | 3 Ebs 15.03.19 - 32 |
Part No. 419050 D BEB 5 / EBS 15-03-19
GTIN 4013364439504, Customs tariff No. (EU): 85369010, Gross weight: 710.00 g, PU: 1.00 pc(s)
Technical data
Material of plate | StSt |
Material No. | 1.4301 |
Material of socket | St / Cu |
Material of lug | St / Cu |
Material of cable | Cu |
Short-circuit current | > 25 kA |
Test current | 40 kA / 100 ms |
Standard | Ril 997.0205A01 |
Short-circuit current (AC 50 Hz / DC) (1 s; ≤ 300°C) | 12.6 kA |
Thread | M16 |
Diameter of connection plate | 50 mm |
Cable | NYY-O |
Cable cross-section | 95 mm² |
Cable diameter | 19 mm |
Dimensions of lug | 80 x 30 mm |
Length | 500 mm |
DB drawing No. | 3 Ebs 15.03.19 - 32 |
Part No. 419051 D BEB 5-FLEX / EBS 15-03-19
GTIN 4013364439511, Customs tariff No. (EU): 85369010, Gross weight: 640.00 g, PU: 1.00 pc(s)
Technical data
Material of plate | StSt |
Material No. | 1.4301 |
Material of socket | St / Cu |
Material of lug | St / Cu |
Material of cable | Cu |
Short-circuit current | > 25 kA |
Test current | 40 kA / 100 ms |
Standard | Ril 997.0205A01 |
Short-circuit current (AC 50 Hz / DC) (1 s; ≤ 300°C) | 12.6 kA |
Thread | M16 |
Diameter of connection plate | 50 mm |
Cable | H07V-K |
Cable cross-section | 95 mm² |
Cable diameter | 19 mm |
Dimensions of lug | 80 x 30 mm |
Length | 500 mm |
DB drawing No. | 3 Ebs 15.03.19 - 32 |
Part No. 419501 D BEB 5 - L700 / EBS 15-03-19
GTIN 4013364458390, Customs tariff No. (EU): 85369010, Gross weight: 980.00 g, PU: 1.00 pc(s)
Technical data
Material of plate | StSt |
Material No. | 1.4301 |
Material of socket | St / Cu |
Material of lug | St / Cu |
Material of cable | Cu |
Short-circuit current | > 25 kA |
Test current | 40 kA / 100 ms |
Standard | Ril 997.0205A01 |
Short-circuit current (AC 50 Hz / DC) (1 s; ≤ 300°C) | 12.6 kA |
Thread | M16 |
Diameter of connection plate | 50 mm |
Cable | NYY-O |
Cable cross-section | 95 mm² |
Cable diameter | 19 mm |
Dimensions of lug | 80 x 30 mm |
Length | 700 mm |
DB drawing No. | 3 Ebs 15.03.19 - 32 |
Part No. 419502 D BEB 5 - L1000 / EBS 15-03-19
GTIN 4013364458406, Customs tariff No. (EU): 85369010, Gross weight: 1.40 kg, PU: 1.00 pc(s)
Technical data
Material of plate | StSt |
Material No. | 1.4301 |
Material of socket | St / Cu |
Material of lug | St / Cu |
Material of cable | Cu |
Short-circuit current | > 25 kA |
Test current | 40 kA / 100 ms |
Standard | Ril 997.0205A01 |
Short-circuit current (AC 50 Hz / DC) (1 s; ≤ 300°C) | 12.6 kA |
Thread | M16 |
Diameter of connection plate | 50 mm |
Cable | NYY-O |
Cable cross-section | 95 mm² |
Cable diameter | 19 mm |
Dimensions of lug | 80 x 30 mm |
Length | 1000 mm |
DB drawing No. | 3 Ebs 15.03.19 - 32 |
Part No. 419503 D BEB 5 - L1500 / EBS 15-03-19
GTIN 4013364458413, Customs tariff No. (EU): 85369010, Gross weight: 2.10 kg, PU: 1.00 pc(s)
Technical data
Material of plate | StSt |
Material No. | 1.4301 |
Material of socket | St / Cu |
Material of lug | St / Cu |
Material of cable | Cu |
Short-circuit current | > 25 kA |
Test current | 40 kA / 100 ms |
Standard | Ril 997.0205A01 |
Short-circuit current (AC 50 Hz / DC) (1 s; ≤ 300°C) | 12.6 kA |
Thread | M16 |
Diameter of connection plate | 50 mm |
Cable | NYY-O |
Cable cross-section | 95 mm² |
Cable diameter | 19 mm |
Dimensions of lug | 80 x 30 mm |
Length | 1500 mm |
DB drawing No. | 3 Ebs 15.03.19 - 32 |
Part No. 419504 D BEB 5 - L2000 / EBS 15-03-19
GTIN 4013364458420, Customs tariff No. (EU): 85369010, Gross weight: 2.80 kg, PU: 1.00 pc(s)
Technical data
Material of plate | StSt |
Material No. | 1.4301 |
Material of socket | St / Cu |
Material of lug | St / Cu |
Material of cable | Cu |
Short-circuit current | > 25 kA |
Test current | 40 kA / 100 ms |
Standard | Ril 997.0205A01 |
Short-circuit current (AC 50 Hz / DC) (1 s; ≤ 300°C) | 12.6 kA |
Thread | M16 |
Diameter of connection plate | 50 mm |
Cable | NYY-O |
Cable cross-section | 95 mm² |
Cable diameter | 19 mm |
Dimensions of lug | 80 x 30 mm |
Length | 2000 mm |
DB drawing No. | 3 Ebs 15.03.19 - 32 |
Copper cable earthing bridges D BEB 6 / 7
The earthing bridges are designed for earthing, return circuits and equipotential bonding in railway line applications. This version is used as an earthing bushing of components, with it being installed flush with the surface on both sides. The flexibility of the cable simplifies installation in the reinforcement for the user. The special FLEX versions are especially well suited for installation situations where space is critical – ultra flexible fine stranded copper cables are used here. These earthing bridges also have the technical approval of DB Netz AG and can be used there without hesitation in planning.
Special lengths are available on request: up to 500 mm total length in steps of 50 mm and from 500 mm total length in steps of 100 mm.
4 Products
Part No. 419060 D BEB 6 / EBS 15-03-19
GTIN 4013364439528, Customs tariff No. (EU): 85369010, Gross weight: 600.00 g, PU: 1.00 pc(s)
Technical data
Material of plate | StSt |
Material No. | 1.4301 |
Material of socket | St / Cu |
Material of cable | Cu |
Short-circuit current | ≤ 25 kA |
Test current | 25 kA / 100 ms |
Standard | Ril 997.0205A01 |
Short-circuit current (AC 50 Hz / DC) (1 s; ≤ 300°C) | 7.9 kA |
Thread | M16 |
Diameter of connection plate | 50 mm |
Cable | NYY-O |
Cable cross-section | 70 mm² |
Cable diameter | 17 mm |
Length | 500 mm |
DB drawing No. | 3 Ebs 15.03.19 - 33 |
Part No. 419061 D BEB 6-FLEX / EBS 15-03-19
GTIN 4013364439535, Customs tariff No. (EU): 85369010, Gross weight: 530.00 g, PU: 1.00 pc(s)
Technical data
Material of plate | StSt |
Material No. | 1.4301 |
Material of socket | St / Cu |
Material of cable | Cu |
Short-circuit current | ≤ 25 kA |
Test current | 25 kA / 100 ms |
Standard | Ril 997.0205A01 |
Short-circuit current (AC 50 Hz / DC) (1 s; ≤ 300°C) | 7.9 kA |
Thread | M16 |
Diameter of connection plate | 50 mm |
Cable | H07V-K |
Cable cross-section | 70 mm² |
Cable diameter | 17 mm |
Length | 500 mm |
DB drawing No. | 3 Ebs 15.03.19 - 33 |
Part No. 419070 D BEB 7 / EBS 15-03-19
GTIN 4013364439542, Customs tariff No. (EU): 85369010, Gross weight: 704.50 g, PU: 1.00 pc(s)
Technical data
Material of plate | StSt |
Material No. | 1.4301 |
Material of socket | St / Cu |
Material of cable | Cu |
Short-circuit current | > 25 kA |
Test current | 40 kA / 100 ms |
Standard | Ril 997.0205A01 |
Short-circuit current (AC 50 Hz / DC) (1 s; ≤ 300°C) | 12.6 kA |
Thread | M16 |
Diameter of connection plate | 50 mm |
Cable | NYY-O |
Cable cross-section | 95 mm² |
Cable diameter | 19 mm |
Length | 500 mm |
DB drawing No. | 3 Ebs 15.03.19 - 33 |
Part No. 419071 D BEB 7-FLEX / EBS 15-03-19
GTIN 4013364439559, Customs tariff No. (EU): 85369010, Gross weight: 640.00 g, PU: 1.00 pc(s)
Technical data
Material of plate | StSt |
Material No. | 1.4301 |
Material of socket | St / Cu |
Material of cable | Cu |
Short-circuit current | > 25 kA |
Test current | 40 kA / 100 ms |
Standard | Ril 997.0205A01 |
Short-circuit current (AC 50 Hz / DC) (1 s; ≤ 300°C) | 12.6 kA |
Thread | M16 |
Diameter of connection plate | 50 mm |
Cable | H07V-K |
Cable cross-section | 95 mm² |
Cable diameter | 19 mm |
Length | 500 mm |
DB drawing No. | 3 Ebs 15.03.19 - 33 |
Copper cable earthing bridges D BEB 9 / 10
The earthing bridges are designed for earthing, return circuits and equipotential bonding in railway line applications. This version establishes a non-visible connection within the concrete due to the copper-plated steel lugs that are pressed onto the copper cable being welded to the earthing reinforcement. The flexibility of the cable simplifies installation in the reinforcement for the user. The special FLEX versions are especially well suited for installation situations where space is critical – ultra flexible fine stranded copper cables are used here. These earthing bridges also have the technical approval of DB Netz AG and can be used there without hesitation in planning.
Special lengths are available on request: up to 500 mm total length in steps of 50 mm and from 500 mm total length in steps of 100 mm.
5 Products
Part No. 419090 D BEB 9 / EBS 15-03-19
GTIN 4013364439573, Customs tariff No. (EU): 85369010, Gross weight: 640.00 g, PU: 1.00 pc(s)
Technical data
Material of lug | St / Cu |
Material of cable | Cu |
Short-circuit current | ≤ 25 kA |
Test current | 25 kA / 100 ms |
Standard | Ril 997.0205A01 |
Short-circuit current (AC 50 Hz / DC) (1 s; ≤ 300°C) | 7.9 kA |
Cable | NYY-O |
Cable cross-section | 70 mm² |
Cable diameter | 17 mm |
Dimensions of lug | 80 x 30 mm |
Length | 500 mm |
DB drawing No. | 3 Ebs 15.03.19 - 33 |
Part No. 419091 D BEB 9-FLEX / EBS 15-03-19
GTIN 4013364439580, Customs tariff No. (EU): 85369010, Gross weight: 570.00 g, PU: 1.00 pc(s)
Technical data
Material of lug | St / Cu |
Material of cable | Cu |
Short-circuit current | ≤ 25 kA |
Test current | 25 kA / 100 ms |
Standard | Ril 997.0205A01 |
Short-circuit current (AC 50 Hz / DC) (1 s; ≤ 300°C) | 7.9 kA |
Cable | H07V-K |
Cable cross-section | 70 mm² |
Cable diameter | 17 mm |
Dimensions of lug | 80 x 30 mm |
Length | 500 mm |
DB drawing No. | 3 Ebs 15.03.19 - 33 |
Part No. 419100 D BEB 10 / EBS 15-03-19
GTIN 4013364439597, Customs tariff No. (EU): 85369010, Gross weight: 722.50 g, PU: 1.00 pc(s)
Technical data
Material of lug | St / Cu |
Material of cable | Cu |
Short-circuit current | > 25 kA |
Test current | 40 kA / 100 ms |
Standard | Ril 997.0205A01 |
Short-circuit current (AC 50 Hz / DC) (1 s; ≤ 300°C) | 12.6 kA |
Cable | NYY-O |
Cable cross-section | 95 mm² |
Cable diameter | 19 mm |
Dimensions of lug | 80 x 30 mm |
Length | 500 mm |
DB drawing No. | 3 Ebs 15.03.19 - 33 |
Part No. 419101 D BEB 10-FLEX / EBS 15-03-19
GTIN 4013364439603, Customs tariff No. (EU): 85369010, Gross weight: 667.00 g, PU: 1.00 pc(s)
Technical data
Material of lug | St / Cu |
Material of cable | Cu |
Short-circuit current | > 25 kA |
Test current | 40 kA / 100 ms |
Standard | Ril 997.0205A01 |
Short-circuit current (AC 50 Hz / DC) (1 s; ≤ 300°C) | 12.6 kA |
Cable | H07V-K |
Cable cross-section | 95 mm² |
Cable diameter | 19 mm |
Dimensions of lug | 80 x 30 mm |
Length | 500 mm |
DB drawing No. | 3 Ebs 15.03.19 - 33 |
Part No. 419505 D BEB 10 - L800 / EBS 15-03-19
GTIN 4013364458437, Customs tariff No. (EU): 85369010, Gross weight: 1.12 kg, PU: 1.00 pc(s)
Technical data
Material of lug | St / Cu |
Material of cable | Cu |
Short-circuit current | > 25 kA |
Test current | 40 kA / 100 ms |
Standard | Ril 997.0205A01 |
Short-circuit current (AC 50 Hz / DC) (1 s; ≤ 300°C) | 12.6 kA |
Cable | NYY-O |
Cable cross-section | 95 mm² |
Cable diameter | 19 mm |
Dimensions of lug | 80 x 30 mm |
Length | 800 mm |
DB drawing No. | 3 Ebs 15.03.19 - 33 |
Earthing bridge for earthing large pipes D BEB 11
The earthing bridges are designed for earthing, return circuits and equipotential bonding in railway line applications. The version for earthing large pipes is intended for use with pile and large pipe foundations. The product consists of a copper cable with a pressed-on sleeve and stainless steel connection plate with integrated boreholes for the formwork fixing at one end, and a cable lug at the opposite end. The cable lug is used to establish a short-circuit-resistant connection to the pile or large pipe foundation. The flexibility of the cable simplifies installation in the reinforcement for the user. This earthing bridge also has the technical approval of DB Netz AG and can be used there without hesitation in planning.
Special lengths are available on request: up to 500 mm total length in steps of 50 mm and from 500 mm total length in steps of 100 mm.
2 Products
Part No. 419110 D BEB 11 / EBS 15-03-27
GTIN 4013364439665, Customs tariff No. (EU): 85369010, Gross weight: 640.00 g, PU: 1.00 pc(s)
Technical data
Material of plate | StSt |
Material No. | 1.4301 |
Material of socket | St / Cu |
Material of cable lug | Cu /gal Sn |
Material of cable | Cu |
Short-circuit current | ≤ 25 kA |
Test current | 25 kA / 100 ms |
Standard | Ril 997.0205A01 |
Short-circuit current (AC 50 Hz / DC) (1 s; ≤ 300°C) | 7.9 kA |
Thread | M16 |
Diameter of connection plate | 50 mm |
Cable | NYY-O |
Cable cross-section | 70 mm² |
Cable diameter | 17 mm |
Borehole cable lug | 13 mm |
Length | 500 mm |
DB drawing No. | 4 Ebs 15.03.27 - 2 |
Part No. 419506 D BEB 11 - L1000 / EBS 15-03-27
GTIN 4013364458444, Customs tariff No. (EU): 85369010, Gross weight: 1.10 kg, PU: 1.00 pc(s)
Technical data
Material of plate | StSt |
Material No. | 1.4301 |
Material of socket | St / Cu |
Material of cable lug | Cu /gal Sn |
Material of cable | Cu |
Short-circuit current | ≤ 25 kA |
Test current | 25 kA / 100 ms |
Standard | Ril 997.0205A01 |
Short-circuit current (AC 50 Hz / DC) (1 s; ≤ 300°C) | 7.9 kA |
Thread | M16 |
Diameter of connection plate | 50 mm |
Cable | NYY-O |
Cable cross-section | 70 mm² |
Cable diameter | 17 mm |
Borehole cable lug | 13 mm |
Length | 1000 mm |
DB drawing No. | 4 Ebs 15.03.27 - 2 |
Earthing connector for earthing large pipes D BEB 40
The earthing connectors are designed for earthing, return circuits and equipotential bonding in railway line applications. The version for earthing large pipes is designed for use with pile and large pipe foundations. The product consists of a steel cable with a copper-plated steel lug at one end and a cable lug at the other end. A heat-shrinkable sleeve at the welding lug end prevents water from penetrating the steel cable. The steel cable is therefore a preventative anti-theft measure. This earthing connector also has the technical approval of DB Netz AG and can be used there without hesitation in planning.
Special lengths are available on request: up to 500 mm total length in steps of 50 mm and from 500 mm total length in steps of 100 mm.
1 Product
Part No. 419400 D BEB 40 / EBS 15-03-25
GTIN 4013364439672, Customs tariff No. (EU): 85359000, Gross weight: 700.00 g, PU: 1.00 pc(s)
Technical data
Material of lug | St / Cu |
Material of cable lug | Cu /gal Sn |
Material of rope | St |
Short-circuit current | ≤ 25 kA |
Test current | 25 kA / 100 ms |
Standard | Ril 997.0205A01 |
Short-circuit current (AC 50 Hz / DC) (1 s; ≤ 300°C) | 7.9 kA |
Rope cross-section | 95 mm² |
Cable diameter | 17 mm |
Dimensions of lug | 80 x 30 mm |
Borehole cable lug | 17 mm |
Length | 500 mm |
DB drawing No. | 4 Ebs 15.03.25 - 4 |
Steel cable earthing connector D BEB 26
The earthing connectors are designed for earthing, return circuits and equipotential bonding in railway line applications. The halogen-free (sheathed) version D BEB 26 – for the external connection of earthing points or other parts to be earthed – consists of a steel cable as an earthing conductor and is thus a preventive anti-theft measure. This earthing connector also has the technical approval of DB Netz AG and can be used there without hesitation in planning.
Special lengths are available on request: up to 500 mm total length in steps of 50 mm and from 500 mm total length in steps of 100 mm.
1 Product
Part No. 419260 D BEB 26 / EBS 15-03-17
GTIN 4013364439610, Customs tariff No. (EU): 85359000, Gross weight: 630.00 g, PU: 1.00 pc(s)
Technical data
Material of cable lug | Cu /gal Sn |
Material of rope | St |
Short-circuit current | ≤ 25 kA |
Test current | 25 kA / 100 ms |
Standard | Ril 997.0205A01 |
Short-circuit current (AC 50 Hz / DC) (1 s; ≤ 300°C) | 7.9 kA |
Rope | 1-12-12 B 350 sZ PE |
Rope cross-section | ≥ 95 mm² |
Design | halogen-free |
Cable diameter | 17 mm |
Borehole cable lug | 17 mm |
Length | 500 mm |
DB drawing No. | 3 Ebs 15.03.17 - 11 |
CuStAl cable earthing connection D BEB 29
The earthing connectors are designed for earthing, return circuits and equipotential bonding in railway line applications. The halogen-free version D BEB 29 / the halogen-free and flame-retardant version D BEB 29-NF – for the external connection of earth connection points and other connection elements – is designed with a cable lug version for M16 connections. These earthing connectors consist of a copper-steel-aluminium cable, thus representing a preventive anti-theft measure. These earthing connectors also have the technical approval of DB Netz AG and can be used there without hesitation in planning. With the halogen-free and flame-retardant version, use in tunnels is possible as per EU regulations.
Special lengths are available on request: up to 500 mm total length in steps of 50 mm and from 500 mm total length in steps of 100 mm.
6 Products
Part No. 419290 D BEB 29 / EBS 15-03-17
GTIN 4013364439627, Customs tariff No. (EU): 85359000, Gross weight: 390.00 g, PU: 1.00 pc(s)
Technical data
Material of cable lug | Cu /gal Sn |
Material of cable | Cu St Al |
Short-circuit current | > 25 kA |
Test current | 40 kA / 100 ms |
Standard | Ril 997.0205A01 |
Short-circuit current (AC 50 Hz / DC) (1 s; ≤ 300°C) | 12.6 kA |
Cable | (N)2X RF Cu St Al |
Cable cross-section | ≥ 70 mm² |
Design | halogen-free |
Cable diameter | 17 mm |
Borehole cable lug | 17 mm |
Length | 500 mm |
DB drawing No. | 4 Ebs 15.03.17 - 6 (Bayka) |
Part No. 419291 D BEB 29-NF / EBS 15-03-17
GTIN 4013364439634, Customs tariff No. (EU): 85359000, Gross weight: 410.00 g, PU: 1.00 pc(s)
Technical data
Material of cable lug | Cu /gal Sn |
Material of cable | Cu St Al |
Short-circuit current | > 25 kA |
Test current | 40 kA / 100 ms |
Standard | Ril 997.0205A01 |
Short-circuit current (AC 50 Hz / DC) (1 s; ≤ 300°C) | 12.6 kA |
Cable | B2ca RF Cu St Al |
Cable cross-section | ≥ 70 mm² |
Design | halogen-free and flame-retardant |
Cable diameter | 17 mm |
Borehole cable lug | 17 mm |
Length | 500 mm |
DB drawing No. | 4 Ebs 15.03.17 - 6 (Bayka) |
Part No. 419511 D BEB 29 M12 M16 / EBS 15-03-17
GTIN 4013364480513, Customs tariff No. (EU): 85359000, Gross weight: 410.00 g, PU: 1.00 pc(s)
Technical data
Material of cable lug | Cu /gal Sn |
Material of cable | Cu St Al |
Short-circuit current | > 25 kA |
Test current | 40 kA / 100 ms |
Standard | Ril 997.0205A01 |
Short-circuit current (AC 50 Hz / DC) (1 s; ≤ 300°C) | 12.6 kA |
Cable | (N)2X RF Cu St Al |
Cable cross-section | ≥ 70 mm² |
Design | halogen-free |
Cable diameter | 17 mm |
Borehole cable lug | 13 mm for M12 and 17 mm for M16 |
Length | 500 mm |
DB drawing No. | 4 Ebs 15.03.17 - 6 (Bayka) |
Part No. 419512 D BEB 29-NF M12 M16 / EBS 15-03-17
GTIN 4013364480520, Customs tariff No. (EU): 85359000, Gross weight: 410.00 g, PU: 1.00 pc(s)
Technical data
Material of cable lug | Cu /gal Sn |
Material of cable | Cu St Al |
Short-circuit current | > 25 kA |
Test current | 40 kA / 100 ms |
Standard | Ril 997.0205A01 |
Short-circuit current (AC 50 Hz / DC) (1 s; ≤ 300°C) | 12.6 kA |
Cable | B2ca RF Cu St Al |
Cable cross-section | ≥ 70 mm² |
Design | halogen-free and flame-retardant |
Cable diameter | 17 mm |
Borehole cable lug | 13 mm for M12 and 17 mm for M16 |
Length | 500 mm |
DB drawing No. | 4 Ebs 15.03.17 - 6 (Bayka) |
Part No. 419513 D BEB 29 R / EBS 15-03-17
GTIN 4013364480506, Customs tariff No. (EU): 85359000, Gross weight: 410.00 g, PU: 1.00 pc(s)
Technical data
Material of cable lug | Cu /gal Sn |
Material of cable | Cu St Al |
Short-circuit current | > 25 kA |
Test current | 40 kA / 100 ms |
Standard | Ril 997.0205A01 |
Short-circuit current (AC 50 Hz / DC) (1 s; ≤ 300°C) | 12.6 kA |
Cable | (N)2X RF Cu St Al |
Cable cross-section | ≥ 70 mm² |
Design | halogen-free |
Cable diameter | 17 mm |
Borehole cable lug | 17 mm |
Design cable lug | rotated 90° right |
Length | 500 mm |
DB drawing No. | 4 Ebs 15.03.17 - 6 (Bayka) |
Part No. 419514 D BEB 29 L / EBS 15-03-17
GTIN 4013364480537, Customs tariff No. (EU): 85359000, Gross weight: 410.00 g, PU: 1.00 pc(s)
Technical data
Material of cable lug | Cu /gal Sn |
Material of cable | Cu St Al |
Short-circuit current | > 25 kA |
Test current | 40 kA / 100 ms |
Standard | Ril 997.0205A01 |
Short-circuit current (AC 50 Hz / DC) (1 s; ≤ 300°C) | 12.6 kA |
Cable | (N)2X RF Cu St Al |
Cable cross-section | ≥ 70 mm² |
Design | halogen-free |
Cable diameter | 17 mm |
Borehole cable lug | 17 mm |
Design cable lug | rotated 90° left |
Length | 500 mm |
DB drawing No. | 4 Ebs 15.03.17 - 6 (Bayka) |
Part No. 419900 D KLP D50 BEB
GTIN 4013364439641, Customs tariff No. (EU): 39191080, Gross weight: 2.00 g, PU: 1.00 pc(s)
Technical data
Diameter | 50 mm |
Earthing sticker
The earthing sticker is a spare part for marking installed railway earthing products. It is simply stuck to the StSt connection plate. This kind of marking can be used for earthing bridges D BEB 1 to 8 as well as for the D BEB 11 version for earthing large pipes if the sticker applied in the factory has fallen off or is damaged.
1 Product
Part No. 419901 D EAK D50 BEB
GTIN 4013364439658, Customs tariff No. (EU): 39191080, Gross weight: 3.00 g, PU: 1.00 pc(s)
Technical data
Diameter | 50 mm |
Part No. 419902 D SKS M16X30 V4A
GTIN 4013364439689, Customs tariff No. (EU): 85389099, Gross weight: 76.89 g, PU: 1.00 pc(s)
Technical data
Material | StSt (V4A) |
Thread | M16 x 30 mm |
Part No. 419903 D SKM M16 V4A
GTIN 4013364439696, Customs tariff No. (EU): 85389099, Gross weight: 33.76 g, PU: 1.00 pc(s)
Technical data
Material | StSt (V4A) |
Thread | M16 |
Part No. 419904 D SCH A17 V4A
GTIN 4013364439702, Customs tariff No. (EU): 85389099, Gross weight: 9.10 g, PU: 1.00 pc(s)
Technical data
Material | StSt (V4A) |
Outer diameter | 30 mm |
Inner diameter | 17 mm |