Your dashboard services.
Register to access all tools.

Earth Entry Rods

For connecting down conductors to the earth-termination system.

Chamfered

5 Products

Part No. 483150 FS 16 1500 STTZN

GTIN 4013364019492, Customs tariff No. (EU): 85389099, Gross weight: 2.40 kg, PU: 10.00 pc(s)


Images

Additional information

Air-termination rod, diameter: 16 mm, total length: 1500 mm, St/tZn
Earth entry rod for protecting roof-mounted structures, chimneys, etc., for installation with concrete bases
or as earth entry rods for connecting the down conductors to the earth-termination system.
Material: St/tZn
Standard: EN 62561-2
Diameter Ø: 16 mm
Length: 1500 mm

Brand: DEHN
Type: FS 16 1500 STTZN
Part No.: 483150
or equivalent.

Certificates

 

Technical data

Material St/tZn
Standard EN 62561-2
Diameter Ø 16 mm
Length (l1) 1500 mm

Product 483150 was added to Notepad.

Product 483150 was added to the cart.

Part No. 483200 FS 16 2000 STTZN

GTIN 4013364019713, Customs tariff No. (EU): 72149939, Gross weight: 3.00 kg, PU: 1.00 pc(s)


Images

Additional information

Air-termination rod, diameter: 16 mm, total length: 2000 mm, St/tZn
Air-termination/earth entry rod for protecting roof-mounted structures, chimneys, etc., for installation with concrete bases
or as earth entry rods for connecting the down conductors to the earth-termination system.
Material: St/tZn
Standard: EN 62561-2
Diameter Ø: 16 mm
Length: 2000 mm

Brand: DEHN
Type: FS 16 2000 STTZN
Part No.: 483200
or equivalent.

Certificates

 

Technical data

Material St/tZn
Standard EN 62561-2
Diameter Ø 16 mm
Length (l1) 2000 mm

Product 483200 was added to Notepad.

Product 483200 was added to the cart.

Part No. 104903 EES 16 1000 V4A

GTIN 4013364030497, Customs tariff No. (EU): 85389099, Gross weight: 1.60 kg, PU: 1.00 pc(s)


Images

Additional information

Earth entry rod, stainless steel (V4A)
Air-termination rod for protecting roof-mounted structures, chimneys, etc., for installation with concrete bases
or as earth entry rods for connecting the down conductors to the earth-termination system.

Material: StSt (V4A)
Material No.: 1.4571 / 1.4404 / 1.4401
ASTM / AISI:: 316Ti / 316L / 316
Standard: EN 62561-2
Diameter Ø: 16 mm
Length: 1000 mm

Brand: DEHN
Type: EES 16 1000 V4A
Part No.: 104903
or equivalent.

Certificates

 

Technical data

Material StSt (V4A)
Material No. 1.4571 / 1.4404 / 1.4401
ASTM / AISI: 316Ti / 316L / 316
Standard EN 62561-2
Diameter Ø 16 mm
Length (l1) 1000 mm

Product 104903 was added to Notepad.

Product 104903 was added to the cart.

Part No. 104905 EES 16 1500 V4A

GTIN 4013364030503, Customs tariff No. (EU): 85389099, Gross weight: 2.38 kg, PU: 10.00 pc(s)


Images

Additional information

Earth entry rod, stainless steel (V4A)
Air-termination rods for protecting roof-mounted structures, chimneys, etc., also for installation with concrete bases
or as earth entry rods for connecting the down conductors to the earth-termination system.
Material: StSt (V4A)
Material No.: 1.4571 / 1.4404 / 1.4401
ASTM / AISI:: 316Ti / 316L / 316
Standard: EN 62561-2
Diameter Ø: 16 mm
Length: 1500 mm

Brand: DEHN
Type: EES 16 1500 V4A
Part No.: 104905
or equivalent.

Certificates

 

Technical data

Material StSt (V4A)
Material No. 1.4571 / 1.4404 / 1.4401
ASTM / AISI: 316Ti / 316L / 316
Standard EN 62561-2
Diameter Ø 16 mm
Length (l1) 1500 mm

Product 104905 was added to Notepad.

Product 104905 was added to the cart.

Part No. 104906 EES 16 2000 V4A

GTIN 4013364082854, Customs tariff No. (EU): 85389099, Gross weight: 3.20 kg, PU: 1.00 pc(s)


Images

Additional information

Earth entry rod, stainless steel (V4A)
Air-termination rods for protecting roof-mounted structures, chimneys, etc., for installation with concrete bases
or as earth entry rods for connecting the down conductors to the earth-termination system.
Material: StSt (V4A)
Material No.: 1.4571 / 1.4404 / 1.4401
ASTM / AISI:: 316Ti / 316L / 316
Standard: EN 62561-2
Diameter Ø: 16 mm
Length: 2000 mm

Brand: DEHN
Type: EES 16 2000 V4A
Part No.: 104906
or equivalent.

Certificates

 

Technical data

Material StSt (V4A)
Material No. 1.4571 / 1.4404 / 1.4401
ASTM / AISI: 316Ti / 316L / 316
Standard EN 62561-2
Diameter Ø 16 mm
Length (l1) 2000 mm

Product 104906 was added to Notepad.

Product 104906 was added to the cart.


With forged flat lug

Hole Ø11 mm, hole distance 22 mm.

1 Product

Part No. 101150 EES 16 1500 2XB11 STTZN

GTIN 4013364019515, Customs tariff No. (EU): 85389099, Gross weight: 2.42 kg, PU: 1.00 pc(s)


Images

Additional information

Earth entry rod with forged flat lug, St/tZn
Earth entry rod
For connecting down conductors to the earth-
termination system
With forged lug
Material: St/tZn
Standard: EN 62561-2
Diameter Ø: 16 mm
Length: 1500 mm

Brand: DEHN
Type: EES 16 1500 2XB11 STTZN
Part No.: 101150
or equivalent.

Certificates

 

Technical data

Material St/tZn
Standard EN 62561-2
Diameter Ø 16 mm
Length (l1) 1500 mm
Hole distance 22 mm

Product 101150 was added to Notepad.

Product 101150 was added to the cart.


Tapered

Notched conductor Ø10 mm, partly insulated (length approx. 700 mm).

4 Products

Part No. 480018 EES 16.10 1500 STTZN

GTIN 4013364076372, Customs tariff No. (EU): 85389099, Gross weight: 1.90 kg, PU: 10.00 pc(s)


Images

Additional information

Earth entry rod, tapered, St/tZn
Earth entry rod for connecting down conductors to the earth-termination system
Tapered (notched conductor Ø10 mm),
partly insulated (length approx. 700 mm)
Material: St/tZn
Diameter Ø: 16 / 10 mm
Total length: 1500 mm
Partial length Ø16 mm: 1000 mm
Partial length Ø10 mm: 500 mm

Brand: DEHN
Type: EES 16.10 1500 STTZN
Part No.: 480018
or equivalent.

Certificates

 

Technical data

Material St/tZn
Diameter Ø 16 / 10 mm
Total length (l1) 1500 mm
Partial length Ø16 mm (l2) 1000 mm
Partial length Ø10 mm (l3) 500 mm

Product 480018 was added to Notepad.

Product 480018 was added to the cart.

Part No. 480019 EES 16.10 1750 STTZN

GTIN 4013364068339, Customs tariff No. (EU): 85389099, Gross weight: 1.82 kg, PU: 10.00 pc(s)


Images

Additional information

Earth entry rod, tapered, St/tZn
Earth entry rod for connecting down conductors to the earth-termination system
Tapered (notched conductor Ø10 mm),
partly insulated (length approx. 700 mm)
Material: St/tZn
Diameter Ø: 16 / 10 mm
Total length: 1750 mm
Partial length Ø16 mm: 750 mm
Partial length Ø10 mm: 1000 mm

Brand: DEHN
Type: EES 16.10 1750 STTZN
Part No.: 480019
or equivalent.

Certificates

 

Technical data

Material St/tZn
Diameter Ø 16 / 10 mm
Total length (l1) 1750 mm
Partial length Ø16 mm (l2) 750 mm
Partial length Ø10 mm (l3) 1000 mm

Product 480019 was added to Notepad.

Product 480019 was added to the cart.

Part No. 480020 EES 16.10 2000 STTZN

GTIN 4013364051638, Customs tariff No. (EU): 85389099, Gross weight: 2.24 kg, PU: 10.00 pc(s)


Images

Additional information

Earth entry rod, tapered, St/tZn
Earth entry rod for connecting down conductors to the earth-termination system
Tapered (notched conductor Ø10 mm),
partly insulated (length approx. 700 mm)
Material: St/tZn
Diameter Ø: 16 / 10 mm
Total length: 2000 mm
Partial length Ø16 mm: 1000 mm
Partial length Ø10 mm: 1000 mm

Brand: DEHN
Type: EES 16.10 2000 STTZN
Part No.: 480020
or equivalent.

Certificates

 

Technical data

Material St/tZn
Diameter Ø 16 / 10 mm
Total length (l1) 2000 mm
Partial length Ø16 mm (l2) 1000 mm
Partial length Ø10 mm (l3) 1000 mm

Product 480020 was added to Notepad.

Product 480020 was added to the cart.

Part No. 480021 EES 16.10 2500 STTZN

GTIN 4013364051621, Customs tariff No. (EU): 85389099, Gross weight: 3.06 kg, PU: 1.00 pc(s)


Images

Additional information

Earth entry rod, tapered, St/tZn
Earth entry rod for connecting down conductors to the earth-termination system
Tapered (notched conductor Ø10 mm),
partly insulated (length approx. 700 mm)
Material: St/tZn
Diameter Ø: 16 / 10 mm
Total length: 2500 mm
Partial length Ø16 mm: 1500 mm
Partial length Ø10 mm: 1000 mm

Brand: DEHN
Type: EES 16.10 2500 STTZN
Part No.: 480021
or equivalent.

Certificates

 

Technical data

Material St/tZn
Diameter Ø 16 / 10 mm
Total length (l1) 2500 mm
Partial length Ø16 mm (l2) 1500 mm
Partial length Ø10 mm (l3) 1000 mm

Product 480021 was added to Notepad.

Product 480021 was added to the cart.


back to top