Test Joint Box for External Thermal Insulation Composite Systems
![](/thumbor/unsafe/fit-in/480x/filters:fill(ffffff,false):quality(98)/dehn-international.com/store/f/47009038/HDVORSCHAU/476055a1_16-9.jpg)
![](/thumbor/unsafe/fit-in/1280x720/filters:fill(ffffff,false):quality(98)/dehn-international.com/store/f/47009038/HDVORSCHAU/476055a1_16-9.jpg)
It is continuously adjustable from 90-140 mm. Thanks to the additional spacer, the test joint box can be used for insulation material thicknesses up to 320 mm.
The test joint box is properly sealed thanks to a swellable waterstop tape and a specially edged StSt cover with seal.
Delivery includes all fixing elements (screws and plugs) as well as a styrofoam cover (protection against soiling during plastering).
Suitable for insertion of (perforations):
– Round wire Ø8-10 mm
– Round wire with plastic sheath Ø13 mm
– HVI Conductors Ø20-27 mm
– Flat strip 30x3.5 mm
The required disconnecting clamp and the number plate have to be ordered separately.
Details
![](/thumbor/unsafe/fit-in/300x300/filters:fill(ffffff,false):quality(98)/dehn-international.com/store/f/47009039/HDVORSCHAU/476055_1.jpg)
![lorem ipsum](/thumbor/unsafe/fit-in/1280x/filters:fill(ffffff,false):quality(98)/dehn-international.com/store/f/47009039/HDVORSCHAU/476055_1.jpg)
Part No. 476055 TSKS WDVS 185X140X88 AH50.200 K V2A
GTIN 4013364219755, Customs tariff No. (EU): 85359000, Gross weight: 1.02 kg, PU: 1.00 pc(s)
Technical data
Material of box | PC / ABS |
Dimensions of box | 185 x 145 mm |
Material of cover | StSt |
Material of spacer | PP |
Dimensions of spacer | 120 x 120 x 200 mm |
Installation depth | 90-320 mm |
Part No. 476050 TSK WDVS 180X140X88 K V2A
GTIN 4013364219717, Customs tariff No. (EU): 85359000, Gross weight: 1.02 kg, PU: 1.00 pc(s)
Technical data
Material of box | PC / ABS |
Dimensions of box | 185 x 145 mm |
Material of cover | StSt |
Installation depth | 90-140 mm |
Part No. 476053 AH TSK WDVS 50.200 K
GTIN 4013364219724, Customs tariff No. (EU): 39259080, Gross weight: 225.00 g, PU: 1.00 pc(s)
Technical data
Material of spacer | PP |
Dimensions of spacer | 120 x 120 x 200 mm |