Your dashboard services.
Register to access all tools.

Rod Holders with Saddle Clamp and Flange

Complete unit with flange for installing air-termination and earth entry rods, fixed conductor routing.

With female thread

1 Product

Part No. 275116 SH ZS 16 M8 V2A

GTIN 4013364095823, Customs tariff No. (EU): 85389099, Gross weight: 98.00 g, PU: 50.00 pc(s)


Images

Additional information

Rod holder with saddle clamp and flange
Rod holder with saddle clamp and flange
Complete unit with flange for installing
air-termination and earth entry rods,
for Rd conductors 16 mm,
fixed conductor routing
Material of saddle clamp: St/tZn
Material of base part: ZDC

Brand: DEHN
Type: SH ZS 16 M8 V2A
Part No.: 275116
or equivalent.

 

Technical data

Conductor support Rd 16 mm
Thread of conductor holder M8
Height of conductor holder 20 mm
Material of saddle clamp St/tZn
Material of base part ZDC

Product 275116 was added to Notepad.

Product 275116 was added to the cart.


Pre-assembled with screw and plug

1 Product

Part No. 275260 SH ZS 16 KD8X40 STTZN ZG

GTIN 4013364095830, Customs tariff No. (EU): 85389099, Gross weight: 102.30 g, PU: 50.00 pc(s)


Images

Additional information

Rod holder with saddle clamp and flange (pre-assembled)
Rod holder with saddle clamp and flange
Complete unit with flange for installing
air-termination and earth entry rods,
for Rd conductors 16 mm,
fixed conductor routing
Pre-assembled with screw and plug
Material of saddle clamp: St/tZn
Material of base part: ZDC
Screw: 5 x 50 mm

Brand: DEHN
Type: SH ZS 16 KD8X40 STTZN ZG
Part No.: 275260
or equivalent.

 

Technical data

Conductor support Rd 16 mm
Thread of conductor holder M8
Height of conductor holder 20 mm
Material of saddle clamp St/tZn
Material of base part ZDC
Screw ak 5 x 50 mm
Plastic plug Ø8 x 40 mm

Product 275260 was added to Notepad.

Product 275260 was added to the cart.


back to top