Your dashboard services.
Register to access all tools.

HVI power Conductor

High-voltage-resistant, insulated down conductor for maintaining the separation distance from electrically conductive parts according to IEC 62305-3.

For use up to an equivalent separation distance s ≤ 90 cm (in air) or s ≤ 180 cm (solid building material).

The following maximum cable lengths therefore apply for the down conductor, depending on the class of lightning protection system (LPS):
LPS I max. 11.25 m
LPS II max. 15.0 m
LPS III/IV max. 22.50 m

The HVI power long Conductor meets the requirements of DIN IEC/TS 62561-8 (VDE V 0185-561-8).
Processing temperature -5 to +40 °C and permanent temperature range (in case of fixed installation) of -30 to +70 °C to be observed.

HVI power Conductor (pre-assembled, installation inside the tube)

With one head piece and one connection element (enclosed loose). Minimum order length 6 m, conductor length has to be stated when ordering (in steps of 0.5 m).

1 Product

Part No. 819160 HVI P RIV 90 27 L6M SW

GTIN 4013364152298, Customs tariff No. (EU): 85446010, Gross weight: 5.47 kg, PU: 1.00 pc(s)


Images

Additional information

HVI power Conductor (pre-assembled for installation in the supp. tube)
HVI power Conductor
High-voltage-resistant down conductor for keeping the separation distance
from conductive parts according to IEC 62305-3
Equivalent separation distance s =< 90 cm (in air)
or s =< 180 cm (for solid material).
HVI power Conductor with pre-assembled head piece and loose connection element.
Weather-proof and UV-stabilised
Material of conductor: Cu
Material of insulation: PE
Material of sheath: PE
Diameter Ø conductor: 27 mm
Standard: DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Brand: DEHN
Type: HVI P RIV 90 27 L6M SW
Part No.: 819160
or equivalent.

Certificates

 

Technical data

Material of conductor Cu
Material of insulation PE
Material of sheath PE
Colour of conductor black ●
Diameter Ø conductor 27 mm
Minimum order length 6 m
Maximum order length 35 m
Standard DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Product 819160 was added to Notepad.

Product 819160 was added to the cart.


HVI power Conductor (pre-assembled, installation outside the tube) for HVI power supporting tube GRP / Al

HVI power Conductor pre-assembled for installation outside the tube with one head piece and one connection element (enclosed loose).
Connection kit for installing the HVI power Conductor on HVI power supporting tubes GRP / Al consists of threaded pins, a connection part, heat-shrinkable sleeve and fixing ring with slotted conductor holder (Ø27 mm) for the sealing end (including cable ties).
Minimum order length 6 m, conductor length has to be stated when ordering (in steps of 0.5 m).

1 Product

Part No. 819165 HVI P RAV 90 27 L6M SW

GTIN 4013364272224, Customs tariff No. (EU): 85446010, Gross weight: 6.28 kg, PU: 1.00 pc(s)


Images

Additional information

HVI power Conductor (pre-assembled for installation outside the supporting tube)
HVI power Conductor
High-voltage-resistant down conductor for keeping the separation distance from conductive parts according to IEC 62305-3
Equivalent separation distance s =< 90 cm (in air)
or s =< 180 cm (for solid material).
HVI power Conductor with pre-assembled head piece and loose connection element.
Weather-proof and UV-stabilised
Material of conductor: Cu
Material of insulation: PE
Material of sheath: PE
Diameter Ø conductor: 27 mm
Standard: DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Brand: DEHN
Type: HVI P RAV 90 27 L6M SW
Part No.: 819165
or equivalent.

Certificates

 

Technical data

Material of conductor Cu
Material of insulation PE
Material of sheath PE
Colour of conductor black ●
Diameter Ø conductor 27 mm
Minimum order length 6 m
Maximum order length 35 m
Standard DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Product 819165 was added to Notepad.

Product 819165 was added to the cart.


HVI power long Conductor (on a reel)

The HVI power long Conductor for on-site assembly is delivered in a length of 100 m on a disposable plywood reel (diameter approx. 900 mm, width approx. 485 mm), incl. an Allen key.

1 Product

Part No. 819137 HVI P LO 90 27 L100M SW

GTIN 4013364152625, Customs tariff No. (EU): 85446010, Gross weight: 0.01 PAL/m, PU: 100.00 m


Images

Additional information

HVI power long Conductor (on a reel)
HVI power Conductor
High-voltage-resistant insulated down
conductor for keeping the separation distance from
conductive parts according to EN 62305-3
Equivalent separation distance s =< 90 cm (in air)
or s =< 180 cm (solid building material).
Weather-resistant and UV stabilised
Material of conductor: Cu
Material of insulation: PE
Material of sheath: PE
Diameter Ø conductor: 27 mm
Standard: DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Brand: DEHN
Type: HVI P LO 90 27 L100M SW
Part No.: 819137
or equivalent.

Certificates

 

Technical data

Material of conductor Cu
Material of insulation PE
Material of sheath PE
Colour of conductor black ●
Diameter Ø conductor 27 mm
Standard DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Product 819137 was added to Notepad.

Product 819137 was added to the cart.


HVI power long Conductor (cut to length)

Cut-to-length HVI power long Conductor for on-site assembly. The conductor is delivered as a coil (Part No. 819 163) or on a reel (Part No. 819 161).
Conductor length to be indicated when ordering (in steps of 0.5 m).

2 Products

Part No. 819163 HVI P LO 90 27 L6...35M SW

GTIN 4013364280199, Customs tariff No. (EU): 85446010, Gross weight: 5.65 kg, PU: 1.00 pc(s)


Images

Additional information

HVI power long Conductor (cut to length), black
HVI power Conductor
High-voltage-resistant, insulated down conductor for keeping the separation distance from conductive parts according to IEC/EN 62305-3
Equivalent separation distance s =< 90 cm (in air)
or s =< 180 cm (solid building material)
Weather-resistant and UV-stabilised
Conductor cut to length 6.0 - 35.0 m
Material of conductor: Cu
Material of insulation: PE
Material of sheath: PE
Diameter Ø conductor: 27 mm
Standard: DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Brand: DEHN
Type: HVI P LO 90 27 L6...35M SW
Part No.: 819163
or equivalent.

Certificates

 

Technical data

Material of conductor Cu
Material of insulation PE
Material of sheath PE
Colour of conductor black ●
Diameter Ø conductor 27 mm
Minimum order length 6 m
Maximum order length 35 m
Standard DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Product 819163 was added to Notepad.

Product 819163 was added to the cart.

Part No. 819161 HVI P LO 90 27 L36...80M SW

GTIN 4013364281646, Customs tariff No. (EU): 85446010, Gross weight: 35.40 kg, PU: 1.00 pc(s)


Images

Additional information

HVI power long Conductor (cut to length), black
HVI power Conductor
High-voltage-resistant, insulated down conductor for keeping the separation distance from conductive parts according to IEC/EN 62305-3
Equivalent separation distance s =< 90 cm (in air)
or s =< 180 cm (solid building material)
Weather-resistant and UV-stabilised
Conductor cut to length 36.0 - 80.0 m
Material of conductor: Cu
Material of insulation: PE
Material of sheath: PE
Diameter Ø conductor: 27 mm
Standard: DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Brand: DEHN
Type: HVI P LO 90 27 L36...80M SW
Part No.: 819161
or equivalent.

Certificates

 

Technical data

Material of conductor Cu
Material of insulation PE
Material of sheath PE
Colour of conductor black ●
Diameter Ø conductor 27 mm
Minimum order length 36 m
Maximum order length 80 m
Standard DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Product 819161 was added to Notepad.

Product 819161 was added to the cart.


back to top