DEHNprotector – Combined Adapter
:quality(98)/dehn-international.com/store/f/55565751/HDVORSCHAU/909320a0001_16-9.jpg)
:quality(98)/dehn-international.com/store/f/55565751/HDVORSCHAU/909320a0001_16-9.jpg)
- Combined surge protection for the power and data side of terminal equipment
- Protection of TVs and satellite devices, telephone and Ethernet components
- Visual operating state and fault indication
- Easy retrofitting by means of simple installation
Details
:quality(98)/dehn-international.com/store/f/55565753/HDVORSCHAU/909320_Kat.jpg)
:quality(98)/dehn-international.com/store/f/55565753/HDVORSCHAU/909320_Kat.jpg)
:quality(98)/dehn-international.com/store/f/55565755/HDVORSCHAU/909310a4_Kat.jpg)
:quality(98)/dehn-international.com/store/f/55565755/HDVORSCHAU/909310a4_Kat.jpg)
:quality(98)/dehn-international.com/store/f/55565754/HDVORSCHAU/909310a3_Kat.jpg)
:quality(98)/dehn-international.com/store/f/55565754/HDVORSCHAU/909310a3_Kat.jpg)
:quality(98)/dehn-international.com/store/f/55565752/HDVORSCHAU/909300_Kat.jpg)
:quality(98)/dehn-international.com/store/f/55565752/HDVORSCHAU/909300_Kat.jpg)
Part No. 909300 DPRO 230 TV
GTIN 4013364117723, Customs tariff No. (EU): 85363010, Gross weight: 241.20 g, PU: 1.00 pc(s)
PredecessorTechnical data
Protection of the power side | |
SPD according to EN 61643-11 / IEC 61643-11 | type 3 / class III |
Max. continuous operating voltage (a.c.) (UC ) | 255 V (50 / 60 Hz) |
Total discharge current (8/20 µs) [L+N-PE] (Itotal ) | 5 kA |
Voltage protection level [L-N] (UP ) | ≤ 1.35 kV |
Max. mains-side overcurrent protection | 16 A gL/gG or B 16 A |
Protection of the data side | |
SPD class | B |
Max. continuous operating voltage (d.c.) (UC ) | 60 V |
C2 Nominal discharge current (8/20 µs) line-shield (PE) (In ) | 5 kA |
Insertion loss 0-2400 MHz | ≤ 1.5 dB |
Connection (input / output) | F socket / F socket |
DPRO 230 NT
Combined surge protection for the power and data side of a digital network termination (NT) (IP telephony), especially telecommunication interfaces up to VVDSL and G.fast (up 1 Gbit/s). With visual operating state and fault indication and an integrated child lock on the power side.
1 Product
Part No. 909310 DPRO 230 NT
GTIN 4013364117747, Customs tariff No. (EU): 85363010, Gross weight: 258.60 g, PU: 1.00 pc(s)
PredecessorTechnical data
Protection of the data side | |
SPD class | Q |
Max. continuous operating voltage (d.c.) (UC ) | 180 V |
Lightning impulse current (10/350 µs) per line D1 (Iimp ) | 1 kA |
C2 Nominal discharge current (8/20 µs) per line (In ) | 2.5 kA |
Cut-off frequency (fG ) | 220 MHz |
Connection (input / output) | RJ12 socket / RJ12 socket |
Protection of the power side | |
SPD according to EN 61643-11 / IEC 61643-11 | type 3 / class III |
Max. continuous operating voltage (a.c.) (UC ) | 255 V (50 / 60 Hz) |
Total discharge current (8/20 µs) [L+N-PE] (Itotal ) | 5 kA |
Voltage protection level [L-N] (UP ) | ≤ 1.35 kV |
Max. mains-side overcurrent protection | B 16 A |
DPRO 230 LAN100
Combined surge protection for the power side and data input for protecting LAN components. Protection of all pairs for Ethernet pin assignment.
It meets the requirements for channel class D in accordance with EN 50173 and is thus suitable for 1000 Base-T (Gigabit Ethernet).
With visual operating state and fault indication and integrated child safety mechanism.
1 Product
Part No. 909321 DPRO 230 LAN100
GTIN 4013364126152, Customs tariff No. (EU): 85363010, Gross weight: 271.00 g, PU: 1.00 pc(s)
PredecessorTechnical data
Protection of the data side | |
SPD class | Q |
Max. continuous operating voltage (d.c.) (UC ) | 3.3 V |
Lightning impulse current (10/350 µs) per line D1 (Iimp ) | 0.5 kA |
C2 Total nominal discharge current (8/20 µs) (In ) | 10 kA |
Cut-off frequency (fG ) | 180 MHz |
Connection (input / output) | shielded RJ45 socket / shielded RJ45 socket |
Protection of the power side | |
SPD according to EN 61643-11 / IEC 61643-11 | type 3 / class III |
Max. continuous operating voltage (a.c.) (UC ) | 255 V (50 / 60 Hz) |
Total discharge current (8/20 µs) [L+N-PE] (Itotal ) | 5 kA |
Voltage protection level [L-N] (UP ) | ≤ 1.25 kV |
Max. mains-side overcurrent protection | B 16 A |