Your dashboard services.
Register to access all tools.

Earthing clip / modular wiring system

Allows compact connection of arresters with each other and with other DIN rail mounted devices

Details

lorem ipsum

MVS single-phase, two-pole

For connecting the earth terminal of e.g. 2 DEHNguard S surge arresters to earth.

1 Product

Part No. 900617 MVS 1 2

GTIN 4013364086593, Customs tariff No. (EU): 85369001, Gross weight: 9.00 g, PU: 1.00 pc(s)


Images

Additional information

MVS 1 2 busbar, single-phase, two-pole
Busbar, single-phase, two-pole, 16 mm²
for earth-side connection of e.g. two DEHNguard S
surge arresters
Max. installation length: 2 mods., DIN 43880

Brand: DEHN
Type: MVS 1 2
Part No.: 900617
or equivalent.

Certificates

 

Technical data

Type single-phase
Number of contact studs 2
Max. installation length 2 module(s)
Nominal cross-section 16 mm2

Product 900617 was added to Notepad.

Product 900617 was added to the cart.


MVS single-phase, three-pole

For connecting the earth terminal of e.g. 3 DEHNguard S surge arresters to earth.

1 Product

Part No. 900615 MVS 1 3

GTIN 4013364086562, Customs tariff No. (EU): 85369001, Gross weight: 14.00 g, PU: 1.00 pc(s)


Images

Additional information

MVS 1 3 busbar, single-phase, three-pole
Busbar, single-phase, three-pole, 16 mm²
for earth-side connection of e.g. three DEHNguard S
surge arresters
Max. installation length: 3 mods., DIN 43880

Brand: DEHN
Type: MVS 1 3
Part No.: 900615
or equivalent.

Certificates

 

Technical data

Type single-phase
Number of contact studs 3
Max. installation length 3 module(s)
Nominal cross-section 16 mm2

Product 900615 was added to Notepad.

Product 900615 was added to the cart.


MVS single-phase, four-pole

For connecting the earth terminal of e.g. 4 DEHNguard S surge arresters to earth.

1 Product

Part No. 900610 MVS 1 4

GTIN 4013364048553, Customs tariff No. (EU): 85369001, Gross weight: 18.70 g, PU: 1.00 pc(s)


Images

Additional information

MVS 1 4 busbar, single-phase, four-pole
Busbar, single-phase, four-pole, 16 mm²
for earth-side connection of e.g. four DEHNguard S
surge arresters
Max. installation length: 4 mods., DIN 43880

Brand: DEHN
Type: MVS 1 4
Part No.: 900610
or equivalent.

Certificates

 

Technical data

Type single-phase
Number of contact studs 4
Max. installation length 4 module(s)
Nominal cross-section 16 mm2

Product 900610 was added to Notepad.

Product 900610 was added to the cart.


MVS single-phase, six-pole

For connecting the earth terminal of e.g. 3 type 1 SPDs with two-module enclosure to earth.

1 Product

Part No. 900815 MVS 1 6

GTIN 4013364087996, Customs tariff No. (EU): 85369001, Gross weight: 28.80 g, PU: 1.00 pc(s)


Images

Additional information

MVS 1 6 busbar, single-phase, six-pole
Busbar, single-phase, six-pole, 16 mm²
for earth-side connection of e.g. six DEHNguard S
surge arresters
Max. installation length: 6 mods., DIN 43880

Brand: DEHN
Type: MVS 1 6
Part No.: 900815
or equivalent.

Certificates

 

Technical data

Type single-phase
Number of contact studs 6
Max. installation length 6 module(s)
Nominal cross-section 16 mm2

Product 900815 was added to Notepad.

Product 900815 was added to the cart.


MVS single-phase, seven-pole

For connecting the earth terminal of e.g. 3 DEHNbloc Maxi and 1 DEHNgap Maxi in 3+1 configuration to earth.

1 Product

Part No. 900848 MVS 1 7

GTIN 4013364107816, Customs tariff No. (EU): 85369001, Gross weight: 33.50 g, PU: 1.00 pc(s)


Images

Additional information

MVS 1 7 busbar, single-phase, seven-pole
Busbar for earth-side connection of e.g.
lightning current and surge arresters or a combination
thereof, single-phase, seven-pole, 16 mm²
Max. installation length: 7 mods., DIN 43880

Brand: DEHN
Type: MVS 1 7
Part No.: 900848
or equivalent.

Certificates

 

Technical data

Type single-phase
Number of contact studs 7
Max. installation length 7 module(s)
Nominal cross-section 16 mm2

Product 900848 was added to Notepad.

Product 900848 was added to the cart.


MVS single-phase, eight-pole

For connecting the earth terminal of e.g. 4 DEHNbloc Maxi lightning current arresters to earth.

1 Product

Part No. 900611 MVS 1 8

GTIN 4013364048560, Customs tariff No. (EU): 85369001, Gross weight: 38.10 g, PU: 1.00 pc(s)


Images

Additional information

MVS 1 8 busbar, single-phase, eight-pole
Busbar, single-phase, eight-pole, 16 mm²
for earth-side connection of e.g. four DEHNbloc M
lightning current arresters
Max. installation length: 8 mods., DIN 43880

Brand: DEHN
Type: MVS 1 8
Part No.: 900611
or equivalent.

Certificates

 

Technical data

Type single-phase
Number of contact studs 8
Max. installation length 8 module(s)
Nominal cross-section 16 mm2

Product 900611 was added to Notepad.

Product 900611 was added to the cart.


MVS single-phase, 57-pole

For connecting the earth terminal of lightning current and surge arresters or combinations thereof to earth.

1 Product

Part No. 900612 MVS 1 57

GTIN 4013364069428, Customs tariff No. (EU): 85369001, Gross weight: 288.10 g, PU: 1.00 pc(s)


Images

Additional information

MVS 1 57 busbar, single-phase, 57-pole
Busbar, single-phase, 57-pole
16 mm², for earth-side connection
of lightning current and surge arresters
or a combination thereof
Max. installation length: 5 7 mods., DIN 43880

Brand: DEHN
Type: MVS 1 57
Part No.: 900612
or equivalent.

 

Technical data

Type single-phase
Number of contact studs 57
Max. installation length 57 module(s)
Nominal cross-section 16 mm2

Product 900612 was added to Notepad.

Product 900612 was added to the cart.


MVS three-phase, six-pole, 6 modules

For phase-side connection of surge arresters.

1 Product

Part No. 900595 MVS 3 6 6

GTIN 4013364078208, Customs tariff No. (EU): 85369001, Gross weight: 57.50 g, PU: 1.00 pc(s)


Images

Additional information

MVS 3 6 6 busbar, three-phase, six-pole, 6 modules
Busbar, three-phase, six-pole, 16 mm²
for phase-side connection of surge arresters
Max. installation width: 6 mods., DIN 43880

Brand: DEHN
Type: MVS 3 6 6
Part No.: 900595
or equivalent.

 

Technical data

Type three-phase
Number of contact studs 6
Max. installation length 6 module(s)
Nominal cross-section 16 mm2

Product 900595 was added to Notepad.

Product 900595 was added to the cart.


MVS three-phase, six-pole, 9 modules

For phase-side connection of three-pole surge arresters to fuse holders (for 1.5-module enclosures).

1 Product

Part No. 900839 MVS 3 6 9

GTIN 4013364153059, Customs tariff No. (EU): 85369001, Gross weight: 13.99 g, PU: 1.00 pc(s)


Images

Additional information

MVS 3 6 9 busbar, three-phase, six-pole, 9 modules
Busbar, three-phase, six-pole, 16 mm²
for phase-side connection of DIN rail mounted
devices to DEHNguards
Max. installation width: 9 mods., DIN 43880

Brand: DEHN
Type: MVS 3 6 9
Part No.: 900839
or equivalent.

Certificates

 

Technical data

Type three-phase
Number of contact studs 6
Max. installation length 9 module(s)
Nominal cross-section 16 mm2

Product 900839 was added to Notepad.

Product 900839 was added to the cart.


MVS four-phase, eight-pole

For phase-side connection of DIN rail mounted devices to DEHNventil M TNS and TT.

2 Products

Part No. 900814 MVS 4 8 11

GTIN 4013364091115, Customs tariff No. (EU): 85369001, Gross weight: 113.50 g, PU: 1.00 pc(s)


Images

Additional information

MVS 4 8 11 busbar, four-phase, eight-pole
Busbar, four-phase, eight-pole, 16 mm²
for phase-side connection of DIN rail mounted
devices to surge arresters
Max. installation width: 11 mods., DIN 43880

Brand: DEHN
Type: MVS 4 8 11
Part No.: 900814
or equivalent.

 

Technical data

Type four-phase
Number of contact studs 8
Max. installation length 11 module(s)
Nominal cross-section 16 mm2

Product 900814 was added to Notepad.

Product 900814 was added to the cart.

Part No. 900850 MVS 4 8 8

GTIN 4013364460379, Customs tariff No. (EU): 85369001, Gross weight: 65.70 g, PU: 5.00 pc(s)


Images

Additional information

MVS 4 8 8 busbar, four-phase, eight-pole
Busbar, four-phase, eight-pole, 10 mm²
for phase-side connection of DIN-rail-mounted devices
to surge arresters
max. installation length: 8 modules, DIN 43880

Brand: DEHN
Type: MVS 4 8 8
Part No.: 900850
or equivalent.

Certificates

 

Technical data

Type four-phase
Number of contact studs 8
Max. installation length 8 module(s)
Nominal cross-section 10 mm2

Product 900850 was added to Notepad.

Product 900850 was added to the cart.


MVS four-phase, 56-pole

For phase-side connection of surge arresters.

1 Product

Part No. 900614 MVS 4 56

GTIN 4013364072534, Customs tariff No. (EU): 85369001, Gross weight: 830.00 g, PU: 1.00 pc(s)


Images

Additional information

MVS 4 56 busbar, four-phase, 56-pole
Busbar, four-phase, 56-pole, 16 mm²
for phase-side connection of surge arresters
Max. installation width: 56 mods., DIN 43880

Brand: DEHN
Type: MVS 4 56
Part No.: 900614
or equivalent.

 

Technical data

Type four-phase
Number of contact studs 56
Max. installation length 56 module(s)
Nominal cross-section 16 mm2

Product 900614 was added to Notepad.

Product 900614 was added to the cart.


MVS single-phase, four-pole, 8 Modules

Modular wiring clip for TT systems, insulated, single-phase, four-pole with connection clamp up to 50 mm².

1 Product

Part No. 900849 MVS 1 4 8 TT

GTIN 4013364473348, Customs tariff No. (EU): 85369001, Gross weight: 119.50 g, PU: 1.00 pc(s)


Images

Additional information

Modular wiring system four-pole MVS 1 4 8 TT
for connecting the neutral potential of
arresters in a TT system
Suitable e.g. for 3x DEHNvenCI 255 (FM)
and 1x DEHNgap Maxi 1 255
Terminal up to 50 mm²
insulated, single-phase, four-pole
Dimensions: 166 x 38 x 22 mm

Brand: DEHN
Type: MVS 1 4 8 TT
Part No.: 900849
or equivalent.

Certificates

 

Technical data

Type Single-phase
Number of contact studs 4
Dimensions 166 x 38.1 x 22 mm
Max. lightning current (10/350 µs) based on DIN EN 61643-11 (Iimp ) 100 kA
Material of the electrical conductor E-Cu-ETP
Insulation material PC
Cross-sectional area of the feed terminal 10–50 mm (solid or stranded) / 6–35 mm² (flexible with wire end ferrule)
Max. tightening torque of the clamping screw 7 Nm
Insulated design Yes

Product 900849 was added to Notepad.

Product 900849 was added to the cart.


Earthing clip for 1.5-module enclosures, single-phase, two-pole

Earthing clip for connecting e.g. two SPDs with 1.5-module enclosure, with terminal.

1 Product

Part No. 900460 EB 1 2 1.5

GTIN 4013364244146, Customs tariff No. (EU): 85369095, Gross weight: 40.00 g, PU: 1.00 pc(s)


Images

Additional information

Two-pole EB 1 2 1.5 earthing clip
Earthing clip for connecting the earth terminal of e.g. two
SPDs with 1.5-module enclosure and terminal to earth
Single-phase, two-pole
Terminal up to 25 mm2
Dimensions: (31 x 60 x 28) mm

Brand: DEHN
Type: EB 1 2 1.5
Part No.: 900460
or equivalent.

 

Technical data

Type single-phase
Number of contact studs 2
Dimensions 34 x 60 x 28 mm
Material copper and tin-plated brass
Terminal up to 25 mm2

Product 900460 was added to Notepad.

Product 900460 was added to the cart.


Earthing clip for 1.5-module enclosures, single-phase, three-pole

Earthing clip for connecting e.g. three SPDs with 1.5-module enclosure, with terminal.

1 Product

Part No. 900418 EB 1 3 1.5

GTIN 4013364159884, Customs tariff No. (EU): 85369095, Gross weight: 49.00 g, PU: 1.00 pc(s)


Images

Additional information

Three-pole EB 1 3 1.5 earthing clip
Earthing clip for connecting the earth terminal of e.g. three
SPDs with 1.5-module enclosure and terminal to earth
Single-phase, three-pole
Terminal up to 25 mm2
Dimensions: (31 x 85 x 28) mm

Brand: DEHN
Type: EB 1 3 1.5
Part No.: 900418
or equivalent.

 

Technical data

Type single-phase
Number of contact studs 3
Dimensions 34 x 85 x 28 mm
Material copper and tin-plated brass
Terminal up to 25 mm2

Product 900418 was added to Notepad.

Product 900418 was added to the cart.


Earthing clip for 1.5-module enclosures, single-phase, four-pole

Earthing clip for connecting e.g. four SPDs with 1.5-module enclosure, with terminal.

1 Product

Part No. 900429 EB 1 4 1.5

GTIN 4013364159891, Customs tariff No. (EU): 85369095, Gross weight: 59.00 g, PU: 1.00 pc(s)


Images

Additional information

Four-pole EB 1 4 1.5 3 earthing clip
Earthing clip for connecting the earth terminal of e.g. four
SPDs with 1.5-module enclosure and terminal to earth
Single-phase, four-pole
Terminal up to 25 mm2
Dimensions: (31 x 85 x 28) mm

Brand: DEHN
Type: EB 1 4 1.5
Part No.: 900429
or equivalent.

 

Technical data

Type single-phase
Number of contact studs 4
Dimensions 34 x 112 x 28 mm
Material copper and tin-plated brass
Terminal up to 25 mm2

Product 900429 was added to Notepad.

Product 900429 was added to the cart.


Earthing clip for two-module enclosures, single-phase, two-pole

Earthing clip for connecting e.g. two SPDs with two-module enclosure, with terminal.

1 Product

Part No. 900419 EB 1 2 5

GTIN 4013364156821, Customs tariff No. (EU): 85369095, Gross weight: 39.00 g, PU: 1.00 pc(s)


Images

Additional information

Two-pole EB 1 2 5 earthing clip
Earthing clip for connecting the earth terminal of e.g. two
DEHNguard 1000 (FM), single-phase, two-pole
Terminal up to 25 mm2
Dimensions: (34 x 77 x 28) mm

Brand: DEHN
Type: EB 1 2 5
Part No.: 900419
or equivalent.

 

Technical data

Type single-phase
Number of contact studs 2
Dimensions 34 x 77 x 28 mm
Material copper and tin-plated brass
Terminal up to 25 mm2

Product 900419 was added to Notepad.

Product 900419 was added to the cart.


Earthing clip for two-module enclosures, single-phase, three-pole

Earthing clip for connecting e.g. three SPDs with two-module enclosure, with terminal.

1 Product

Part No. 900411 EB DG 1000 1 3

GTIN 4013364107205, Customs tariff No. (EU): 85369095, Gross weight: 54.10 g, PU: 1.00 pc(s)


Images

Additional information

Three-pole EB DG 1000 1 3 earthing clip
Earthing clip for connecting the earth terminal of e.g. three
DEHNguard 1000 (FM), single-phase, three-pole
Terminal up to 25 mm2
Dimensions: (34 x 112 x 28) mm

Brand: DEHN
Type: EB DG 1000 1 3
Part No.: 900411
or equivalent.

 

Technical data

Type single-phase
Number of contact studs 3
Dimensions 34 x 112 x 28 mm
Material copper and tin-plated brass
Terminal up to 25 mm2

Product 900411 was added to Notepad.

Product 900411 was added to the cart.


Earthing clip for two-module enclosures, single-phase, four-pole

Earthing clip for connecting e.g. four SPDs in a two-module enclosure, with terminal.

1 Product

Part No. 900417 EB 1 4 9

GTIN 4013364120419, Customs tariff No. (EU): 85369095, Gross weight: 66.40 g, PU: 1.00 pc(s)


Images

Additional information

Four-pole EB 1 4 9 earthing clip
Earthing clip for connecting the earth terminal of e.g.
four DEHNbloc M 1 ... (FM),
single-phase, four-pole
Terminal up to 25 mm2
Dimensions: (34 x 148 x 28) mm

Brand: DEHN
Type: EB 1 4 9
Part No.: 900417
or equivalent.

Certificates

 

Technical data

Type single-phase
Number of contact studs 4
Dimensions 34 x 148 x 28 mm
Material copper and tin-plated brass
Terminal up to 25 mm2

Product 900417 was added to Notepad.

Product 900417 was added to the cart.


Earthing clip for three-module enclosures, single-phase, three-pole

Earthing clip for connecting e.g. three SPDs with three-module enclosure, with terminal.

1 Product

Part No. 900461 EB 1 3 10

GTIN 4013364260559, Customs tariff No. (EU): 85369095, Gross weight: 68.00 g, PU: 1.00 pc(s)


Images

Additional information

Earthing clip with three-module enclosure, single-phase, three-pole
Earthing clip for connecting the earth terminal of e.g. three
SPDs with 3-module enclosure and terminal to earth
Single-phase, three-pole
Terminal up to 25 mm2
Dimensions: (31 x 153 x 28) mm

Brand: DEHN
Type: EB 1 3 10
Part No.: 900461
or equivalent.

 

Technical data

Type single-phase
Number of contact studs 3
Dimensions 34 x 158 x 28 mm
Material copper and tin-plated brass
Terminal up to 25 mm2

Product 900461 was added to Notepad.

Product 900461 was added to the cart.


Earthing clip for three-module enclosures, single-phase, four-pole

Earthing clip for connecting e.g. four SPDs with three-module enclosure, with terminal.

1 Product

Part No. 900462 EB 1 4 13

GTIN 4013364260566, Customs tariff No. (EU): 85369095, Gross weight: 86.00 g, PU: 1.00 pc(s)


Images

Additional information

Earthing clip with three-module enclosure, single-phase, four-pole
Earthing clip for connecting the earth terminal of e.g. four
SPDs with 3-module enclosure and terminal to earth
Single-phase, four-pole
Terminal up to 25 mm2
Dimensions: (31 x 205 x 28) mm

Brand: DEHN
Type: EB 1 4 13
Part No.: 900462
or equivalent.

 

Technical data

Type single-phase
Number of contact studs 4
Dimensions 34 x 212 x 28 mm
Material copper and tin-plated brass
Terminal up to 25 mm2

Product 900462 was added to Notepad.

Product 900462 was added to the cart.


back to top