DEHNrecord Alert
:quality(98)/dehn-international.com/store/f/57080975/HDVORSCHAU/910694a1.jpg)
:quality(98)/dehn-international.com/store/f/57080975/HDVORSCHAU/910694a1.jpg)
- Modbus TCP/RTU communication module
- Integration of Red/Line and Yellow/Line SPDs in a monitoring system
- Monitoring of up to 4 surge arresters with remote signalling contacts and up to 150 BLITZDUCTOR XT arresters (RS 485)
- Integration of the remote signalling contacts of further user-defined functional modules in the monitoring system
Details
:quality(98)/dehn-international.com/store/f/57080976/HDVORSCHAU/910694az1.jpg)
:quality(98)/dehn-international.com/store/f/57080976/HDVORSCHAU/910694az1.jpg)
Part No. 910694 DRC AL MODBUS
GTIN 4013364350212, Customs tariff No. (EU): 90308900, Gross weight: 123.00 g, PU: 1.00 pc(s)
Technical data
Input voltage range (d.c.) (UIN ) | 11-28 V |
Max. power | 600 mW |
Inputs | 4 universally applicable remote signalling contacts and up to 150 BLITZDUCTOR XT via DRC MCM AL XT (910 698) |
Communication | Modbus RTU/TCP |
Part No. 910698 DRC MCM AL XT
GTIN 4013364337053, Customs tariff No. (EU): 90308900, Gross weight: 67.05 g, PU: 1.00 pc(s)
Technical data
Input voltage range (d.c.) (UIN ) | 18-48 V |
Max. nominal current consumption (IIN ) | 100 mA |
RFID transmission frequency | 125 kHz |
Physical interface | RS485 |
Delivery includes | base part, monitoring module, quick guide and labelling system |