Fixed Ball Points
![](/thumbor/unsafe/fit-in/480x/filters:fill(ffffff,false):quality(98)/dehn-international.com/store/f/46457682/HDVORSCHAU/754235a2_16-9.jpg)
![](/thumbor/unsafe/fit-in/1280x720/filters:fill(ffffff,false):quality(98)/dehn-international.com/store/f/46457682/HDVORSCHAU/754235a2_16-9.jpg)
- Suitable for fixing busbar connections according to DIN 43673-1
- Self-locking nut
- M12 or M16 non-cutting formed female thread
- M12 or M16 threaded pin
Details
![](/thumbor/unsafe/fit-in/300x300/filters:fill(ffffff,false):quality(98)/dehn-international.com/store/f/46457683/HDVORSCHAU/706235a2.jpg)
![lorem ipsum](/thumbor/unsafe/fit-in/1280x/filters:fill(ffffff,false):quality(98)/dehn-international.com/store/f/46457683/HDVORSCHAU/706235a2.jpg)
Part No. 706300 KFP 20 S AL 12
GTIN 4013364003675, Customs tariff No. (EU): 85359000, Gross weight: 129.00 g, PU: 1.00 pc(s)
Technical data
Fixed ball point Ø | 20 mm |
Bore Ø | 12.5 mm |
Dimensions | 45 x 30 x 9 mm |
Max. cable cross-section Cu | 50 mm² |
Max. short-circuit current Ik 0.5 s | 14.0 kA |
Max. short-circuit current Ik 1 s | 9.9 kA |
Part No. 756300 KFP 25 S AL 12
GTIN 4013364003682, Customs tariff No. (EU): 76169990, Gross weight: 212.00 g, PU: 1.00 pc(s)
Technical data
Fixed ball point Ø | 25 mm |
Bore Ø | 12.5 mm |
Dimensions | 50 x 30 x 9 mm |
Max. cable cross-section Cu | 95 mm² |
Max. short-circuit current Ik 0.5 s | 26.5 kA |
Max. short-circuit current Ik 1 s | 18.7 kA |
Part No. 754235 KFP 20 M12 35 SSM
GTIN 4013364004221, Customs tariff No. (EU): 85359000, Gross weight: 183.70 g, PU: 1.00 pc(s)
Technical data
Fixed ball point Ø | 20 mm |
Dimensions | M12 x 35 mm |
Wrench size | 24 mm |
Max. cable cross-section Cu | 120 mm² |
Max. short-circuit current Ik 0.5 s | 33.5 kA |
Max. short-circuit current Ik 1 s | 23.7 kA |
Part No. 754238 KFP 20 M12 45 SN7078
GTIN 4013364131309, Customs tariff No. (EU): 85359000, Gross weight: 180.00 g, PU: 1.00 pc(s)
Technical data
Fixed ball point Ø | 20 mm |
Dimensions | M12 x 45 mm |
Wrench size | 24 mm |
Max. cable cross-section Cu | 120 mm² |
Max. short-circuit current Ik 0.5 s | 33.5 kA |
Max. short-circuit current Ik 1 s | 23.7 kA |
Part No. 754645 KFP 20 M16 45 SSM
GTIN 4013364004238, Customs tariff No. (EU): 85359000, Gross weight: 286.80 g, PU: 1.00 pc(s)
Technical data
Fixed ball point Ø | 20 mm |
Dimensions | M16 x 45 mm |
Wrench size | 24 mm |
Max. cable cross-section Cu | 120 mm² |
Max. short-circuit current Ik 0.5 s | 33.5 kA |
Max. short-circuit current Ik 1 s | 23.7 kA |
Part No. 755225 KFP 25 M12 25 SSM
GTIN 4013364004498, Customs tariff No. (EU): 85359000, Gross weight: 265.00 g, PU: 1.00 pc(s)
Technical data
Fixed ball point Ø | 25 mm |
Dimensions | M12 x 25 mm |
Wrench size | 27 mm |
Max. cable cross-section Cu | 150 mm² |
Max. short-circuit current Ik 0.5 s | 42.0 kA |
Max. short-circuit current Ik 1 s | 29.6 kA |
Part No. 755245 KFP 25 M12 45 SSM
GTIN 4013364000070, Customs tariff No. (EU): 85359000, Gross weight: 278.00 g, PU: 1.00 pc(s)
Technical data
Fixed ball point Ø | 25 mm |
Dimensions | M12 x 45 mm |
Wrench size | 27 mm |
Max. cable cross-section Cu | 150 mm² |
Max. short-circuit current Ik 0.5 s | 42.0 kA |
Max. short-circuit current Ik 1 s | 29.6 kA |
Part No. 755645 KFP 25 M16 45 SSM
GTIN 4013364000100, Customs tariff No. (EU): 85359000, Gross weight: 318.90 g, PU: 1.00 pc(s)
Technical data
Fixed ball point Ø | 25 mm |
Dimensions | M16 x 45 mm |
Wrench size | 27 mm |
Max. cable cross-section Cu | 150 mm² |
Max. short-circuit current Ik 0.5 s | 42.0 kA |
Max. short-circuit current Ik 1 s | 29.6 kA |
Part No. 755247 KFP 25 M12 45 SN7125
GTIN 4013364133327, Customs tariff No. (EU): 85359000, Gross weight: 278.00 g, PU: 1.00 pc(s)
Technical data
Fixed ball point Ø | 25 mm |
Dimensions | M12 x 45 mm |
Wrench size | 27 mm |
Max. cable cross-section Cu | 150 mm² |
Max. short-circuit current Ik 0.5 s | 42.0 kA |
Max. short-circuit current Ik 1 s | 29.6 kA |
Part No. 754205 KFP 20 M10
GTIN 4013364097865, Customs tariff No. (EU): 85359000, Gross weight: 136.60 g, PU: 1.00 pc(s)
Technical data
Fixed ball point Ø | 20 mm |
Dimensions | M10 |
Wrench size | 24 mm |
Max. cable cross-section Cu | 120 mm² |
Max. short-circuit current Ik 0.5 s | 33.5 kA |
Max. short-circuit current Ik 1 s | 23.7 kA |
Part No. 754200 KFP 20 M12
GTIN 4013364004207, Customs tariff No. (EU): 85359000, Gross weight: 131.30 g, PU: 1.00 pc(s)
Technical data
Fixed ball point Ø | 20 mm |
Dimensions | M12 |
Wrench size | 24 mm |
Max. cable cross-section Cu | 120 mm² |
Max. short-circuit current Ik 0.5 s | 33.5 kA |
Max. short-circuit current Ik 1 s | 23.7 kA |
Part No. 754600 KFP 20 M16
GTIN 4013364004214, Customs tariff No. (EU): 85359000, Gross weight: 116.00 g, PU: 1.00 pc(s)
Technical data
Fixed ball point Ø | 20 mm |
Dimensions | M16 |
Wrench size | 24 mm |
Max. cable cross-section Cu | 120 mm² |
Max. short-circuit current Ik 0.5 s | 33.5 kA |
Max. short-circuit current Ik 1 s | 23.7 kA |
Part No. 755200 KFP 25 M12
GTIN 4013364000087, Customs tariff No. (EU): 85359000, Gross weight: 220.00 g, PU: 1.00 pc(s)
Technical data
Fixed ball point Ø | 25 mm |
Dimensions | M12 |
Wrench size | 27 mm |
Max. cable cross-section Cu | 150 mm² |
Max. short-circuit current Ik 0.5 s | 42.0 kA |
Max. short-circuit current Ik 1 s | 29.6 kA |
Part No. 755600 KFP 25 M16
GTIN 4013364000094, Customs tariff No. (EU): 85359000, Gross weight: 204.00 g, PU: 1.00 pc(s)
Technical data
Fixed ball point Ø | 25 mm |
Dimensions | M16 |
Wrench size | 27 mm |
Max. cable cross-section Cu | 150 mm² |
Max. short-circuit current Ik 0.5 s | 42.0 kA |
Max. short-circuit current Ik 1 s | 29.6 kA |
Part No. 755626 KFP 25 M16 25 SKM
GTIN 4013364079625, Customs tariff No. (EU): 85359000, Gross weight: 301.00 g, PU: 1.00 pc(s)
Technical data
Fixed ball point Ø | 25 mm |
Dimensions | M16 x 25 mm |
Max. short-circuit current Ik 0.06 s | 34.0 kA |
DB drawing No. | 3 Ebgw 01.63 |
DB material No. | 157 541 |
Part No. 755627 KFP 25 M12 35 SKM
GTIN 4013364077768, Customs tariff No. (EU): 85359000, Gross weight: 310.90 g, PU: 1.00 pc(s)
Technical data
Fixed ball point Ø | 25 mm |
Dimensions | M12 x 35 mm |
Max. short-circuit current Ik 0.06 s | 34.0 kA |
DB drawing No. | 3 Ebgw 01.63 |
DB material No. | 622 014 |
Part No. 755646 KFP 25 M16 45 SKM
GTIN 4013364079632, Customs tariff No. (EU): 85359000, Gross weight: 330.00 g, PU: 1.00 pc(s)
Technical data
Fixed ball point Ø | 25 mm |
Dimensions | M16 x 45 mm |
Max. short-circuit current Ik 0.06 s | 34.0 kA |
DB drawing No. | 3 Ebgw 01.63 |
DB material No. | 157 542 |
Part No. 755636 KFP 25 M16 25
GTIN 4013364079670, Customs tariff No. (EU): 85359000, Gross weight: 309.50 g, PU: 1.00 pc(s)
Technical data
Fixed ball point Ø | 25 mm |
Dimensions | M16 x 25 mm |
Max. short-circuit current Ik 0.06 s | 34.0 kA |
DB drawing No. | 3 Ebgw 01.63 |
DB material No. | 609 426 |
Part No. 725010 KFP 25 RL 10
GTIN 4013364003750, Customs tariff No. (EU): 85359000, Gross weight: 410.00 g, PU: 1.00 pc(s)
Technical data
Fixed ball point Ø | 25 mm |
For round conductor Ød | 10 mm |
Max. cable cross-section Cu | 95 mm² |
Max. short-circuit current Ik 0.5 s | 26.5 kA |
Max. short-circuit current Ik 1 s | 18.7 kA |
Part No. 725012 KFP 25 RL 12
GTIN 4013364003767, Customs tariff No. (EU): 85359000, Gross weight: 400.00 g, PU: 1.00 pc(s)
Technical data
Fixed ball point Ø | 25 mm |
For round conductor Ød | 12 mm |
Max. cable cross-section Cu | 95 mm² |
Max. short-circuit current Ik 0.5 s | 26.5 kA |
Max. short-circuit current Ik 1 s | 18.7 kA |
Part No. 725014 KFP 25 RL 14
GTIN 4013364003774, Customs tariff No. (EU): 85359000, Gross weight: 385.00 g, PU: 1.00 pc(s)
Technical data
Fixed ball point Ø | 25 mm |
For round conductor Ød | 14 mm |
Max. cable cross-section Cu | 95 mm² |
Max. short-circuit current Ik 0.5 s | 26.5 kA |
Max. short-circuit current Ik 1 s | 18.7 kA |
Part No. 725016 KFP 25 RL 16
GTIN 4013364003781, Customs tariff No. (EU): 85359000, Gross weight: 365.00 g, PU: 1.00 pc(s)
Technical data
Fixed ball point Ø | 25 mm |
For round conductor Ød | 16 mm |
Max. cable cross-section Cu | 95 mm² |
Max. short-circuit current Ik 0.5 s | 26.5 kA |
Max. short-circuit current Ik 1 s | 18.7 kA |
Part No. 725018 KFP 25 RL 18
GTIN 4013364078048, Customs tariff No. (EU): 85359000, Gross weight: 345.00 g, PU: 1.00 pc(s)
Technical data
Fixed ball point Ø | 25 mm |
For round conductor Ød | 18 mm |
Max. cable cross-section Cu | 95 mm² |
Max. short-circuit current Ik 0.5 s | 26.5 kA |
Max. short-circuit current Ik 1 s | 18.7 kA |
Part No. 725020 KFP 25 RL 20
GTIN 4013364003804, Customs tariff No. (EU): 85359000, Gross weight: 320.00 g, PU: 1.00 pc(s)
Technical data
Fixed ball point Ø | 25 mm |
For round conductor Ød | 20 mm |
Max. cable cross-section Cu | 95 mm² |
Max. short-circuit current Ik 0.5 s | 26.5 kA |
Max. short-circuit current Ik 1 s | 18.7 kA |
Part No. 706239 KFP 20 W45M12 SN7024
GTIN 4013364155145, Customs tariff No. (EU): 85359000, Gross weight: 227.00 g, PU: 1.00 pc(s)
Technical data
Fixed ball point Ø | 20 mm |
Dimensions | M12 x 30 mm |
Wrench size | 24 mm |
Max. cable cross-section Cu | 70 mm² |
Max. short-circuit current Ik 0.5 s | 19.5 kA |
Max. short-circuit current Ik 1 s | 13.8 kA |
Part No. 706235 KFP 20 W45 M12 35SSM
GTIN 4013364004290, Customs tariff No. (EU): 85359000, Gross weight: 219.40 g, PU: 1.00 pc(s)
Technical data
Fixed ball point Ø | 20 mm |
Dimensions | M12 x 35 mm |
Wrench size | 24 mm |
Max. cable cross-section Cu | 70 mm² |
Max. short-circuit current Ik 0.5 s | 19.5 kA |
Max. short-circuit current Ik 1 s | 13.8 kA |
Part No. 706645 KFP 20 W45 M16 45SSM
GTIN 4013364004306, Customs tariff No. (EU): 85359000, Gross weight: 273.80 g, PU: 1.00 pc(s)
Technical data
Fixed ball point Ø | 20 mm |
Dimensions | M16 x 45 mm |
Wrench size | 24 mm |
Max. cable cross-section Cu | 70 mm² |
Max. short-circuit current Ik 0.5 s | 19.5 kA |
Max. short-circuit current Ik 1 s | 13.8 kA |
Part No. 756245 KFP 25 W45 M12 45SSM
GTIN 4013364004337, Customs tariff No. (EU): 85359000, Gross weight: 434.40 g, PU: 1.00 pc(s)
Technical data
Fixed ball point Ø | 25 mm |
Dimensions | M12 x 45 mm |
Wrench size | 27 mm |
Max. cable cross-section Cu | 95 mm² |
Max. short-circuit current Ik 0.5 s | 26.5 kA |
Max. short-circuit current Ik 1 s | 18.7 kA |
Part No. 756645 KFP 25 W45 M16 45SSM
GTIN 4013364004344, Customs tariff No. (EU): 85359000, Gross weight: 469.80 g, PU: 1.00 pc(s)
Technical data
Fixed ball point Ø | 25 mm |
Dimensions | M16 x 45 mm |
Wrench size | 27 mm |
Max. cable cross-section Cu | 95 mm² |
Max. short-circuit current Ik 0.5 s | 26.5 kA |
Max. short-circuit current Ik 1 s | 18.7 kA |
Part No. 706200 KFP 20 W45 M12
GTIN 4013364004276, Customs tariff No. (EU): 85359000, Gross weight: 172.40 g, PU: 1.00 pc(s)
Technical data
Fixed ball point Ø | 20 mm |
Dimensions | M12 |
Wrench size | 24 mm |
Max. cable cross-section Cu | 70 mm² |
Max. short-circuit current Ik 0.5 s | 19.5 kA |
Max. short-circuit current Ik 1 s | 13.8 kA |
Part No. 706600 KFP 20 W45 M16
GTIN 4013364004283, Customs tariff No. (EU): 85359000, Gross weight: 158.40 g, PU: 1.00 pc(s)
Technical data
Fixed ball point Ø | 20 mm |
Dimensions | M16 |
Wrench size | 24 mm |
Max. cable cross-section Cu | 70 mm² |
Max. short-circuit current Ik 0.5 s | 19.5 kA |
Max. short-circuit current Ik 1 s | 13.8 kA |
Part No. 756200 KFP 25 W45 M12
GTIN 4013364004313, Customs tariff No. (EU): 85359000, Gross weight: 357.20 g, PU: 1.00 pc(s)
Technical data
Fixed ball point Ø | 25 mm |
Dimensions | M12 |
Wrench size | 27 mm |
Max. cable cross-section Cu | 95 mm² |
Max. short-circuit current Ik 0.5 s | 26.5 kA |
Max. short-circuit current Ik 1 s | 18.7 kA |
Part No. 756600 KFP 25 W45 M16
GTIN 4013364004320, Customs tariff No. (EU): 85359000, Gross weight: 356.00 g, PU: 1.00 pc(s)
Technical data
Fixed ball point Ø | 25 mm |
Dimensions | M16 |
Wrench size | 27 mm |
Max. cable cross-section Cu | 95 mm² |
Max. short-circuit current Ik 0.5 s | 26.5 kA |
Max. short-circuit current Ik 1 s | 18.7 kA |
Part No. 707235 KFP 20 W90 M12 35SSM
GTIN 4013364004382, Customs tariff No. (EU): 85359000, Gross weight: 259.20 g, PU: 1.00 pc(s)
Technical data
Fixed ball point Ø | 20 mm |
Dimensions | M12 x 35 mm |
Wrench size | 24 mm |
Max. cable cross-section Cu | 70 mm² |
Max. short-circuit current Ik 0.5 s | 19.5 kA |
Max. short-circuit current Ik 1 s | 13.8 kA |
Part No. 707645 KFP 20 W90 M16 45SSM
GTIN 4013364004399, Customs tariff No. (EU): 85359000, Gross weight: 298.80 g, PU: 1.00 pc(s)
Technical data
Fixed ball point Ø | 20 mm |
Dimensions | M16 x 45 mm |
Wrench size | 24 mm |
Max. cable cross-section Cu | 70 mm² |
Max. short-circuit current Ik 0.5 s | 19.5 kA |
Max. short-circuit current Ik 1 s | 13.8 kA |
Part No. 757245 KFP 25 W90 M12 45SSM
GTIN 4013364004429, Customs tariff No. (EU): 85359000, Gross weight: 454.40 g, PU: 1.00 pc(s)
Technical data
Fixed ball point Ø | 25 mm |
Dimensions | M12 x 45 mm |
Wrench size | 27 mm |
Max. cable cross-section Cu | 95 mm² |
Max. short-circuit current Ik 0.5 s | 26.5 kA |
Max. short-circuit current Ik 1 s | 18.7 kA |
Part No. 757645 KFP 25 W90 M16 45SSM
GTIN 4013364004436, Customs tariff No. (EU): 85359000, Gross weight: 491.20 g, PU: 1.00 pc(s)
Technical data
Fixed ball point Ø | 25 mm |
Dimensions | M16 x 45 mm |
Wrench size | 27 mm |
Max. cable cross-section Cu | 95 mm² |
Max. short-circuit current Ik 0.5 s | 26.5 kA |
Max. short-circuit current Ik 1 s | 18.7 kA |
Part No. 707200 KFP 20 W90 M12
GTIN 4013364004368, Customs tariff No. (EU): 85359000, Gross weight: 204.40 g, PU: 1.00 pc(s)
Technical data
Fixed ball point Ø | 20 mm |
Dimensions | M12 |
Wrench size | 24 mm |
Max. cable cross-section Cu | 70 mm² |
Max. short-circuit current Ik 0.5 s | 19.5 kA |
Max. short-circuit current Ik 1 s | 13.8 kA |
Part No. 707600 KFP 20 W90 M16
GTIN 4013364004375, Customs tariff No. (EU): 85359000, Gross weight: 191.00 g, PU: 1.00 pc(s)
Technical data
Fixed ball point Ø | 20 mm |
Dimensions | M16 |
Wrench size | 24 mm |
Max. cable cross-section Cu | 70 mm² |
Max. short-circuit current Ik 0.5 s | 19.5 kA |
Max. short-circuit current Ik 1 s | 13.8 kA |
Part No. 757200 KFP 25 W90 M12
GTIN 4013364004405, Customs tariff No. (EU): 85359000, Gross weight: 394.80 g, PU: 1.00 pc(s)
Technical data
Fixed ball point Ø | 25 mm |
Dimensions | M12 |
Wrench size | 27 mm |
Max. cable cross-section Cu | 95 mm² |
Max. short-circuit current Ik 0.5 s | 26.5 kA |
Max. short-circuit current Ik 1 s | 18.7 kA |
Part No. 757600 KFP 25 W90 M16
GTIN 4013364004412, Customs tariff No. (EU): 85359000, Gross weight: 370.00 g, PU: 1.00 pc(s)
Technical data
Fixed ball point Ø | 25 mm |
Dimensions | M16 |
Wrench size | 27 mm |
Max. cable cross-section Cu | 95 mm² |
Max. short-circuit current Ik 0.5 s | 26.5 kA |
Max. short-circuit current Ik 1 s | 18.7 kA |