Your dashboard services.
Register to access all tools.

10 A continuity tester HT EQUITEST

For testing the continuity of steel reinforcements in reinforced concrete in accordance with DIN EN 62305-3 as well as the protective and equipotential bonding conductors with a measuring current of 10 A. The EQUITEST is an accessory for the COMBI G3 installation test device and can only be used in combination with it. LED indicators for displaying the measurement status. Recognition of manual and automatic operating modes.Accessories:
  • Optical connecting cable to COMBI G3 master device
  • Power cable with Schuko Euro plug
  • Cable set: 2 cables (L=3,000mm) with integrated alligator clip
  • Storage bag
  • ISO9000 calibration certificate
  • Operating instructions
  • Instruction card for operating instructions / software download

1 Product

Part No. 578321 EQUITEST

GTIN 4013364538658, Customs tariff No. (EU): 85444290, Gross weight: 2.43 kg, PU: 1.00 pc(s)


Images

Additional information



Brand: DEHN
Type: EQUITEST
Part No.: 578321
or equivalent.

Certificates

 

Technical data

Measurement status display LED
Test current >10 A AC
Measuring method 4 cables
Power supply 230 V / 240 V ±10% – 50 / 60 Hz
Master device interface Optical / USB interface
Mobile devices interface Wi-Fi (through HTAnalysis app)
Dimensions (l x w x d) 210 x 115 x 60 mm

Product 578321 was added to Notepad.

Product 578321 was added to the cart.


back to top