Your dashboard services.
Register to access all tools.

HT T2100 earth resistance clamp meter

Can be used for earth loop measurement and for earthing measurement without an auxiliary earth electrode. Measurement category CAT IV / CAT III. Automatic calibration, Bluetooth interface, including software.Can be used as an accessory for the COMBI G3 installation test device. Wide range of accessories:
  • Robust protective case
  • 4x 1.5-V AA batteries
  • Resistance test loop 1 Ω, 5 Ω, 10 Ω
  • Operating instructions
  • ISO 9000 calibration certificate

1 Product

Part No. 578322 T2100

GTIN 4013364538665, Customs tariff No. (EU): 90303370, Gross weight: 2.74 kg, PU: 1.00 pc(s)


Images

Additional information



Brand: DEHN
Type: T2100
Part No.: 578322
or equivalent.

Certificates

 

Technical data


Product 578322 was added to Notepad.

Product 578322 was added to the cart.


back to top