Your dashboard services.
Register to access all tools.

Digital earth resistance meter HT M71

Compact earthing resistance meter with ergonomic design and electronic function selector switches. For measuring the earth resistance with the 2- and 3-wire measurement. The device is equipped with interference voltage suppression. Wide range of accessories:
  • Storage bag
  • 4x 1.5-V AA batteries
  • Universal KIT: 3 measuring lines + 3 alligator clips + 2 earth spikes
  • Operating instructions
  • ISO9000 calibration certificate

1 Product

Part No. 578320 M71

GTIN 4013364538641, Customs tariff No. (EU): 90318080, Gross weight: 2197.00 g, PU: 1.00 pc(s)


Images

Additional information

Certificates

 

Technical data

Display Digital LCD display
Battery 4x 1.5-V AA batteries
Measuring range 0.01–50 kΩ
Measuring method 2 or 3 conductor resistance measurement
Dimensions (l x w x d) 240 x 100 x 45 mm

Product 578320 was added to Notepad.

Product 578320 was added to the cart.


back to top