Your dashboard services.
Register to access all tools.

Installation test device HT COMBI G3

VDE0100 / VDE 0105 installation test deviceCan be used for low-impedance, loop impedance and insulation measurement.For testing the continuity of steel reinforcements in reinforced concrete with 10 A test current as per DIN EN 62305-3. (Necessary accessories: EQUITEST 10 A – part no. 578 321)Additional measuring methods:Earthing measurement with 2 and 3-conductor methodEarthing measurement with optional earth resistance clamp meter (tongs T2100 – part no. 578 322)Earth resistance measurement with 4-conductor methodWide range of accessories:
  • Robust transport case
  • 6 rechargeable batteries (NiMH 1.2 V AA)
  • External charger
  • Universal KIT: 4 measuring lines + 4 alligator clips + 3 test prods
  • 3-conductor Schuko cable (L 1,500 mm)
  • Stylus
  • Quick guide and operating instructions
  • ISO9000 calibration certificate
  • TOPVIEW software + USB connecting cable

1 Product

Part No. 578323 COMBI G3

GTIN 4013364538634, Customs tariff No. (EU): 90318080, Gross weight: 1.25 kg, PU: 1.00 pc(s)


Images

Additional information



Brand: DEHN
Type: COMBI G3
Part No.: 578323
or equivalent.

Certificates

 

Technical data

Display Colour touchscreen with backlight
Resistance measuring range 0.001 to 99.9 Ω
Test current 0.2 and 10 A (with EQUITEST 10 A accessory)
Test function 2, 3 and 4-conductor
Interface Optically isolated on USB, Wi-Fi integrated
Internal test memory 999 measurements
Dimensions (l x w x d) 235 x 165 x 75 mm

Product 578323 was added to Notepad.

Product 578323 was added to the cart.


back to top