DEHNgap C S SN

  • Specifically designed for use in 3+1 and 1+1 configurations of TT systems acc. to IEC 60364-5-53 between neutral conductor N and protective conductor PE
  • High discharge capacity
  • Two-part surge arrester consisting of a base part and a pluggable spark-gap-based protection module
  • Energy coordination with other arresters of the Red/Line product family
  • Operating state / fault indication by green / red indicator flag in the inspection window
  • With remote signalling contact for monitoring device
  • Easy replacement of protection modules without tools due to module locking system with module release button
  • Vibration and shock-tested according to EN 60068-2

DEHNgap C S SN1835 FM

Railway interference arrester; FM version with floating remote signalling contact.

1 Product

Part No. 952033 DGP C S SN1835 FM

GTIN 4013364156050, Customs tariff No. (EU): 85363030, Gross weight: 125.00 g, PU: 1.00 pc(s)


Images

 

Technical data


Product 952033 was added to Notepad.

Product 952033 was added to the cart.


back to top