Part No. 766364 AK 36 SK STK 330
GTIN 4013364128262, Customs tariff No. (EU): 82055980, Gross weight: 240.00 g, PU: 1.00 Pakkestørrelse
Technical data
Totallængde (lG ) | 330 mm |
Diameter | 30 mm |
Part No. 766049 AK AH ZK ISMTC
GTIN 4013364108059, Customs tariff No. (EU): 82055980, Gross weight: 165.00 g, PU: 1.00 Pakkestørrelse
Technical data
Samlet længde (lG ) | 340 mm |
Part No. 766057 RP 250 115 20
GTIN 4013364125087, Customs tariff No. (EU): 68053000, Gross weight: 287.00 g/PAK, PU: 1.00 PAK
Technical data
Dimensioner | 250 x 115 x 20 mm |
Part No. 769516 ES SQL ALSTK 1035
GTIN 4013364157378, Customs tariff No. (EU): 82055980, Gross weight: 1.22 kg, PU: 1.00 Pakkestørrelse
Technical data
Samlet længde (lG ) | 1035 mm |
Diameter | 43 mm |
Part No. 765005 SSK M12
GTIN 4013364051775, Customs tariff No. (EU): 82055980, Gross weight: 116.70 g, PU: 1.00 Pakkestørrelse
Technical data
Materiale | St, kunststofindkapslet |
Part No. 766164 SSK 36 STK 560
GTIN 4013364121751, Customs tariff No. (EU): 82055980, Gross weight: 400.00 g, PU: 1.00 Pakkestørrelse
PredecessorTechnical data
Totallængde (lG ) | 560 mm |
Diameter | 30 mm |
Part No. 766169 SSK 36 STK 930SN7689
GTIN 4013364230675, Customs tariff No. (EU): 82055980, Gross weight: 570.00 g, PU: 1.00 Pakkestørrelse
Technical data
Totallængde (lG ) | 930 mm |
Diameter | 30 mm |
Part No. 766365 AK 36 SQ STK 360
GTIN 4013364121768, Customs tariff No. (EU): 82055980, Gross weight: 200.00 g, PU: 1.00 Pakkestørrelse
PredecessorTechnical data
Totallængde (lG ) | 360 mm |
Diameter | 30 mm |
Part No. 766056 RK 230 100 AS25
GTIN 4013364125070, Customs tariff No. (EU): 39249000, Gross weight: 204.00 g, PU: 1.00 Pakkestørrelse
Technical data
Dimensioner | 230 x 100 mm |
Diameter | 25 mm |
Part No. 765009 SSK SQ
GTIN 4013364051782, Customs tariff No. (EU): 82055980, Gross weight: 145.00 g, PU: 1.00 Pakkestørrelse
Technical data
Materiale | Polyamid |