Your dashboard services.
Register to access all tools.

Isolerstang med håndsving

  • Til nødbetjening ved motorsvigt
  • Til inden- og udendørs anlæg

Arbejdshoved

Med sekskant 24mm og sekskantkobling 12mm.

1 Product

Part No. 763712 AK SK24 SK12

GTIN 4013364098572, Customs tariff No. (EU): 82055980, Gross weight: 49.00 g, PU: 1.00 Pakkestørrelse


Images

Additional information

 

Technical data

Samlet længde (lG ) 120 mm
Diameter 30 mm
Anvendelse ^

Product 763712 was added to Notepad.

Product 763712 was added to the cart.


Isolerstang med håndsving

Med sekskantkobling 12mm og trykknap.

1 Product

Part No. 763710 IS SK12 HK 1720

GTIN 4013364098558, Customs tariff No. (EU): 82055980, Gross weight: 1.20 kg, PU: 1.00 Pakkestørrelse


Images

 

Technical data

Mærkespænding (UN ) 1 ... 36 kV
Samlet længde (lG ) 1720 mm
Indstiksdybde (IO ) 540 mm
Diameter 30 mm
Anvendelse ^

Product 763710 was added to Notepad.

Product 763710 was added to the cart.


Isolerstangsforlænger

Med sekskantkobling 12mm og trykknap.

1 Product

Part No. 763711 ISV SK12 1060

GTIN 4013364098565, Customs tariff No. (EU): 82055980, Gross weight: 442.00 g, PU: 1.00 Pakkestørrelse


Images

 

Technical data

Mærkespænding (UN ) 1 ... 36 kV
Samlet længde (lG ) 1060 mm
Diameter 30 mm
Anvendelse ^

Product 763711 was added to Notepad.

Product 763711 was added to the cart.


back to top