Kunstlædertasker

Til sammenfasningsvisere og spændingstestere og isolerstænger.

Kunstlædertaske til PHE4, PHE III, ASP, PHV I og IS STK

Med lynlås, håndtag og skulderrem.

2 Products

Part No. 767996 KLT 101 30 10

GTIN 4013364120181, Customs tariff No. (EU): 42029180, Gross weight: 2.30 kg, PU: 1.00 Pakkestørrelse

Predecessor

Images

 

Technical data

Egnet til PHE III, PHE, ASP, PHV, PHV I
Mål 1010 x 300 x 100 mm
Farve Sort ●

Product 767996 was added to Notepad.

Product 767996 was added to the cart.

Part No. 766996 KLT 133 34 10

GTIN 4013364128170, Customs tariff No. (EU): 42029180, Gross weight: 4.00 kg, PU: 1.00 Pakkestørrelse


Images

 

Technical data

Egnet til IS STK
Mål 1300 x 345 x 100 mm
Farve Sort ●

Product 766996 was added to Notepad.

Product 766996 was added to the cart.


Kunstlædertaske til PHE4 og PHE

Med bærerem.

1 Product

Part No. 766602 KLT 247 10 22

GTIN 4013364056626, Customs tariff No. (EU): 42029180, Gross weight: 1.31 kg, PU: 1.00 Pakkestørrelse


Images

Additional information

 

Technical data

Egnet til PHE4 og PHE
Mål 2470 x 220 x 100 mm
Farve Sort ●

Product 766602 was added to Notepad.

Product 766602 was added to the cart.


Kunstlædertaske til PHE4, PHE og PHV I

Med bærerem.

1 Product

Part No. 766601 KLT 121 25 16

GTIN 4013364056596, Customs tariff No. (EU): 42029180, Gross weight: 319.00 g, PU: 1.00 Pakkestørrelse


Images

Additional information

 

Technical data

Egnet til PHE, PHV I
Mål 1200 x 250 x 160 mm
Farve Sort ●

Product 766601 was added to Notepad.

Product 766601 was added to the cart.


Kunstlædertaske til PHE/G

Med bærerem.

1 Product

Part No. 766614 KLT 160 17

GTIN 4013364056916, Customs tariff No. (EU): 42029180, Gross weight: 600.00 g, PU: 1.00 Pakkestørrelse


Images

Additional information

 

Technical data

Egnet til PHE/G
Mål Ø170 x 1600 mm
Farve Sort ●

Product 766614 was added to Notepad.

Product 766614 was added to the cart.


Kunstlædertaske til ASP og HSA

Med lynlås og bærerem.

1 Product

Part No. 767574 KLT 104 9

GTIN 4013364125971, Customs tariff No. (EU): 42029180, Gross weight: 740.00 g, PU: 1.00 Pakkestørrelse


Images

Additional information

 

Technical data

Egnet til ASP, HSA
Mål Ø90 x 1040 mm
Farve Sort ●

Product 767574 was added to Notepad.

Product 767574 was added to the cart.


back to top