Your dashboard services.
Register to access all tools.

Jordingsspids

Til jording i forbindelse med mobile enheder som f.eks. køretøjer, generatorer og lign.

2 Products

Part No. 634145 ES 50X50X3 450 V2A

GTIN 4013364125735, Customs tariff No. (EU): 85389099, Gross weight: 1.20 kg, PU: 1.00 Pakkestørrelse

Predecessor

Images

Additional information


Materiale (profil): St/tZn
Profil: 50 x 50 x 3 mm
Længde: 450 mm

fabrikat: DEHN
Type: ES 50X50X3 450 V2A
artikelnr.: 634145
eller tilsvarende

Certificates

 

Technical data

Materiale (profil) St/tZn
Profil 50 x 50 x 3 mm
Længde (l1) 450 mm
Skrue di M8 x 40 mm
Møtrik Fingerskruer M8

Product 634145 was added to Notepad.

Product 634145 was added to the cart.

Part No. 634160 ES 50X50X3 600 V2A

GTIN 4013364125728, Customs tariff No. (EU): 85389099, Gross weight: 1.60 kg, PU: 1.00 Pakkestørrelse

Predecessor

Images

Additional information


Materiale (profil): St/tZn
Profil: 50 x 50 x 3 mm
Længde: 600 mm

fabrikat: DEHN
Type: ES 50X50X3 600 V2A
artikelnr.: 634160
eller tilsvarende

Certificates

 

Technical data

Materiale (profil) St/tZn
Profil 50 x 50 x 3 mm
Længde (l1) 600 mm
Skrue di M8 x 40 mm
Møtrik Fingerskruer M8

Product 634160 was added to Notepad.

Product 634160 was added to the cart.


back to top