Your dashboard services.
Register to access all tools.

Spændingstester DEHNcap/P

Nem kontrol af spændingsløs tilstandØkonomisk

DEHNcap/P-HR

1 Product

Part No. 767101 SAG DCA P HR GA

GTIN 4013364069541, Customs tariff No. (EU): 90303320, Gross weight: 60.00 g, PU: 1.00 Pakkestørrelse


Images

 

Technical data

Dimensioner 40 x 48 x 35 mm
Afstand mellem stik 19 mm
Tændspænding (HR-system) 90 V
Indgangsmodstand (HR-system) 36 Mohm

Product 767101 was added to Notepad.

Product 767101 was added to the cart.


DEHNcap/P-LRM

1 Product

Part No. 767102 SAG DCA P LRM GA

GTIN 4013364074064, Customs tariff No. (EU): 90303320, Gross weight: 62.00 g, PU: 1.00 Pakkestørrelse


Images

 

Technical data

Dimensioner 40 x 48 x 35 mm
Afstand mellem stik 14 mm
Tændspænding (LRM-system) 5 V
Indgangsmodstand (LRM-system) 2 Mohm

Product 767102 was added to Notepad.

Product 767102 was added to the cart.


back to top