Your dashboard services.
Register to access all tools.

1-polet sammenfasningsviser PHV I

Sikker testSikker indikering

Nominelt spændingsområde op til 36 kV / 50 Hz

3 Products

Part No. 759706 PHV1P 6 12

GTIN 4013364259232, Customs tariff No. (EU): 90303370, Gross weight: 1.60 kg, PU: 1.00 Pakkestørrelse

Predecessor

Images

Certificates

 

Technical data

Nominel spænding (UN ) 6 ... 12 kV
Totallængde (lG ) 1270 mm
Indstiksdybde (IO ) 450 mm

Product 759706 was added to Notepad.

Product 759706 was added to the cart.

Part No. 759712 PHV1P 10 20

GTIN 4013364259256, Customs tariff No. (EU): 90303370, Gross weight: 2.41 kg, PU: 1.00 Pakkestørrelse

Predecessor

Images

Certificates

 

Technical data

Nominel spænding (UN ) 10 ... 20 kV
Totallængde (lG ) 1270 mm
Indstiksdybde (IO ) 450 mm

Product 759712 was added to Notepad.

Product 759712 was added to the cart.

Part No. 759736 PHV1P 20 36

GTIN 4013364259263, Customs tariff No. (EU): 90303370, Gross weight: 2.65 kg, PU: 1.00 Pakkestørrelse

Predecessor

Images

Certificates

 

Technical data

Nominel spænding (UN ) 20 ... 36 kV
Totallængde (lG ) 1730 mm
Indstiksdybde (IO ) 910 mm

Product 759736 was added to Notepad.

Product 759736 was added to the cart.


Nominelt spændingsområde op til 36 kV / 50 Hz, med omskifter

1 Product

Part No. 759716 PHV1P U 5 36

GTIN 4013364259270, Customs tariff No. (EU): 90303370, Gross weight: 2.66 kg, PU: 1.00 Pakkestørrelse

Predecessor

Images

Certificates

 

Technical data

Nominel spænding (UN ) 5 ... 10 / 20 ... 36 kV
Totallængde (lG ) 1730 mm
Indstiksdybde (IO ) 910 mm

Product 759716 was added to Notepad.

Product 759716 was added to the cart.


back to top