Your dashboard services.
Register to access all tools.

Stangholder til montage på varmeisolerende materialer

Overligger med to skruer M6, med afdækning (ZG) og kunststofdyvel Ø10 mm.

1 Product

Part No. 273731 SH ZS 16 AB D10X180 STTZN ZG

GTIN 4013364096691, Customs tariff No. (EU): 85389099, Gross weight: 149.12 g, PU: 1.00 Pakkestørrelse

Predecessor

Images

Additional information


Isoleringstykkelse: Ca. 110 mm
Materiale (overligger): St/tZn
Materiale (underdel): ZG
Skrue / dyvel: (TX40) 7 x 180 mm

fabrikat: DEHN
Type: SH ZS 16 AB D10X180 STTZN ZG
artikelnr.: 273731
eller tilsvarende

Certificates

 

Technical data

Isoleringstykkelse Ca. 110 mm
Boredybde Ca. 190 mm
Materiale (overligger) St/tZn
Materiale (underdel) ZG
Højde (lederholder) 20 mm
Lederholder 16 mm
Skrue / dyvel bl (TX40) 7 x 180 mm

Product 273731 was added to Notepad.

Product 273731 was added to the cart.


back to top