Your dashboard services.
Register to access all tools.

Prøvespidser

Prøvespids med integreret prøveelektrode til sikker kontaktering af anlægsdele med spænding.

Til PHE III op til 30 kV / kategori "S"

5 Products

Part No. 767760 S60 PS PHE 285

GTIN 4013364072947, Customs tariff No. (EU): 90309000, Gross weight: 177.00 g, PU: 1.00 Pakkestørrelse


Images

Additional information

 

Technical data

Samlet længde (IG ) 320 mm
Indstiksdybde (IO ) 285 mm

Product 767760 was added to Notepad.

Product 767760 was added to the cart.

Part No. 767761 S61 PS PHE 435

GTIN 4013364072954, Customs tariff No. (EU): 90309000, Gross weight: 282.00 g, PU: 1.00 Pakkestørrelse


Images

Additional information

 

Technical data

Samlet længde (IG ) 470 mm
Indstiksdybde (IO ) 435 mm

Product 767761 was added to Notepad.

Product 767761 was added to the cart.

Part No. 767762 S62 PS PHE 620

GTIN 4013364072961, Customs tariff No. (EU): 90309000, Gross weight: 352.90 g, PU: 1.00 Pakkestørrelse


Images

Additional information

 

Technical data

Samlet længde (IG ) 655 mm
Indstiksdybde (IO ) 620 mm

Product 767762 was added to Notepad.

Product 767762 was added to the cart.

Part No. 767763 S63 PS PHE 780

GTIN 4013364072978, Customs tariff No. (EU): 90309000, Gross weight: 528.80 g, PU: 1.00 Pakkestørrelse


Images

Additional information

 

Technical data

Samlet længde (IG ) 815 mm
Indstiksdybde (IO ) 780 mm

Product 767763 was added to Notepad.

Product 767763 was added to the cart.

Part No. 767764 S64 PS PHE 880

GTIN 4013364072114, Customs tariff No. (EU): 90309000, Gross weight: 506.00 g, PU: 1.00 Pakkestørrelse


Images

Additional information

 

Technical data

Samlet længde (IG ) 915 mm
Indstiksdybde (IO ) 880 mm

Product 767764 was added to Notepad.

Product 767764 was added to the cart.


Til PHE III over 30 kV / kategori "S"

1 Product

Part No. 767771 S66 PS PHE 880

GTIN 4013364115118, Customs tariff No. (EU): 90309000, Gross weight: 600.00 g, PU: 1.00 Pakkestørrelse


Images

Additional information

 

Technical data

Samlet længde (IG ) 915 mm
Indstiksdybde (IO ) 880 mm

Product 767771 was added to Notepad.

Product 767771 was added to the cart.


Til PHE III over 30 kV / kategori "S", kodet

1 Product

Part No. 769701 S66PS PHE880 C SN7771

GTIN 4013364242470, Customs tariff No. (EU): 90309000, Gross weight: 770.00 g, PU: 1.00 Pakkestørrelse


Images

Additional information

 

Technical data

Samlet længde (IG ) 915 mm
Indstiksdybde (IO ) 880 mm
Udførelse Kodet

Product 769701 was added to Notepad.

Product 769701 was added to the cart.


Til PHE III op til 30 kV / kategori "L"

1 Product

Part No. 767766 L71 PS PHE 185

GTIN 4013364091696, Customs tariff No. (EU): 90309000, Gross weight: 129.00 g, PU: 1.00 Pakkestørrelse


Images

Additional information

 

Technical data

Samlet længde (IG ) 220 mm
Indstiksdybde (IO ) 185 mm

Product 767766 was added to Notepad.

Product 767766 was added to the cart.


Til PHE III over 30 kV / kategori "L"

1 Product

Part No. 767772 L72 PS PHE 405

GTIN 4013364115101, Customs tariff No. (EU): 90309000, Gross weight: 280.00 g, PU: 1.00 Pakkestørrelse


Images

Additional information

 

Technical data

Samlet længde (IG ) 415 mm
Indstiksdybde (IO ) 380 mm

Product 767772 was added to Notepad.

Product 767772 was added to the cart.


Til Siemens 8CK-koblingsanlæg

Kategori "S" til spændingstester PHE III art.-nr. 767 721, 767 951, 767 722, 767 740 og 767 940.

1 Product

Part No. 767768 S63 PS PHE 8CK

GTIN 4013364113190, Customs tariff No. (EU): 90309000, Gross weight: 445.00 g, PU: 1.00 Pakkestørrelse


Images

Additional information

 

Technical data

Samlet længde (IG ) 880 mm
Indstiksdybde (IO ) 845 mm

Product 767768 was added to Notepad.

Product 767768 was added to the cart.


Til PHE 15 kV / 16,7 Hz

Prøvespids til målehoved art.-nr. 766 677

1 Product

Part No. 766619 PS PHE 15 16.7

GTIN 4013364120488, Customs tariff No. (EU): 90309000, Gross weight: 600.00 g, PU: 1.00 Pakkestørrelse


Images

 

Technical data

Samlet længde (IG ) 1060 mm

Product 766619 was added to Notepad.

Product 766619 was added to the cart.


back to top