Tilbehør til DEHNpipe

EMC-kabelforskruning

Messingforskruning med skærmtilslutning.

1 Product

Part No. 929982 KV S M20 MS 9.5

GTIN 4013364098695, Customs tariff No. (EU): 74122000, Gross weight: 36.00 g, PU: 1.00 Pakkestørrelse


Images

Additional information



fabrikat: DEHN
Type: KV S M20 MS 9.5
artikelnr.: 929982
eller tilsvarende

 

Technical data

Forseglingsvidde (Ø) 6,5-9,5 mm
Skærmdiameter 3,2-6,5 mm
Montage på M20 x 1,5
Kapslingsklasse IP 68

Product 929982 was added to Notepad.

Product 929982 was added to the cart.


Kabelforskruning

Messingforskruning uden skærmtilslutning.

1 Product

Part No. 929984 KV M20 MS 10.5

GTIN 4013364098688, Customs tariff No. (EU): 74122000, Gross weight: 30.00 g, PU: 1.00 Pakkestørrelse


Images

Additional information



fabrikat: DEHN
Type: KV M20 MS 10.5
artikelnr.: 929984
eller tilsvarende

 

Technical data

Forseglingsvidde (Ø) 7,0-10,5 mm
Montage på M20 x 1,5
Kapslingsklasse IP 68

Product 929984 was added to Notepad.

Product 929984 was added to the cart.


Jordingsring MS

Jordingsring af forniklet messing, til ekstern jording af DPI-udstyr.

1 Product

Part No. 929996 ER DPI M20

GTIN 4013364098244, Customs tariff No. (EU): 85369010, Gross weight: 13.20 g, PU: 1.00 Pakkestørrelse


Images

Additional information



fabrikat: DEHN
Type: ER DPI M20
artikelnr.: 929996
eller tilsvarende

 

Technical data

Montage på DPI M20 x 1,5

Product 929996 was added to Notepad.

Product 929996 was added to the cart.