Your dashboard services.
Register to access all tools.

Tilbehør til DEHNgate

Kabelsko med jordleder

Kabelsko med særligt fleksibel, sort kobberjordleder til jording af DEHNgate (Delnr. 929 043, 929 044 eller 929 045).

1 Product

Part No. 929096 EL 16 B17

GTIN 4013364107212, Customs tariff No. (EU): 85444991, Gross weight: 202.70 g, PU: 1.00 Pakkestørrelse


Images

Additional information



fabrikat: DEHN
Type: EL 16 B17
artikelnr.: 929096
eller tilsvarende

 

Technical data

Farve Sort ●
Længde 1000 mm

Product 929096 was added to Notepad.

Product 929096 was added to the cart.


Jordingsblok 4xF

4-polet jordingsblok med F-bøsninger til potentialudligning af satellitkabelskærme eller lynstrømsafleder DGA GF TV.

1 Product

Part No. 929095 EB 4 F

GTIN 4013364113398, Customs tariff No. (EU): 85389099, Gross weight: 90.00 g, PU: 1.00 Pakkestørrelse


Images

Additional information


Max. driftsspænding DC: 65 V
D1 lynstødstrøm (10/350 µs): 10 kA
Frekvensområde: 0-2400 MHz

fabrikat: DEHN
Type: EB 4 F
artikelnr.: 929095
eller tilsvarende

Certificates

 

Technical data

D1 lynstødstrøm (10/350 µs) 10 kA
Farve Blank

Product 929095 was added to Notepad.

Product 929095 was added to the cart.


Befæstigelsesvinkel til HF-afledere

Med tre montagehuller til tre forskellige størrelser DEHNgate;
Eksempelvis 1x 929 042 + 1x 929 057 + 1x (929 043, 929 044, 929 045 or 929 059).

1 Product

Part No. 106329 BW90 B17 21 16 V2A

GTIN 4013364107182, Customs tariff No. (EU): 85389099, Gross weight: 152.63 g, PU: 1.00 Pakkestørrelse


Images

Additional information



fabrikat: DEHN
Type: BW90 B17 21 16 V2A
artikelnr.: 106329
eller tilsvarende

 

Technical data

Materiale Rustfrit

Product 106329 was added to Notepad.

Product 106329 was added to the cart.


Befæstigelsesvinkel til DEHNgate

Egent til montering af en DEHNgate; Delnr. 929 043 – 929 045. Antirotationsbeskyttet boringshul (Ø16 mm).

1 Product

Part No. 106314 BW90 B16 B5.1 6.5 11 V2A

GTIN 4013364136304, Customs tariff No. (EU): 85389099, Gross weight: 100.00 g, PU: 1.00 Pakkestørrelse


Images

Additional information



fabrikat: DEHN
Type: BW90 B16 B5.1 6.5 11 V2A
artikelnr.: 106314
eller tilsvarende

 

Technical data

Materiale Rustfrit

Product 106314 was added to Notepad.

Product 106314 was added to the cart.


back to top