Your dashboard services.
Register to access all tools.

Blindnitte

Med rustfri stift til tilslutning af forbindelseslasker, -bånd eller -ledere efter DIN EN 62305-3, supplement 1.

1 Product

Part No. 528610 BN 5X10 AL V2A

GTIN 4013364150553, Customs tariff No. (EU): 83082000, Gross weight: 2.92 g, PU: 500.00 Pakkestørrelse


Images

Additional information


Materiale: Al / Rustfrit
Hoved: Ø5 mm
Længde: 10 mm

fabrikat: DEHN
Type: BN 5X10 AL V2A
artikelnr.: 528610
eller tilsvarende

 

Technical data

Materiale Al / Rustfrit
Hoved Ø5 mm
Længde 10 mm
Standard EN15979 (DIN 7337)

Product 528610 was added to Notepad.

Product 528610 was added to the cart.


back to top