Your dashboard services.
Register to access all tools.

Adapter og endeafslutning

Adapter klikfatning / bajonetkobling

Til håndtagsforlængelse af isolerstang IS ... STK med jordingsstang ES SQ eller ES SQL.

1 Product

Part No. 766313 AD HV STK SQ

GTIN 4013364115040, Customs tariff No. (EU): 82055980, Gross weight: 413.00 g, PU: 1.00 Pakkestørrelse


Images

 

Technical data

Samlet længde (lG ) 275 mm

Product 766313 was added to Notepad.

Product 766313 was added to the cart.


Endeafslutning med klikfatning

Som afslutning og beskyttelse.

1 Product

Part No. 766888 A STK

GTIN 4013364125209, Customs tariff No. (EU): 85389099, Gross weight: 80.00 g, PU: 1.00 Pakkestørrelse


Images

 

Technical data

Samlet længde (lG ) 85 mm
Diameter 30 / 43 mm

Product 766888 was added to Notepad.

Product 766888 was added to the cart.


Endeafslutning med klikfatning - ring

Som beskyttelse og transportring til arbejde ved luftledninger.

1 Product

Part No. 766889 AR STK

GTIN 4013364125193, Customs tariff No. (EU): 85389099, Gross weight: 192.00 g, PU: 1.00 Pakkestørrelse


Images

 

Technical data

Samlet længde (lG ) 150 mm
Diameter 30 / 43 mm

Product 766889 was added to Notepad.

Product 766889 was added to the cart.


back to top