Your dashboard services.
Register to access all tools.

Underlægsplade

Til beskyttelse af tag under betonsokkel.

Stor

Til betonsokkel (art.-nr. 102 010, 102 002), vægt 17 kg.

1 Product

Part No. 102050 ULP KS D370 SW

GTIN 4013364045996, Customs tariff No. (EU): 39269097, Gross weight: 217.00 g, PU: 1.00 Pakkestørrelse


Images

Additional information


Ydre diameter Ø: 370 mm
Indre diameter Ø: 360 mm
Materiale: EVA
Farve: Sort ●

fabrikat: DEHN
Type: ULP KS D370 SW
artikelnr.: 102050
eller tilsvarende

 

Technical data

Ydre diameter Ø 370 mm
Indre diameter Ø 360 mm
Materiale EVA
Farve Sort ●

Product 102050 was added to Notepad.

Product 102050 was added to the cart.


Lille

Til betonsokkel (art.-nr. 102 075, 102 003), vægt 8,5 kg.

1 Product

Part No. 102060 ULP KS D280 SW

GTIN 4013364094987, Customs tariff No. (EU): 39269097, Gross weight: 139.90 g, PU: 1.00 Pakkestørrelse


Images

Additional information


Ydre diameter Ø: 280 mm
Indre diameter Ø: 270 mm
Materiale: EVA
Farve: Sort ●

fabrikat: DEHN
Type: ULP KS D280 SW
artikelnr.: 102060
eller tilsvarende

 

Technical data

Ydre diameter Ø 280 mm
Indre diameter Ø 270 mm
Materiale EVA
Farve Sort ●

Product 102060 was added to Notepad.

Product 102060 was added to the cart.


back to top