Your dashboard services.
Register to access all tools.

Isoleringsmåtter op til 36 kV

  • Til isolering af arbejdsstedet ved arbejde på strømførende dele op til 36 kV eller i nærheden af strømførende anlæg
  • Forskellige længder

Isoleringsmåtte op til 36 kV

10 Products

Part No. 787459 ES4FI G - 1 X 10

GTIN 4013364480087, Customs tariff No. (EU): 40082110, Gross weight: 84.80 kg, PU: 1.00 Pakkestørrelse


Images

 

Technical data

Klasse 4
Nominel spænding op til (UN ) 36 kV
Temperaturbestandighed -40 °C ... +65 °C
Længde 10 m
Bredde 1000 mm
Tykkelse 5,2 mm
Farve Grå

Product 787459 was added to Notepad.

Product 787459 was added to the cart.

Part No. 787471 ES4FI G - 1 X 1

GTIN 4013364513747, Customs tariff No. (EU): 40082110, Gross weight: 9.92 kg, PU: 1.00 Pakkestørrelse


Images

 

Technical data

Klasse 4
Nominel spænding op til (UN ) 36 kV
Temperaturbestandighed -40 °C ... +65 °C
Længde 1 m
Bredde 1000 mm
Tykkelse 5,2 mm
Farve Grå

Product 787471 was added to Notepad.

Product 787471 was added to the cart.

Part No. 787472 ES4FI G - 1 X 2

GTIN 4013364513754, Customs tariff No. (EU): 40082110, Gross weight: 18.24 kg, PU: 1.00 Pakkestørrelse


Images

 

Technical data

Klasse 4
Nominel spænding op til (UN ) 36 kV
Temperaturbestandighed -40 °C ... +65 °C
Længde 2 m
Bredde 1000 mm
Tykkelse 5,2 mm
Farve Grå

Product 787472 was added to Notepad.

Product 787472 was added to the cart.

Part No. 787473 ES4FI G - 1 X 3

GTIN 4013364513761, Customs tariff No. (EU): 40082110, Gross weight: 26.56 kg, PU: 1.00 Pakkestørrelse


Images

 

Technical data

Klasse 4
Nominel spænding op til (UN ) 36 kV
Temperaturbestandighed -40 °C ... +65 °C
Længde 3 m
Bredde 1000 mm
Tykkelse 5,2 mm
Farve Grå

Product 787473 was added to Notepad.

Product 787473 was added to the cart.

Part No. 787474 ES4FI G - 1 X 4

GTIN 4013364513778, Customs tariff No. (EU): 40082110, Gross weight: 34.88 kg, PU: 1.00 Pakkestørrelse


Images

 

Technical data

Klasse 4
Nominel spænding op til (UN ) 36 kV
Temperaturbestandighed -40 °C ... +65 °C
Længde 4 m
Bredde 1000 mm
Tykkelse 5,2 mm
Farve Grå

Product 787474 was added to Notepad.

Product 787474 was added to the cart.

Part No. 787475 ES4FI G - 1 X 5

GTIN 4013364513785, Customs tariff No. (EU): 40082110, Gross weight: 43.20 kg, PU: 1.00 Pakkestørrelse


Images

 

Technical data

Klasse 4
Nominel spænding op til (UN ) 36 kV
Temperaturbestandighed -40 °C ... +65 °C
Længde 5 m
Bredde 1000 mm
Tykkelse 5,2 mm
Farve Grå

Product 787475 was added to Notepad.

Product 787475 was added to the cart.

Part No. 787476 ES4FI G - 1 X 6

GTIN 4013364513792, Customs tariff No. (EU): 40082110, Gross weight: 51.52 kg, PU: 1.00 Pakkestørrelse


Images

 

Technical data

Klasse 4
Nominel spænding op til (UN ) 36 kV
Temperaturbestandighed -40 °C ... +65 °C
Længde 6 m
Bredde 1000 mm
Tykkelse 5,2 mm
Farve Grå

Product 787476 was added to Notepad.

Product 787476 was added to the cart.

Part No. 787477 ES4FI G - 1 X 7

GTIN 4013364513808, Customs tariff No. (EU): 40082110, Gross weight: 59.84 kg, PU: 1.00 Pakkestørrelse


Images

 

Technical data

Klasse 4
Nominel spænding op til (UN ) 36 kV
Temperaturbestandighed -40 °C ... +65 °C
Længde 7 m
Bredde 1000 mm
Tykkelse 5,2 mm
Farve Grå

Product 787477 was added to Notepad.

Product 787477 was added to the cart.

Part No. 787478 ES4FI G - 1 X 8

GTIN 4013364513815, Customs tariff No. (EU): 40082110, Gross weight: 68.16 kg, PU: 1.00 Pakkestørrelse


Images

 

Technical data

Klasse 4
Nominel spænding op til (UN ) 36 kV
Temperaturbestandighed -40 °C ... +65 °C
Længde 8 m
Bredde 1000 mm
Tykkelse 5,2 mm
Farve Grå

Product 787478 was added to Notepad.

Product 787478 was added to the cart.

Part No. 787479 ES4FI G - 1 X 9

GTIN 4013364513822, Customs tariff No. (EU): 40082110, Gross weight: 76.48 kg, PU: 1.00 Pakkestørrelse


Images

 

Technical data

Klasse 4
Nominel spænding op til (UN ) 36 kV
Temperaturbestandighed -40 °C ... +65 °C
Længde 9 m
Bredde 1000 mm
Tykkelse 5,2 mm
Farve Grå

Product 787479 was added to Notepad.

Product 787479 was added to the cart.


back to top