BLITZDUCTORconnect – Modular
Result: 32/32 Products
Product 927210 was added to Notepad.
Product 927210 was added to the cart.
SPD class | A |
Impulse category | D1, C2, C3 |
Nominal voltage (UN ) | 180 V |
Max. continuous operating voltage (d.c.) (UC ) | 180 V |
Max. continuous operating voltage (a.c.) (UC ) | 127 V |
Nominal current (IL ) | 1.2 A |
D1 Total lightning impulse current (10/350 µs) (Iimp ) | 3 kA |
D1 Lightning impulse current (10/350 µs) per line (Iimp ) | 1.5 kA |
C2 Total nominal discharge current (8/20 µs) (In ) | 10 kA |
C2 Nominal discharge current (8/20 µs) per line (In ) | 5 kA |
Voltage protection level line-line for In C2 (Up ) | ≤ 1100 V |
Voltage protection level line-PG for In C2 (Up ) | ≤ 800 V |
Voltage protection level line-line at 1 kV/µs C3 (Up ) | ≤ 950 V |
Voltage protection level line-PG at 1 kV/µs C3 (UP ) | ≤ 700 V |
Series resistance per line | 0 ohm(s) |
Cut-off frequency line-line at 100 ohms (fG ) | 150 MHz |
Capacitance line-line (C) | ≤ 10 pF pF |
Capacitance line-PG (C) | ≤ 13 pF pF |
Operating temperature range (TU ) | -40 °C ... +80 °C |
Operating state / fault indication | green / red |
Degree of protection | IP 20 |
Connection (input / output) | push-in / push-in |
Cross-sectional area (solid) | 0.2-2.5 mm2 |
Cross-sectional area (flexible) | 0.2-2.5 mm2 |
Earthing via | 35 mm DIN rails acc. to EN 60715 |
Enclosure material | polyamide PA 6.6 |
Colour | yellow |
Test standards | IEC 61643-21 / EN 61643-21 |
Approvals | UL, CSA, ATEX, IECEx, CCC, SIL |
ATEX approvals | TÜV 20 ATEX 8527 X: II 3G Ex ec IIC T4 Gc |
IECEx approvals | IECEx TUR 20.0063X: Ex ec IIC T4 Gc |
China Compulsory Certification | CCC no. 2021312304001192 |
Extended technical data: | - - - - - - - - - - - - - - - - - - - - |
– Discharge current (8/20 µs) [1/2 - PG], [1+2 - PG] | 10 kA (10x) |
– Voltage protection level line-PG at 1 kV/μs C3 after being subjected to Imax (Up ) | ≤ 700 V |
Product 927222 was added to Notepad.
Product 927222 was added to the cart.
SPD class | M |
Impulse category | D1, C1, C2, C3, B2 |
Nominal voltage (UN ) | 12 V |
Max. continuous operating voltage (d.c.) (UC ) | 15 V |
Max. continuous operating voltage (a.c.) (UC ) | 10.6 V |
Nominal current at 70 °C (IL ) | 0.75 A |
D1 Total lightning impulse current (10/350 µs) (Iimp ) | 3 kA |
D1 Lightning impulse current (10/350 µs) per line (Iimp ) | 1.5 kA |
C2 Total nominal discharge current (8/20 µs) (In ) | 10 kA |
C2 Nominal discharge current (8/20 µs) per line (In ) | 5 kA |
Voltage protection level line-line for In C2 (Up ) | ≤ 48 V |
Voltage protection level line-PG for In C2 (Up ) | ≤ 45 V |
Voltage protection level line-line for In C1 (Up ) | ≤ 48 V |
Voltage protection level line-PG for In C1 (Up ) | ≤ 45 V |
Voltage protection level line-line at 1 kV/µs C3 (Up ) | ≤ 38 V |
Voltage protection level line-PG at 1 kV/µs C3 (UP ) | ≤ 20 V |
Series resistance per line | 1 ohm(s) |
Cut-off frequency line-line (fG ) | 1.4 MHz |
Capacitance line-line (C) | ≤ 2,5 nF pF |
Capacitance line-PG (C) | ≤ 4 nF pF |
Operating temperature range (TU ) | -40 °C ... +80 °C |
Operating state / fault indication | green / red |
Degree of protection | IP 20 |
Connection (input / output) | push-in / push-in |
Cross-sectional area (solid) | 0.2-2.5 mm2 |
Cross-sectional area (flexible) | 0.2-2.5 mm2 |
Earthing via | 35 mm DIN rails acc. to EN 60715 |
Enclosure material | polyamide PA 6.6 |
Colour | yellow |
Test standards | IEC 61643-21 / EN 61643-21 |
Approvals | UL, CSA, ATEX, IECEx, CCC, SIL |
ATEX approvals | TÜV 20 ATEX 8527 X: II 3G Ex ec IIC T4 Gc |
IECEx approvals | IECEx TUR 20.0063X: Ex ec IIC T4 Gc |
China Compulsory Certification | CCC no. 2021312304001192 |
Extended technical data: | - - - - - - - - - - - - - - - - - - - - |
– Max. discharge current (8/20 µs) [1/2 - PG], [1+2 - PG] (Imax ) | 20 kA |
– Discharge current (8/20 µs) [1/2 - PG], [1+2 - PG] | 10 kA (10x) |
– Voltage protection level line-PG at 1 kV/μs C3 after being subjected to Imax (Up ) | ≤ 20 V |
Product 927224 was added to Notepad.
Product 927224 was added to the cart.
SPD class | M |
Impulse category | D1, C1, C2, C3, B2 |
Nominal voltage (UN ) | 24 V |
Max. continuous operating voltage (d.c.) (UC ) | 33 V |
Max. continuous operating voltage (a.c.) (UC ) | 23.3 V |
Nominal current at 70 °C (IL ) | 0.75 A |
D1 Total lightning impulse current (10/350 µs) (Iimp ) | 3 kA |
D1 Lightning impulse current (10/350 µs) per line (Iimp ) | 1.5 kA |
C2 Total nominal discharge current (8/20 µs) (In ) | 10 kA |
C2 Nominal discharge current (8/20 µs) per line (In ) | 5 kA |
Voltage protection level line-line for In C2 (Up ) | ≤ 90 V |
Voltage protection level line-PG for In C2 (Up ) | ≤ 75 V |
Voltage protection level line-line for In C1 (Up ) | ≤ 90 V |
Voltage protection level line-PG for In C1 (Up ) | ≤ 75 V |
Voltage protection level line-line at 1 kV/µs C3 (Up ) | ≤ 85 V |
Voltage protection level line-PG at 1 kV/µs C3 (UP ) | ≤ 45 V |
Series resistance per line | 1 ohm(s) |
Cut-off frequency line-line (fG ) | 3.4 MHz |
Capacitance line-line (C) | ≤ 1 nF pF |
Capacitance line-PG (C) | ≤ 2 nF pF |
Operating temperature range (TU ) | -40 °C ... +80 °C |
Operating state / fault indication | green / red |
Degree of protection | IP 20 |
Connection (input / output) | push-in / push-in |
Cross-sectional area (solid) | 0.2-2.5 mm2 |
Cross-sectional area (flexible) | 0.2-2.5 mm2 |
Earthing via | 35 mm DIN rails acc. to EN 60715 |
Enclosure material | polyamide PA 6.6 |
Colour | yellow |
Test standards | IEC 61643-21 / EN 61643-21 |
Approvals | UL, CSA, ATEX, IECEx, CCC, SIL |
ATEX approvals | TÜV 20 ATEX 8527 X: II 3G Ex ec IIC T4 Gc |
IECEx approvals | IECEx TUR 20.0063X: Ex ec IIC T4 Gc |
China Compulsory Certification | CCC no. 2021312304001192 |
Extended technical data: | - - - - - - - - - - - - - - - - - - - - |
– Max. discharge current (8/20 µs) [1/2 - PG], [1+2 - PG] (Imax ) | 20 kA |
– Discharge current (8/20 µs) [1/2 - PG], [1+2 - PG] | 10 kA (10x) |
– Voltage protection level line-PG at 1 kV/μs C3 after being subjected to Imax (Up ) | ≤ 45 V |
Product 927225 was added to Notepad.
Product 927225 was added to the cart.
SPD class | M |
Impulse category | D1, C1, C2, C3, B2 |
Nominal voltage (UN ) | 48 V |
Max. continuous operating voltage (d.c.) (UC ) | 54 V |
Max. continuous operating voltage (a.c.) (UC ) | 38.1 V |
Nominal current at 70 °C (IL ) | 0.75 A |
D1 Total lightning impulse current (10/350 µs) (Iimp ) | 3 kA |
D1 Lightning impulse current (10/350 µs) per line (Iimp ) | 1.5 kA |
C2 Total nominal discharge current (8/20 µs) (In ) | 10 kA |
C2 Nominal discharge current (8/20 µs) per line (In ) | 5 kA |
Voltage protection level line-line for In C2 (Up ) | ≤ 140 V |
Voltage protection level line-PG for In C2 (Up ) | ≤ 90 V |
Voltage protection level line-line for In C1 (Up ) | ≤ 140 V |
Voltage protection level line-PG for In C1 (Up ) | ≤ 90 V |
Voltage protection level line-line at 1 kV/µs C3 (Up ) | ≤ 130 V |
Voltage protection level line-PG at 1 kV/µs C3 (UP ) | ≤ 68 V |
Series resistance per line | 1 ohm(s) |
Cut-off frequency line-line (fG ) | 5 MHz |
Capacitance line-line (C) | ≤ 1 nF pF |
Capacitance line-PG (C) | ≤ 1,5 nF pF |
Operating temperature range (TU ) | -40 °C ... +80 °C |
Operating state / fault indication | green / red |
Degree of protection | IP 20 |
Connection (input / output) | push-in / push-in |
Cross-sectional area (solid) | 0.2-2.5 mm2 |
Cross-sectional area (flexible) | 0.2-2.5 mm2 |
Earthing via | 35 mm DIN rails acc. to EN 60715 |
Enclosure material | polyamide PA 6.6 |
Colour | yellow |
Test standards | IEC 61643-21 / EN 61643-21 |
Approvals | UL, CSA, ATEX, IECEx, CCC, SIL |
ATEX approvals | TÜV 20 ATEX 8527 X: II 3G Ex ec IIC T4 Gc |
IECEx approvals | IECEx TUR 20.0063X: Ex ec IIC T4 Gc |
China Compulsory Certification | CCC no. 2021312304001192 |
Extended technical data: | - - - - - - - - - - - - - - - - - - - - |
– Max. discharge current (8/20 µs) [1/2 - PG], [1+2 - PG] (Imax ) | 20 kA |
– Discharge current (8/20 µs) [1/2 - PG], [1+2 - PG] | 10 kA (10x) |
– Voltage protection level line-PG at 1 kV/μs C3 after being subjected to Imax (Up ) | ≤ 68 V |
Product 927227 was added to Notepad.
Product 927227 was added to the cart.
SPD class | M |
Impulse category | D1, C1, C2, C3, B2 |
Nominal voltage (UN ) | 180 V |
Max. continuous operating voltage (d.c.) (UC ) | 180 V |
Max. continuous operating voltage (a.c.) (UC ) | 127 V |
Nominal current at 70 °C (IL ) | 0.5 A |
Nominal current at 40°C (IL ) | 0.75 A |
D1 Total lightning impulse current (10/350 µs) (Iimp ) | 3 kA |
D1 Lightning impulse current (10/350 µs) per line (Iimp ) | 1.5 kA |
C2 Total nominal discharge current (8/20 µs) (In ) | 10 kA |
C2 Nominal discharge current (8/20 µs) per line (In ) | 5 kA |
Voltage protection level line-line for In C2 (Up ) | ≤ 630 V |
Voltage protection level line-PG for In C2 (Up ) | ≤ 450 V |
Voltage protection level line-line for In C1 (Up ) | ≤ 630 V |
Voltage protection level line-PG for In C1 (Up ) | ≤ 450 V |
Voltage protection level line-line at 1 kV/µs C3 (Up ) | ≤ 460 V |
Voltage protection level line-PG at 1 kV/µs C3 (UP ) | ≤ 230 V |
Series resistance per line | 1.8 ohm(s) |
Cut-off frequency line-line (fG ) | 10 MHz |
Capacitance line-line (C) | ≤ 250 pF pF |
Capacitance line-PG (C) | ≤ 450 pF pF |
Operating temperature range (TU ) | -40 °C ... +80 °C |
Operating state / fault indication | green / red |
Degree of protection | IP 20 |
Connection (input / output) | push-in / push-in |
Cross-sectional area (solid) | 0.2-2.5 mm2 |
Cross-sectional area (flexible) | 0.2-2.5 mm2 |
Earthing via | 35 mm DIN rails acc. to EN 60715 |
Enclosure material | polyamide PA 6.6 |
Colour | yellow |
Test standards | IEC 61643-21 / EN 61643-21 |
Approvals | UL |
Extended technical data: | - - - - - - - - - - - - - - - - - - - - |
– Max. discharge current (8/20 µs) [1/2 - PG], [1+2 - PG] (Imax ) | 20 kA |
– Discharge current (8/20 µs) [1/2 - PG], [1+2 - PG] | 10 kA (10x) |
– Voltage protection level line-PG at 1 kV/μs C3 after being subjected to Imax (Up ) | ≤ 230 V |
Product 927242 was added to Notepad.
Product 927242 was added to the cart.
SPD class | L |
Impulse category | D1, C1, C2, C3, B2 |
Nominal voltage (UN ) | 12 V |
Max. continuous operating voltage (d.c.) (UC ) | 15 V |
Max. continuous operating voltage (a.c.) (UC ) | 10.6 V |
Nominal current at 70 °C (IL ) | 0.75 A |
D1 Total lightning impulse current (10/350 µs) (Iimp ) | 3 kA |
D1 Lightning impulse current (10/350 µs) per line (Iimp ) | 1.5 kA |
C2 Total nominal discharge current (8/20 µs) (In ) | 10 kA |
C2 Nominal discharge current (8/20 µs) per line (In ) | 5 kA |
Voltage protection level line-line for In C2 (Up ) | ≤ 32 V |
Voltage protection level line-PG for In C2 (Up ) | ≤ 600 V |
Voltage protection level line-line for In C1 (Up ) | ≤ 32 V |
Voltage protection level line-PG for In C1 (Up ) | ≤ 600 V |
Voltage protection level line-line at 1 kV/µs C3 (Up ) | ≤ 20 V |
Voltage protection level line-PG at 1 kV/µs C3 (UP ) | ≤ 600 V |
Series resistance per line | 1 ohm(s) |
Cut-off frequency line-line (fG ) | 2.6 MHz |
Capacitance line-line (C) | ≤ 2,5 nF pF |
Capacitance line-PG (C) | ≤ 16 pF pF |
Operating temperature range (TU ) | -40 °C ... +80 °C |
Operating state / fault indication | green / red |
Degree of protection | IP 20 |
Connection (input / output) | push-in / push-in |
Cross-sectional area (solid) | 0.2-2.5 mm2 |
Cross-sectional area (flexible) | 0.2-2.5 mm2 |
Earthing via | 35 mm DIN rails acc. to EN 60715 |
Enclosure material | polyamide PA 6.6 |
Colour | yellow |
Test standards | IEC 61643-21 / EN 61643-21 |
Approvals | UL, CSA, ATEX, IECEx, CCC, SIL |
ATEX approvals | TÜV 20 ATEX 8527 X: II 3G Ex ec IIC T4 Gc |
IECEx approvals | IECEx TUR 20.0063X: Ex ec IIC T4 Gc |
China Compulsory Certification | CCC no. 2021312304001192 |
Extended technical data: | - - - - - - - - - - - - - - - - - - - - |
– Max. discharge current (8/20 µs) [1/2 - PG], [1+2 - PG] (Imax ) | 20 kA |
– Discharge current (8/20 µs) [1/2 - PG], [1+2 - PG] | 10 kA (10x) |
– Voltage protection level line-PG at 1 kV/μs C3 after being subjected to Imax (Up ) | ≤ 600 V |
Product 927244 was added to Notepad.
Product 927244 was added to the cart.
SPD class | L |
Impulse category | D1, C1, C2, C3, B2 |
Nominal voltage (UN ) | 24 V |
Max. continuous operating voltage (d.c.) (UC ) | 36 V |
Max. continuous operating voltage (a.c.) (UC ) | 25.4 V |
Nominal current at 70 °C (IL ) | 0.75 A |
D1 Total lightning impulse current (10/350 µs) (Iimp ) | 3 kA |
D1 Lightning impulse current (10/350 µs) per line (Iimp ) | 1.5 kA |
C2 Total nominal discharge current (8/20 µs) (In ) | 10 kA |
C2 Nominal discharge current (8/20 µs) per line (In ) | 5 kA |
Voltage protection level line-line for In C2 (Up ) | ≤ 57 V |
Voltage protection level line-PG for In C2 (Up ) | ≤ 600 V |
Voltage protection level line-line for In C1 (Up ) | ≤ 57 V |
Voltage protection level line-PG for In C1 (Up ) | ≤ 600 V |
Voltage protection level line-line at 1 kV/µs C3 (Up ) | ≤ 46 V |
Voltage protection level line-PG at 1 kV/µs C3 (UP ) | ≤ 600 V |
Series resistance per line | 1 ohm(s) |
Cut-off frequency line-line (fG ) | 5.8 MHz |
Capacitance line-line (C) | ≤ 1,5 nF pF |
Capacitance line-PG (C) | ≤ 16 pF pF |
Operating temperature range (TU ) | -40 °C ... +80 °C |
Operating state / fault indication | green / red |
Degree of protection | IP 20 |
Connection (input / output) | push-in / push-in |
Cross-sectional area (solid) | 0.2-2.5 mm2 |
Cross-sectional area (flexible) | 0.2-2.5 mm2 |
Earthing via | 35 mm DIN rails acc. to EN 60715 |
Enclosure material | polyamide PA 6.6 |
Colour | yellow |
Test standards | IEC 61643-21 / EN 61643-21 |
Approvals | UL, CSA, ATEX, IECEx, CCC, SIL |
ATEX approvals | TÜV 20 ATEX 8527 X: II 3G Ex ec IIC T4 Gc |
IECEx approvals | IECEx TUR 20.0063X: Ex ec IIC T4 Gc |
China Compulsory Certification | CCC no. 2021312304001192 |
Extended technical data: | - - - - - - - - - - - - - - - - - - - - |
– Max. discharge current (8/20 µs) [1/2 - PG], [1+2 - PG] (Imax ) | 20 kA |
– Discharge current (8/20 µs) [1/2 - PG], [1+2 - PG] | 10 kA (10x) |
– Voltage protection level line-PG at 1 kV/μs C3 after being subjected to Imax (Up ) | ≤ 600 V |
Product 927245 was added to Notepad.
Product 927245 was added to the cart.
SPD class | L |
Impulse category | D1, C1, C2, C3, B2 |
Nominal voltage (UN ) | 48 V |
Max. continuous operating voltage (d.c.) (UC ) | 56 V |
Max. continuous operating voltage (a.c.) (UC ) | 39.6 V |
Nominal current at 70 °C (IL ) | 0.75 A |
D1 Total lightning impulse current (10/350 µs) (Iimp ) | 3 kA |
D1 Lightning impulse current (10/350 µs) per line (Iimp ) | 1.5 kA |
C2 Total nominal discharge current (8/20 µs) (In ) | 10 kA |
C2 Nominal discharge current (8/20 µs) per line (In ) | 5 kA |
Voltage protection level line-line for In C2 (Up ) | ≤ 90 V |
Voltage protection level line-PG for In C2 (Up ) | ≤ 600 V |
Voltage protection level line-line for In C1 (Up ) | ≤ 90 V |
Voltage protection level line-PG for In C1 (Up ) | ≤ 600 V |
Voltage protection level line-line at 1 kV/µs C3 (Up ) | ≤ 70 V |
Voltage protection level line-PG at 1 kV/µs C3 (UP ) | ≤ 600 V |
Series resistance per line | 1 ohm(s) |
Cut-off frequency line-line (fG ) | 3.6 MHz |
Capacitance line-line (C) | ≤ 1 nF pF |
Capacitance line-PG (C) | ≤ 16 pF pF |
Operating temperature range (TU ) | -40 °C ... +80 °C |
Operating state / fault indication | green / red |
Degree of protection | IP 20 |
Connection (input / output) | push-in / push-in |
Cross-sectional area (solid) | 0.2-2.5 mm2 |
Cross-sectional area (flexible) | 0.2-2.5 mm2 |
Earthing via | 35 mm DIN rails acc. to EN 60715 |
Enclosure material | polyamide PA 6.6 |
Colour | yellow |
Test standards | IEC 61643-21 / EN 61643-21 |
Approvals | UL, CSA, ATEX, IECEx, CCC, SIL |
ATEX approvals | TÜV 20 ATEX 8527 X: II 3G Ex ec IIC T4 Gc |
IECEx approvals | IECEx TUR 20.0063X: Ex ec IIC T4 Gc |
China Compulsory Certification | CCC no. 2021312304001192 |
Extended technical data: | - - - - - - - - - - - - - - - - - - - - |
– Max. discharge current (8/20 µs) [1/2 - PG], [1+2 - PG] (Imax ) | 20 kA |
– Discharge current (8/20 µs) [1/2 - PG], [1+2 - PG] | 10 kA (10x) |
– Voltage protection level line-PG at 1 kV/μs C3 after being subjected to Imax (Up ) | ≤ 600 V |
Product 927247 was added to Notepad.
Product 927247 was added to the cart.
SPD class | L |
Impulse category | D1, C1, C2, C3, B2 |
Nominal voltage (UN ) | 180 V |
Max. continuous operating voltage (d.c.) (UC ) | 180 V |
Max. continuous operating voltage (a.c.) (UC ) | 127 V |
Nominal current at 70 °C (IL ) | 0.5 A |
Nominal current at 40°C (IL ) | 0.75 A |
D1 Total lightning impulse current (10/350 µs) (Iimp ) | 3 kA |
D1 Lightning impulse current (10/350 µs) per line (Iimp ) | 1.5 kA |
C2 Total nominal discharge current (8/20 µs) (In ) | 10 kA |
C2 Nominal discharge current (8/20 µs) per line (In ) | 5 kA |
Voltage protection level line-line for In C2 (Up ) | ≤ 420 V |
Voltage protection level line-PG for In C2 (Up ) | ≤ 800 V |
Voltage protection level line-line for In C1 (Up ) | ≤ 420 V |
Voltage protection level line-PG for In C1 (Up ) | ≤ 800 V |
Voltage protection level line-line at 1 kV/µs C3 (Up ) | ≤ 240 V |
Voltage protection level line-PG at 1 kV/µs C3 (UP ) | ≤ 700 V |
Series resistance per line | 1.8 ohm(s) |
Cut-off frequency line-line (fG ) | 10 MHz |
Capacitance line-line (C) | ≤ 450 pF pF |
Capacitance line-PG (C) | ≤ 20 pF pF |
Operating temperature range (TU ) | -40 °C ... +80 °C |
Operating state / fault indication | green / red |
Degree of protection | IP 20 |
Connection (input / output) | push-in / push-in |
Cross-sectional area (solid) | 0.2-2.5 mm2 |
Cross-sectional area (flexible) | 0.2-2.5 mm2 |
Earthing via | 35 mm DIN rails acc. to EN 60715 |
Enclosure material | polyamide PA 6.6 |
Colour | yellow |
Test standards | IEC 61643-21 / EN 61643-21 |
Approvals | UL, EAC |
Extended technical data: | - - - - - - - - - - - - - - - - - - - - |
– Max. discharge current (8/20 µs) [1/2 - PG], [1+2 - PG] (Imax ) | 20 kA |
– Discharge current (8/20 µs) [1/2 - PG], [1+2 - PG] | 10 kA (10x) |
– Voltage protection level line-PG at 1 kV/μs C3 after being subjected to Imax (Up ) | ≤ 700 V |
Product 927270 was added to Notepad.
Product 927270 was added to the cart.
SPD class | M |
Impulse category | D1, C1, C2, C3, B2 |
Nominal voltage (UN ) | 5 V |
Max. continuous operating voltage (d.c.) (UC ) | 8.5 V |
Max. continuous operating voltage (a.c.) (UC ) | 6.0 V |
Nominal current at 70 °C (IL ) | 0.75 A |
D1 Total lightning impulse current (10/350 µs) (Iimp ) | 3 kA |
D1 Lightning impulse current (10/350 µs) per line (Iimp ) | 1.5 kA |
C2 Total nominal discharge current (8/20 µs) (In ) | 10 kA |
C2 Nominal discharge current (8/20 µs) per line (In ) | 5 kA |
Voltage protection level line-line for In C2 (Up ) | ≤ 50 V |
Voltage protection level line-PG for In C2 (Up ) | ≤ 70 V |
Voltage protection level line-line for In C1 (Up ) | ≤ 50 V |
Voltage protection level line-PG for In C1 (Up ) | ≤ 70 V |
Voltage protection level line-line at 1 kV/µs C3 (Up ) | ≤ 15 V |
Voltage protection level line-PG at 1 kV/µs C3 (UP ) | ≤ 15 V |
Series resistance per line | 1 ohm(s) |
Cut-off frequency line-PG (fG ) | 100 MHz |
Capacitance line-line (C) | ≤ 20 pF pF |
Capacitance line-PG (C) | ≤ 23 pF pF |
Operating temperature range (TU ) | -40 °C ... +80 °C |
Operating state / fault indication | green / red |
Degree of protection | IP 20 |
Connection (input / output) | push-in / push-in |
Cross-sectional area (solid) | 0.2-2.5 mm2 |
Cross-sectional area (flexible) | 0.2-2.5 mm2 |
Earthing via | 35 mm DIN rails acc. to EN 60715 |
Enclosure material | polyamide PA 6.6 |
Colour | yellow |
Test standards | IEC 61643-21 / EN 61643-21 |
Approvals | UL, CSA, ATEX, IECEx, CCC, SIL |
ATEX approvals | TÜV 20 ATEX 8527 X: II 3G Ex ec IIC T4 Gc |
IECEx approvals | IECEx TUR 20.0063X: Ex ec IIC T4 Gc |
China Compulsory Certification | CCC no. 2021312304001192 |
Extended technical data: | - - - - - - - - - - - - - - - - - - - - |
– Max. discharge current (8/20 µs) [1/2 - PG], [1+2 - PG] (Imax ) | 20 kA |
– Discharge current (8/20 µs) [1/2 - PG], [1+2 - PG] | 10 kA (10x) |
– Voltage protection level line-PG at 1 kV/μs C3 after being subjected to Imax (Up ) | ≤ 15 V |
Product 927274 was added to Notepad.
Product 927274 was added to the cart.
SPD class | M |
Impulse category | D1, C1, C2, C3, B2 |
Nominal voltage (UN ) | 24 V |
Max. continuous operating voltage (d.c.) (UC ) | 36 V |
Max. continuous operating voltage (a.c.) (UC ) | 25.4 V |
Nominal current at 70 °C (IL ) | 0.75 A |
D1 Total lightning impulse current (10/350 µs) (Iimp ) | 3 kA |
D1 Lightning impulse current (10/350 µs) per line (Iimp ) | 1.5 kA |
C2 Total nominal discharge current (8/20 µs) (In ) | 10 kA |
C2 Nominal discharge current (8/20 µs) per line (In ) | 5 kA |
Voltage protection level line-line for In C2 (Up ) | ≤ 100 V |
Voltage protection level line-PG for In C2 (Up ) | ≤ 115 V |
Voltage protection level line-line for In C1 (Up ) | ≤ 100 V |
Voltage protection level line-PG for In C1 (Up ) | ≤ 115 V |
Voltage protection level line-line at 1 kV/µs C3 (Up ) | ≤ 48 V |
Voltage protection level line-PG at 1 kV/µs C3 (UP ) | ≤ 48 V |
Series resistance per line | 1 ohm(s) |
Cut-off frequency line-PG (fG ) | 100 MHz |
Capacitance line-line (C) | ≤ 25 pF pF |
Capacitance line-PG (C) | ≤ 25 pF pF |
Operating temperature range (TU ) | -40 °C ... +80 °C |
Operating state / fault indication | green / red |
Degree of protection | IP 20 |
Connection (input / output) | push-in / push-in |
Cross-sectional area (solid) | 0.2-2.5 mm2 |
Cross-sectional area (flexible) | 0.2-2.5 mm2 |
Earthing via | 35 mm DIN rails acc. to EN 60715 |
Enclosure material | polyamide PA 6.6 |
Colour | yellow |
Test standards | IEC 61643-21 / EN 61643-21 |
Approvals | UL |
Extended technical data: | - - - - - - - - - - - - - - - - - - - - |
– Max. discharge current (8/20 µs) [1/2 - PG], [1+2 - PG] (Imax ) | 20 kA |
– Discharge current (8/20 µs) [1/2 - PG], [1+2 - PG] | 10 kA (10x) |
– Voltage protection level line-PG at 1 kV/μs C3 after being subjected to Imax (Up ) | ≤ 48 V |
Product 927271 was added to Notepad.
Product 927271 was added to the cart.
SPD class | L |
Impulse category | D1, C1, C2, C3, B2 |
Nominal voltage (UN ) | 5 V |
Max. continuous operating voltage (d.c.) (UC ) | 8.5 V |
Max. continuous operating voltage (a.c.) (UC ) | 6.0 V |
Nominal current at 70 °C (IL ) | 0.75 A |
D1 Total lightning impulse current (10/350 µs) (Iimp ) | 3 kA |
D1 Lightning impulse current (10/350 µs) per line (Iimp ) | 1.5 kA |
C2 Total nominal discharge current (8/20 µs) (In ) | 10 kA |
C2 Nominal discharge current (8/20 µs) per line (In ) | 5 kA |
Voltage protection level line-line for In C2 (Up ) | ≤ 42 V |
Voltage protection level line-PG for In C2 (Up ) | ≤ 600 V |
Voltage protection level line-line for In C1 (Up ) | ≤ 42 V |
Voltage protection level line-PG for In C1 (Up ) | ≤ 600 V |
Voltage protection level line-line at 1 kV/µs C3 (Up ) | ≤ 15 V |
Voltage protection level line-PG at 1 kV/µs C3 (UP ) | ≤ 600 V |
Series resistance per line | 1 ohm(s) |
Cut-off frequency line-line (fG ) | 100 MHz |
Capacitance line-line (C) | ≤ 21 pF pF |
Capacitance line-PG (C) | ≤ 15 pF pF |
Operating temperature range (TU ) | -40 °C ... +80 °C |
Operating state / fault indication | green / red |
Degree of protection | IP 20 |
Connection (input / output) | push-in / push-in |
Cross-sectional area (solid) | 0.2-2.5 mm2 |
Cross-sectional area (flexible) | 0.2-2.5 mm2 |
Earthing via | 35 mm DIN rails acc. to EN 60715 |
Enclosure material | polyamide PA 6.6 |
Colour | yellow |
Test standards | IEC 61643-21 / EN 61643-21 |
Approvals | UL, CSA, ATEX, IECEx, CCC, SIL |
ATEX approvals | TÜV 20 ATEX 8527 X: II 3G Ex ec IIC T4 Gc |
IECEx approvals | IECEx TUR 20.0063X: Ex ec IIC T4 Gc |
China Compulsory Certification | CCC no. 2021312304001192 |
Extended technical data: | - - - - - - - - - - - - - - - - - - - - |
– Max. discharge current (8/20 µs) [1/2 - PG], [1+2 - PG] (Imax ) | 20 kA |
– Discharge current (8/20 µs) [1/2 - PG], [1+2 - PG] | 10 kA (10x) |
– Voltage protection level line-PG at 1 kV/μs C3 after being subjected to Imax (Up ) | ≤ 600 V |
Product 927275 was added to Notepad.
Product 927275 was added to the cart.
SPD class | L |
Impulse category | D1, C1, C2, C3, B2 |
Nominal voltage (UN ) | 24 V |
Max. continuous operating voltage (d.c.) (UC ) | 36 V |
Max. continuous operating voltage (a.c.) (UC ) | 25.4 V |
Nominal current at 70 °C (IL ) | 0.75 A |
D1 Total lightning impulse current (10/350 µs) (Iimp ) | 3 kA |
D1 Lightning impulse current (10/350 µs) per line (Iimp ) | 1.5 kA |
C2 Total nominal discharge current (8/20 µs) (In ) | 10 kA |
C2 Nominal discharge current (8/20 µs) per line (In ) | 5 kA |
Voltage protection level line-line for In C2 (Up ) | ≤ 85 V |
Voltage protection level line-PG for In C2 (Up ) | ≤ 650 V |
Voltage protection level line-line for In C1 (Up ) | ≤ 85 V |
Voltage protection level line-PG for In C1 (Up ) | ≤ 650 V |
Voltage protection level line-line at 1 kV/µs C3 (Up ) | ≤ 48 V |
Voltage protection level line-PG at 1 kV/µs C3 (UP ) | ≤ 600 V |
Series resistance per line | 1 ohm(s) |
Cut-off frequency line-line (fG ) | 100 MHz |
Capacitance line-line (C) | ≤ 25 pF pF |
Capacitance line-PG (C) | ≤ 15 pF pF |
Operating temperature range (TU ) | -40 °C ... +80 °C |
Operating state / fault indication | green / red |
Degree of protection | IP 20 |
Connection (input / output) | push-in / push-in |
Cross-sectional area (solid) | 0.2-2.5 mm2 |
Cross-sectional area (flexible) | 0.2-2.5 mm2 |
Earthing via | 35 mm DIN rails acc. to EN 60715 |
Enclosure material | polyamide PA 6.6 |
Colour | yellow |
Test standards | IEC 61643-21 / EN 61643-21 |
Approvals | UL |
Extended technical data: | - - - - - - - - - - - - - - - - - - - - |
– Max. discharge current (8/20 µs) [1/2 - PG], [1+2 - PG] (Imax ) | 20 kA |
– Discharge current (8/20 µs) [1/2 - PG], [1+2 - PG] | 10 kA (10x) |
– Voltage protection level line-PG at 1 kV/μs C3 after being subjected to Imax (Up ) | ≤ 600 V |
Product 927214 was added to Notepad.
Product 927214 was added to the cart.
SPD class | L |
Impulse category | D1, C1, C2, C3, B2 |
Nominal voltage (UN ) | 24 V |
Max. continuous operating voltage (d.c.) (UC ) | 33 V |
Max. continuous operating voltage (a.c.) (UC ) | 23.3 V |
Nominal current at 70 °C (IL ) | 0.1 A |
D1 Total lightning impulse current (10/350 µs) (Iimp ) | 3 kA |
D1 Lightning impulse current (10/350 µs) per line (Iimp ) | 1.5 kA |
C2 Total nominal discharge current (8/20 µs) (In ) | 10 kA |
C2 Nominal discharge current (8/20 µs) per line (In ) | 5 kA |
Voltage protection level line-line for In C2 (Up ) | ≤ 65 V |
Voltage protection level line-PG for In C2 (Up ) | ≤ 650 V |
Voltage protection level line-line for In C1 (Up ) | ≤ 65 V |
Voltage protection level line-PG for In C1 (Up ) | ≤ 650 V |
Voltage protection level line-line at 1 kV/µs C3 (Up ) | ≤ 44 V |
Voltage protection level line-PG at 1 kV/µs C3 (UP ) | ≤ 600 V |
Series resistance per line | 10 ohm(s) |
Cut-off frequency line-line (fG ) | 4.5 MHz |
Capacitance line-line (C) | ≤ 1 nF pF |
Capacitance line-PG (C) | ≤ 15 pF pF |
Operating temperature range (TU ) | -40°C to +70°C |
Operating state / fault indication | green / red |
Degree of protection | IP 20 |
Connection (input / output) | push-in / push-in |
Cross-sectional area (solid) | 0.2-2.5 mm2 |
Cross-sectional area (flexible) | 0.2-2.5 mm2 |
Earthing via | 35 mm DIN rails acc. to EN 60715 |
Enclosure material | polyamide PA 6.6 |
Colour | yellow |
Test standards | IEC 61643-21 / EN 61643-21 |
Approvals | UL |
Extended technical data: | - - - - - - - - - - - - - - - - - - - - |
– Max. discharge current (8/20 µs) [1/2 - PG], [1+2 - PG] (Imax ) | 20 kA |
– Discharge current (8/20 µs) [1/2 - PG], [1+2 - PG] | 10 kA (10x) |
– Voltage protection level line-PG at 1 kV/μs C3 after being subjected to Imax (Up ) | ≤ 600 V |
Product 927290 was added to Notepad.
Product 927290 was added to the cart.
SPD class | V |
Impulse category | C1, C2, C3 |
Nominal voltage (UN ) | 230 V |
Max. continuous operating voltage (DC) line-PG (UC ) | 320 V |
Max. continuous operating voltage (AC) line-PG (UC ) | 250 V |
Nominal current at 80 °C (IL ) | 3 A |
Nominal current at 80°C (IL ) | 6 A for 240 ms |
Total lightning impulse current (10/350 µs) | 0.5 kA |
Lightning impulse current (10/350 µs) per line | 0.25 kA |
C2 Total nominal discharge current (8/20 µs) (In ) | 6 kA |
C2 Nominal discharge current (8/20 µs) per line (In ) | 3 kA |
Voltage protection level line-PG for In C2 (Up ) | ≤ 1100 V |
Voltage protection level line-PG at 1 kV/µs C3 (UP ) | ≤ 1100 V |
Series resistance per line | 0 ohm(s) |
Cut-off frequency line-PG at 100 ohms (fG ) | 200 MHz |
Capacitance line-line (C) | ≤ 7,32 pF pF |
Capacitance line-PG (C) | ≤ 12 pF pF |
Operating temperature range (TU ) | -40°C to +80°C |
Operating state / fault indication | green / red |
Degree of protection | IP 20 |
Connection (input / output) | Push-in / Push-in |
Cross-sectional area (solid) | 0.2-2.5 mm2 |
Cross-sectional area (flexible) | 0.2-2.5 mm2 |
Earthing via | 35 mm DIN rails acc. to EN 60715 |
Enclosure material | Polyamide PA 6.6 |
Colour | yellow |
Test standards | IEC 61643-21 / EN 61643-21 |
Approvals | SIL |
Product 927284 was added to Notepad.
Product 927284 was added to the cart.
SPD class | L |
Impulse category | D1, C1, C2, C3, B2 |
Nominal voltage (UN ) | 24 V |
Max. continuous operating voltage (d.c.) (UC ) | 36 V |
Max. continuous operating voltage (a.c.) (UC ) | 25.4 V |
Nominal current at 80 °C (IL ) | 0.5 A |
D1 Total lightning impulse current (10/350 µs) (Iimp ) | 3 kA |
D1 Lightning impulse current (10/350 µs) per line (Iimp ) | 1.5 kA |
C2 Total nominal discharge current (8/20 µs) (In ) | 10 kA |
C2 Nominal discharge current (8/20 µs) per line (In ) | 5 kA |
Voltage protection level line-line for In C2 (Up ) | ≤ 65 V |
Voltage protection level line-PG for In C2 (Up ) | ≤ 1100 V |
Voltage protection level line-line at 1 kV/µs C3 (Up ) | ≤ 48 V |
Voltage protection level line-PG at 1 kV/µs C3 (UP ) | ≤ 1000 V |
Series resistance per line | 1 ohm(s) |
Cut-off frequency line-line (fG ) | 3.5 MHz |
Capacitance line-line (C) | ≤ 2 nF pF |
Capacitance line-PG (C) | ≤ 15 pF pF |
Operating temperature range (TU ) | -40 °C ... +80 °C |
Operating state / fault indication | green / red |
Degree of protection | IP 20 |
Connection (input / output) | push-in / push-in |
Cross-sectional area (solid) | 0.08-2.5 mm2 |
Cross-sectional area (flexible) | 0.08-2.5 mm2 |
Earthing via | 35 mm DIN rails acc. to EN 60715 |
Enclosure material | polyamide PA 6.6 |
Colour | blue |
Test standards | IEC 61643-21 / EN 61643-21 |
Approvals | ATEX, IECEx, CCC |
ATEX approvals (1) | TÜV 19 ATEX 8476 X: II (1)2 G Ex ia [ia Ga] IIC T4 ... T6 Gb |
ATEX approvals (2) | TÜV 19 ATEX 8476 X: II 2 G Ex ib IIC T4 ... T6 Gb |
ATEX approvals (3) | TÜV 19 ATEX 8476 X: II (1) D [Ex ia Da] IIIC |
IECEx approvals (1) | IECEx TUR 20.0025X: Ex ia [ia Ga] IIC T4 ... T6 Gb |
IECEx approvals (2) | IECEx TUR 20.0025X: Ex ib IIC T4 ... T6 Gb |
IECEx approvals (3) | IECEx TUR 20.0025X: [Ex ia Da] IIIC |
China Compulsory Certification | CCC No. 2021312304001130 (Ex ia, Ex ib) |
Extended technical data: | - - - - - - - - - - - - - - - - - - - - |
– Max. discharge current (8/20 µs) [1/2 - PG], [1+2 - PG] (Imax ) | 20 kA |
– Discharge current (8/20 µs) [1/2 - PG], [1+2 - PG] | 10 kA (10x) |
– Voltage protection level line-PG at 1 kV/μs C3 after being subjected to Imax (Up ) | ≤ 1000 V |
Product 927010 was added to Notepad.
Product 927010 was added to the cart.
SPD class | A |
Impulse category | D1, C2, C3 |
Nominal voltage (UN ) | 180 V |
Max. continuous operating voltage (d.c.) (UC ) | 180 V |
Max. continuous operating voltage (a.c.) (UC ) | 127 V |
Nominal current (IL ) | 1.2 A |
D1 Total lightning impulse current (10/350 µs) (Iimp ) | 3 kA |
D1 Lightning impulse current (10/350 µs) per line (Iimp ) | 1.5 kA |
C2 Total nominal discharge current (8/20 µs) (In ) | 10 kA |
C2 Nominal discharge current (8/20 µs) per line (In ) | 5 kA |
Voltage protection level line-line for In C2 (Up ) | ≤ 1100 V |
Voltage protection level line-PG for In C2 (Up ) | ≤ 800 V |
Voltage protection level line-line at 1 kV/µs C3 (Up ) | ≤ 950 V |
Voltage protection level line-PG at 1 kV/µs C3 (UP ) | ≤ 700 V |
Series resistance per line | 0 ohm(s) |
Cut-off frequency line-line at 100 ohms (fG ) | 150 MHz |
Capacitance line-line (C) | ≤ 10 pF pF |
Capacitance line-PG (C) | ≤ 13 pF pF |
Operating temperature range (TU ) | -40 °C ... +80 °C |
Operating state / fault indication | green / red |
Degree of protection (with plugged-in protection module) | IP 20 |
Plugs into | BCO base part |
Earthing via | BCO base part |
Enclosure material | polyamide PA 6.6 |
Colour | yellow |
Test standards | IEC 61643-21 / EN 61643-21 |
Approvals | UL, CSA, ATEX, IECEx, CCC, SIL |
ATEX approvals | TÜV 20 ATEX 8527 X: II 3G Ex ec IIC T4 Gc |
IECEx approvals | IECEx TUR 20.0063X: Ex ec IIC T4 Gc |
China Compulsory Certification | CCC no. 2021312304001192 |
Extended technical data: | - - - - - - - - - - - - - - - - - - - - |
– Discharge current (8/20 µs) [1/2 - PG], [1+2 - PG] | 10 kA (10x) |
– Voltage protection level line-PG at 1 kV/μs C3 after being subjected to Imax (Up ) | ≤ 700 V |
Product 927022 was added to Notepad.
Product 927022 was added to the cart.
SPD class | M |
Impulse category | D1, C1, C2, C3, B2 |
Nominal voltage (UN ) | 12 V |
Max. continuous operating voltage (d.c.) (UC ) | 15 V |
Max. continuous operating voltage (a.c.) (UC ) | 10.6 V |
Nominal current at 70 °C (IL ) | 0.75 A |
D1 Total lightning impulse current (10/350 µs) (Iimp ) | 3 kA |
D1 Lightning impulse current (10/350 µs) per line (Iimp ) | 1.5 kA |
C2 Total nominal discharge current (8/20 µs) (In ) | 10 kA |
C2 Nominal discharge current (8/20 µs) per line (In ) | 5 kA |
Voltage protection level line-line for In C2 (Up ) | ≤ 48 V |
Voltage protection level line-PG for In C2 (Up ) | ≤ 45 V |
Voltage protection level line-line for In C1 (Up ) | ≤ 48 V |
Voltage protection level line-PG for In C1 (Up ) | ≤ 45 V |
Voltage protection level line-line at 1 kV/µs C3 (Up ) | ≤ 38 V |
Voltage protection level line-PG at 1 kV/µs C3 (UP ) | ≤ 20 V |
Series resistance per line | 1 ohm(s) |
Cut-off frequency line-line (fG ) | 1.4 MHz |
Capacitance line-line (C) | ≤ 2,5 nF pF |
Capacitance line-PG (C) | ≤ 4 nF pF |
Operating temperature range (TU ) | -40 °C ... +80 °C |
Operating state / fault indication | green / red |
Degree of protection (with plugged-in protection module) | IP 20 |
Plugs into | BCO base part |
Earthing via | BCO base part |
Enclosure material | polyamide PA 6.6 |
Colour | yellow |
Test standards | IEC 61643-21 / EN 61643-21 |
Approvals | UL, CSA, ATEX, IECEx, CCC, SIL |
ATEX approvals | TÜV 20 ATEX 8527 X: II 3G Ex ec IIC T4 Gc |
IECEx approvals | IECEx TUR 20.0063X: Ex ec IIC T4 Gc |
China Compulsory Certification | CCC no. 2021312304001192 |
Extended technical data: | - - - - - - - - - - - - - - - - - - - - |
– Max. discharge current (8/20 µs) [1/2 - PG], [1+2 - PG] (Imax ) | 20 kA |
– Discharge current (8/20 µs) [1/2 - PG], [1+2 - PG] | 10 kA (10x) |
– Voltage protection level line-PG at 1 kV/μs C3 after being subjected to Imax (Up ) | ≤ 20 V |
Product 927024 was added to Notepad.
Product 927024 was added to the cart.
SPD class | M |
Impulse category | D1, C1, C2, C3, B2 |
Nominal voltage (UN ) | 24 V |
Max. continuous operating voltage (d.c.) (UC ) | 33 V |
Max. continuous operating voltage (a.c.) (UC ) | 23.3 V |
Nominal current at 70 °C (IL ) | 0.75 A |
D1 Total lightning impulse current (10/350 µs) (Iimp ) | 3 kA |
D1 Lightning impulse current (10/350 µs) per line (Iimp ) | 1.5 kA |
C2 Total nominal discharge current (8/20 µs) (In ) | 10 kA |
C2 Nominal discharge current (8/20 µs) per line (In ) | 5 kA |
Voltage protection level line-line for In C2 (Up ) | ≤ 90 V |
Voltage protection level line-PG for In C2 (Up ) | ≤ 75 V |
Voltage protection level line-line for In C1 (Up ) | ≤ 90 V |
Voltage protection level line-PG for In C1 (Up ) | ≤ 75 V |
Voltage protection level line-line at 1 kV/µs C3 (Up ) | ≤ 85 V |
Voltage protection level line-PG at 1 kV/µs C3 (UP ) | ≤ 45 V |
Series resistance per line | 1 ohm(s) |
Cut-off frequency line-line (fG ) | 3.4 MHz |
Capacitance line-line (C) | ≤ 1 nF pF |
Capacitance line-PG (C) | ≤ 2 nF pF |
Operating temperature range (TU ) | -40 °C ... +80 °C |
Operating state / fault indication | green / red |
Degree of protection (with plugged-in protection module) | IP 20 |
Plugs into | BCO base part |
Earthing via | BCO base part |
Enclosure material | polyamide PA 6.6 |
Colour | yellow |
Test standards | IEC 61643-21 / EN 61643-21 |
Approvals | UL, CSA, ATEX, IECEx, CCC, SIL |
ATEX approvals | TÜV 20 ATEX 8527 X: II 3G Ex ec IIC T4 Gc |
IECEx approvals | IECEx TUR 20.0063X: Ex ec IIC T4 Gc |
China Compulsory Certification | CCC no. 2021312304001192 |
Extended technical data: | - - - - - - - - - - - - - - - - - - - - |
– Max. discharge current (8/20 µs) [1/2 - PG], [1+2 - PG] (Imax ) | 20 kA |
– Discharge current (8/20 µs) [1/2 - PG], [1+2 - PG] | 10 kA (10x) |
– Voltage protection level line-PG at 1 kV/μs C3 after being subjected to Imax (Up ) | ≤ 45 V |
Product 927025 was added to Notepad.
Product 927025 was added to the cart.
SPD class | M |
Impulse category | D1, C1, C2, C3, B2 |
Nominal voltage (UN ) | 48 V |
Max. continuous operating voltage (d.c.) (UC ) | 54 V |
Max. continuous operating voltage (a.c.) (UC ) | 38.1 V |
Nominal current at 70 °C (IL ) | 0.75 A |
D1 Total lightning impulse current (10/350 µs) (Iimp ) | 3 kA |
D1 Lightning impulse current (10/350 µs) per line (Iimp ) | 1.5 kA |
C2 Total nominal discharge current (8/20 µs) (In ) | 10 kA |
C2 Nominal discharge current (8/20 µs) per line (In ) | 5 kA |
Voltage protection level line-line for In C2 (Up ) | ≤ 140 V |
Voltage protection level line-PG for In C2 (Up ) | ≤ 90 V |
Voltage protection level line-line for In C1 (Up ) | ≤ 140 V |
Voltage protection level line-PG for In C1 (Up ) | ≤ 90 V |
Voltage protection level line-line at 1 kV/µs C3 (Up ) | ≤ 130 V |
Voltage protection level line-PG at 1 kV/µs C3 (UP ) | ≤ 68 V |
Series resistance per line | 1 ohm(s) |
Cut-off frequency line-line (fG ) | 5 MHz |
Capacitance line-line (C) | ≤ 1 nF pF |
Capacitance line-PG (C) | ≤ 1,5 nF pF |
Operating temperature range (TU ) | -40 °C ... +80 °C |
Operating state / fault indication | green / red |
Degree of protection (with plugged-in protection module) | IP 20 |
Plugs into | BCO base part |
Earthing via | BCO base part |
Enclosure material | polyamide PA 6.6 |
Colour | yellow |
Test standards | IEC 61643-21 / EN 61643-21 |
Approvals | UL, CSA, ATEX, IECEx, CCC, SIL |
ATEX approvals | TÜV 20 ATEX 8527 X: II 3G Ex ec IIC T4 Gc |
IECEx approvals | IECEx TUR 20.0063X: Ex ec IIC T4 Gc |
China Compulsory Certification | CCC no. 2021312304001192 |
Extended technical data: | - - - - - - - - - - - - - - - - - - - - |
– Max. discharge current (8/20 µs) [1/2 - PG], [1+2 - PG] (Imax ) | 20 kA |
– Discharge current (8/20 µs) [1/2 - PG], [1+2 - PG] | 10 kA (10x) |
– Voltage protection level line-PG at 1 kV/μs C3 after being subjected to Imax (Up ) | ≤ 68 V |
Product 927027 was added to Notepad.
Product 927027 was added to the cart.
SPD class | M |
Impulse category | D1, C1, C2, C3, B2 |
Nominal voltage (UN ) | 180 V |
Max. continuous operating voltage (d.c.) (UC ) | 180 V |
Max. continuous operating voltage (a.c.) (UC ) | 127 V |
Nominal current at 70 °C (IL ) | 0.5 A |
Nominal current at 40°C (IL ) | 0.75 A |
D1 Total lightning impulse current (10/350 µs) (Iimp ) | 3 kA |
D1 Lightning impulse current (10/350 µs) per line (Iimp ) | 1.5 kA |
C2 Total nominal discharge current (8/20 µs) (In ) | 10 kA |
C2 Nominal discharge current (8/20 µs) per line (In ) | 5 kA |
Voltage protection level line-line for In C2 (Up ) | ≤ 630 V |
Voltage protection level line-PG for In C2 (Up ) | ≤ 450 V |
Voltage protection level line-line for In C1 (Up ) | ≤ 630 V |
Voltage protection level line-PG for In C1 (Up ) | ≤ 450 V |
Voltage protection level line-line at 1 kV/µs C3 (Up ) | ≤ 460 V |
Voltage protection level line-PG at 1 kV/µs C3 (UP ) | ≤ 230 V |
Series resistance per line | 1.8 ohm(s) |
Cut-off frequency line-line (fG ) | 10 MHz |
Capacitance line-line (C) | ≤ 250 pF |
Capacitance line-PG (C) | ≤ 450 pF |
Operating temperature range (TU ) | -40 °C ... +80 °C |
Operating state / fault indication | green / red |
Degree of protection (with plugged-in protection module) | IP 20 |
Plugs into | BCO base part |
Earthing via | BCO base part |
Enclosure material | polyamide PA 6.6 |
Colour | yellow |
Test standards | IEC 61643-21 / EN 61643-21 |
Approvals | UL, SIL |
Extended technical data: | - - - - - - - - - - - - - - - - - - - - |
– Max. discharge current (8/20 µs) [1/2 - PG], [1+2 - PG] (Imax ) | 20 kA |
– Discharge current (8/20 µs) [1/2 - PG], [1+2 - PG] | 10 kA (10x) |
– Voltage protection level line-PG at 1 kV/μs C3 after being subjected to Imax (Up ) | ≤ 230 V |
Product 927042 was added to Notepad.
Product 927042 was added to the cart.
SPD class | L |
Impulse category | D1, C1, C2, C3, B2 |
Nominal voltage (UN ) | 12 V |
Max. continuous operating voltage (d.c.) (UC ) | 15 V |
Max. continuous operating voltage (a.c.) (UC ) | 10.6 V |
Nominal current at 70 °C (IL ) | 0.75 A |
D1 Total lightning impulse current (10/350 µs) (Iimp ) | 3 kA |
D1 Lightning impulse current (10/350 µs) per line (Iimp ) | 1.5 kA |
C2 Total nominal discharge current (8/20 µs) (In ) | 10 kA |
C2 Nominal discharge current (8/20 µs) per line (In ) | 5 kA |
Voltage protection level line-line for In C2 (Up ) | ≤ 32 V |
Voltage protection level line-PG for In C2 (Up ) | ≤ 600 V |
Voltage protection level line-line for In C1 (Up ) | ≤ 32 V |
Voltage protection level line-PG for In C1 (Up ) | ≤ 600 V |
Voltage protection level line-line at 1 kV/µs C3 (Up ) | ≤ 20 V |
Voltage protection level line-PG at 1 kV/µs C3 (UP ) | ≤ 600 V |
Series resistance per line | 1 ohm(s) |
Cut-off frequency line-line (fG ) | 2.6 MHz |
Capacitance line-line (C) | ≤ 2,5 nF pF |
Capacitance line-PG (C) | ≤ 16 pF pF |
Operating temperature range (TU ) | -40 °C ... +80 °C |
Operating state / fault indication | green / red |
Degree of protection (with plugged-in protection module) | IP 20 |
Plugs into | BCO base part |
Earthing via | BCO base part |
Enclosure material | polyamide PA 6.6 |
Colour | yellow |
Test standards | IEC 61643-21 / EN 61643-21 |
Approvals | UL, CSA, ATEX, IECEx, CCC, SIL |
ATEX approvals | TÜV 20 ATEX 8527 X: II 3G Ex ec IIC T4 Gc |
IECEx approvals | IECEx TUR 20.0063X: Ex ec IIC T4 Gc |
China Compulsory Certification | CCC no. 2021312304001192 |
Extended technical data: | - - - - - - - - - - - - - - - - - - - - |
– Max. discharge current (8/20 µs) [1/2 - PG], [1+2 - PG] (Imax ) | 20 kA |
– Discharge current (8/20 µs) [1/2 - PG], [1+2 - PG] | 10 kA (10x) |
– Voltage protection level line-PG at 1 kV/μs C3 after being subjected to Imax (Up ) | ≤ 600 V |
Product 927044 was added to Notepad.
Product 927044 was added to the cart.
SPD class | L |
Impulse category | D1, C1, C2, C3, B2 |
Nominal voltage (UN ) | 24 V |
Max. continuous operating voltage (d.c.) (UC ) | 36 V |
Max. continuous operating voltage (a.c.) (UC ) | 25.4 V |
Nominal current at 70 °C (IL ) | 0.75 A |
D1 Total lightning impulse current (10/350 µs) (Iimp ) | 3 kA |
D1 Lightning impulse current (10/350 µs) per line (Iimp ) | 1.5 kA |
C2 Total nominal discharge current (8/20 µs) (In ) | 10 kA |
C2 Nominal discharge current (8/20 µs) per line (In ) | 5 kA |
Voltage protection level line-line for In C2 (Up ) | ≤ 57 V |
Voltage protection level line-PG for In C2 (Up ) | ≤ 600 V |
Voltage protection level line-line for In C1 (Up ) | ≤ 57 V |
Voltage protection level line-PG for In C1 (Up ) | ≤ 600 V |
Voltage protection level line-line at 1 kV/µs C3 (Up ) | ≤ 46 V |
Voltage protection level line-PG at 1 kV/µs C3 (UP ) | ≤ 600 V |
Series resistance per line | 1 ohm(s) |
Cut-off frequency line-line (fG ) | 5.8 MHz |
Capacitance line-line (C) | ≤ 1,5 nF pF |
Capacitance line-PG (C) | ≤ 16 pF pF |
Operating temperature range (TU ) | -40 °C ... +80 °C |
Operating state / fault indication | green / red |
Degree of protection (with plugged-in protection module) | IP 20 |
Plugs into | BCO base part |
Earthing via | BCO base part |
Enclosure material | polyamide PA 6.6 |
Colour | yellow |
Test standards | IEC 61643-21 / EN 61643-21 |
Approvals | UL, CSA, ATEX, IECEx, CCC, SIL |
ATEX approvals | TÜV 20 ATEX 8527 X: II 3G Ex ec IIC T4 Gc |
IECEx approvals | IECEx TUR 20.0063X: Ex ec IIC T4 Gc |
China Compulsory Certification | CCC no. 2021312304001192 |
Extended technical data: | - - - - - - - - - - - - - - - - - - - - |
– Max. discharge current (8/20 µs) [1/2 - PG], [1+2 - PG] (Imax ) | 20 kA |
– Discharge current (8/20 µs) [1/2 - PG], [1+2 - PG] | 10 kA (10x) |
– Voltage protection level line-PG at 1 kV/μs C3 after being subjected to Imax (Up ) | ≤ 600 V |
Product 927045 was added to Notepad.
Product 927045 was added to the cart.
SPD class | L |
Impulse category | D1, C1, C2, C3, B2 |
Nominal voltage (UN ) | 48 V |
Max. continuous operating voltage (d.c.) (UC ) | 56 V |
Max. continuous operating voltage (a.c.) (UC ) | 38.1 V |
Nominal current at 70 °C (IL ) | 0.75 A |
D1 Total lightning impulse current (10/350 µs) (Iimp ) | 3 kA |
D1 Lightning impulse current (10/350 µs) per line (Iimp ) | 1.5 kA |
C2 Total nominal discharge current (8/20 µs) (In ) | 10 kA |
C2 Nominal discharge current (8/20 µs) per line (In ) | 5 kA |
Voltage protection level line-line for In C2 (Up ) | ≤ 90 V |
Voltage protection level line-PG for In C2 (Up ) | ≤ 600 V |
Voltage protection level line-line for In C1 (Up ) | ≤ 90 V |
Voltage protection level line-PG for In C1 (Up ) | ≤ 600 V |
Voltage protection level line-line at 1 kV/µs C3 (Up ) | ≤ 70 V |
Voltage protection level line-PG at 1 kV/µs C3 (UP ) | ≤ 600 V |
Series resistance per line | 1 ohm(s) |
Cut-off frequency line-line (fG ) | 3.6 MHz |
Capacitance line-line (C) | ≤ 1 nF pF |
Capacitance line-PG (C) | ≤ 16 pF pF |
Operating temperature range (TU ) | -40 °C ... +80 °C |
Operating state / fault indication | green / red |
Degree of protection (with plugged-in protection module) | IP 20 |
Plugs into | BCO base part |
Earthing via | BCO base part |
Enclosure material | polyamide PA 6.6 |
Colour | yellow |
Test standards | IEC 61643-21 / EN 61643-21 |
Approvals | UL, CSA, ATEX, IECEx, CCC, SIL |
ATEX approvals | TÜV 20 ATEX 8527 X: II 3G Ex ec IIC T4 Gc |
IECEx approvals | IECEx TUR 20.0063X: Ex ec IIC T4 Gc |
China Compulsory Certification | CCC no. 2021312304001192 |
Extended technical data: | - - - - - - - - - - - - - - - - - - - - |
– Max. discharge current (8/20 µs) [1/2 - PG], [1+2 - PG] (Imax ) | 20 kA |
– Discharge current (8/20 µs) [1/2 - PG], [1+2 - PG] | 10 kA (10x) |
– Voltage protection level line-PG at 1 kV/μs C3 after being subjected to Imax (Up ) | ≤ 600 V |
Product 927047 was added to Notepad.
Product 927047 was added to the cart.
SPD class | L |
Impulse category | D1, C1, C2, C3, B2 |
Nominal voltage (UN ) | 180 V |
Max. continuous operating voltage (d.c.) (UC ) | 180 V |
Max. continuous operating voltage (a.c.) (UC ) | 127 V |
Nominal current at 70 °C (IL ) | 0.5 A |
Nominal current at 40°C (IL ) | 0.75 A |
D1 Total lightning impulse current (10/350 µs) (Iimp ) | 3 kA |
D1 Lightning impulse current (10/350 µs) per line (Iimp ) | 1.5 kA |
C2 Total nominal discharge current (8/20 µs) (In ) | 10 kA |
C2 Nominal discharge current (8/20 µs) per line (In ) | 5 kA |
Voltage protection level line-line for In C2 (Up ) | ≤ 420 V |
Voltage protection level line-PG for In C2 (Up ) | ≤ 800 V |
Voltage protection level line-line for In C1 (Up ) | ≤ 420 V |
Voltage protection level line-PG for In C1 (Up ) | ≤ 800 V |
Voltage protection level line-line at 1 kV/µs C3 (Up ) | ≤ 240 V |
Voltage protection level line-PG at 1 kV/µs C3 (UP ) | ≤ 700 V |
Series resistance per line | 1.8 ohm(s) |
Cut-off frequency line-line (fG ) | 10 MHz |
Capacitance line-line (C) | ≤ 450 pF pF |
Capacitance line-PG (C) | ≤ 20 pF pF |
Operating temperature range (TU ) | -40 °C ... +80 °C |
Operating state / fault indication | green / red |
Degree of protection (with plugged-in protection module) | IP 20 |
Plugs into | BCO base part |
Earthing via | BCO base part |
Enclosure material | polyamide PA 6.6 |
Colour | yellow |
Test standards | IEC 61643-21 / EN 61643-21 |
Approvals | UL, SIL |
Extended technical data: | - - - - - - - - - - - - - - - - - - - - |
– Max. discharge current (8/20 µs) [1/2 - PG], [1+2 - PG] (Imax ) | 20 kA |
– Discharge current (8/20 µs) [1/2 - PG], [1+2 - PG] | 10 kA (10x) |
– Voltage protection level line-PG at 1 kV/μs C3 after being subjected to Imax (Up ) | ≤ 700 V |
Product 927070 was added to Notepad.
Product 927070 was added to the cart.
SPD class | M |
Impulse category | D1, C1, C2, C3, B2 |
Nominal voltage (UN ) | 5 V |
Max. continuous operating voltage (d.c.) (UC ) | 8.5 V |
Max. continuous operating voltage (a.c.) (UC ) | 6.0 V |
Nominal current at 70 °C (IL ) | 0.75 A |
D1 Total lightning impulse current (10/350 µs) (Iimp ) | 3 kA |
D1 Lightning impulse current (10/350 µs) per line (Iimp ) | 1.5 kA |
C2 Total nominal discharge current (8/20 µs) (In ) | 10 kA |
C2 Nominal discharge current (8/20 µs) per line (In ) | 5 kA |
Voltage protection level line-line for In C2 (Up ) | ≤ 50 V |
Voltage protection level line-PG for In C2 (Up ) | ≤ 70 V |
Voltage protection level line-line for In C1 (Up ) | ≤ 50 V |
Voltage protection level line-PG for In C1 (Up ) | ≤ 70 V |
Voltage protection level line-line at 1 kV/µs C3 (Up ) | ≤ 15 V |
Voltage protection level line-PG at 1 kV/µs C3 (UP ) | ≤ 15 V |
Series resistance per line | 1 ohm(s) |
Cut-off frequency line-PG (fG ) | 100 MHz |
Capacitance line-line (C) | ≤ 20 pF pF |
Capacitance line-PG (C) | ≤ 23 pF pF |
Operating temperature range (TU ) | -40 °C ... +80 °C |
Operating state / fault indication | green / red |
Degree of protection (with plugged-in protection module) | IP 20 |
Plugs into | BCO base part |
Earthing via | BCO base part |
Enclosure material | polyamide PA 6.6 |
Colour | yellow |
Test standards | IEC 61643-21 / EN 61643-21 |
Approvals | UL, CSA, ATEX, IECEx, CCC, SIL |
ATEX approvals | TÜV 20 ATEX 8527 X: II 3G Ex ec IIC T4 Gc |
IECEx approvals | IECEx TUR 20.0063X: Ex ec IIC T4 Gc |
China Compulsory Certification | CCC no. 2021312304001192 |
Extended technical data: | - - - - - - - - - - - - - - - - - - - - |
– Max. discharge current (8/20 µs) [1/2 - PG], [1+2 - PG] (Imax ) | 20 kA |
– Discharge current (8/20 µs) [1/2 - PG], [1+2 - PG] | 10 kA (10x) |
– Voltage protection level line-PG at 1 kV/μs C3 after being subjected to Imax (Up ) | ≤ 15 V |
Product 927074 was added to Notepad.
Product 927074 was added to the cart.
SPD class | M |
Impulse category | D1, C1, C2, C3, B2 |
Nominal voltage (UN ) | 24 V |
Max. continuous operating voltage (d.c.) (UC ) | 36 V |
Max. continuous operating voltage (a.c.) (UC ) | 25.4 V |
Nominal current at 70 °C (IL ) | 0.75 A |
D1 Total lightning impulse current (10/350 µs) (Iimp ) | 3 kA |
D1 Lightning impulse current (10/350 µs) per line (Iimp ) | 1.5 kA |
C2 Total nominal discharge current (8/20 µs) (In ) | 10 kA |
C2 Nominal discharge current (8/20 µs) per line (In ) | 5 kA |
Voltage protection level line-line for In C2 (Up ) | ≤ 100 V |
Voltage protection level line-PG for In C2 (Up ) | ≤ 115 V |
Voltage protection level line-line for In C1 (Up ) | ≤ 100 V |
Voltage protection level line-PG for In C1 (Up ) | ≤ 115 V |
Voltage protection level line-line at 1 kV/µs C3 (Up ) | ≤ 48 V |
Voltage protection level line-PG at 1 kV/µs C3 (UP ) | ≤ 48 V |
Series resistance per line | 1 ohm(s) |
Cut-off frequency line-PG (fG ) | 100 MHz |
Capacitance line-line (C) | ≤ 25 pF pF |
Capacitance line-PG (C) | ≤ 25 pF pF |
Operating temperature range (TU ) | -40 °C ... +80 °C |
Operating state / fault indication | green / red |
Degree of protection (with plugged-in protection module) | IP 20 |
Plugs into | BCO base part |
Earthing via | BCO base part |
Enclosure material | polyamide PA 6.6 |
Colour | yellow |
Test standards | IEC 61643-21 / EN 61643-21 |
Approvals | UL, SIL |
Extended technical data: | - - - - - - - - - - - - - - - - - - - - |
– Max. discharge current (8/20 µs) [1/2 - PG], [1+2 - PG] (Imax ) | 20 kA |
– Discharge current (8/20 µs) [1/2 - PG], [1+2 - PG] | 10 kA (10x) |
– Voltage protection level line-PG at 1 kV/μs C3 after being subjected to Imax (Up ) | ≤ 48 V |
Product 927071 was added to Notepad.
Product 927071 was added to the cart.
SPD class | L |
Impulse category | D1, C1, C2, C3, B2 |
Nominal voltage (UN ) | 5 V |
Max. continuous operating voltage (d.c.) (UC ) | 8.5 V |
Max. continuous operating voltage (a.c.) (UC ) | 6.0 V |
Nominal current at 70 °C (IL ) | 0.75 A |
D1 Total lightning impulse current (10/350 µs) (Iimp ) | 3 kA |
D1 Lightning impulse current (10/350 µs) per line (Iimp ) | 1.5 kA |
C2 Total nominal discharge current (8/20 µs) (In ) | 10 kA |
C2 Nominal discharge current (8/20 µs) per line (In ) | 5 kA |
Voltage protection level line-line for In C2 (Up ) | ≤ 42 V |
Voltage protection level line-PG for In C2 (Up ) | ≤ 600 V |
Voltage protection level line-line for In C1 (Up ) | ≤ 42 V |
Voltage protection level line-PG for In C1 (Up ) | ≤ 600 V |
Voltage protection level line-line at 1 kV/µs C3 (Up ) | ≤ 15 V |
Voltage protection level line-PG at 1 kV/µs C3 (UP ) | ≤ 600 V |
Series resistance per line | 1 ohm(s) |
Cut-off frequency line-line (fG ) | 100 MHz |
Capacitance line-line (C) | ≤ 21 pF pF |
Capacitance line-PG (C) | ≤ 15 pF pF |
Operating temperature range (TU ) | -40 °C ... +80 °C |
Operating state / fault indication | green / red |
Degree of protection (with plugged-in protection module) | IP 20 |
Plugs into | BCO base part |
Earthing via | BCO base part |
Enclosure material | polyamide PA 6.6 |
Colour | yellow |
Test standards | IEC 61643-21 / EN 61643-21 |
Approvals | UL, CSA, ATEX, IECEx, CCC, SIL |
ATEX approvals | TÜV 20 ATEX 8527 X: II 3G Ex ec IIC T4 Gc |
IECEx approvals | IECEx TUR 20.0063X: Ex ec IIC T4 Gc |
China Compulsory Certification | CCC no. 2021312304001192 |
Extended technical data: | - - - - - - - - - - - - - - - - - - - - |
– Max. discharge current (8/20 µs) [1/2 - PG], [1+2 - PG] (Imax ) | 20 kA |
– Discharge current (8/20 µs) [1/2 - PG], [1+2 - PG] | 10 kA (10x) |
– Voltage protection level line-PG at 1 kV/μs C3 after being subjected to Imax (Up ) | ≤ 600 V |
Product 927075 was added to Notepad.
Product 927075 was added to the cart.
SPD class | L |
Impulse category | D1, C1, C2, C3, B2 |
Nominal voltage (UN ) | 24 V |
Max. continuous operating voltage (d.c.) (UC ) | 36 V |
Max. continuous operating voltage (a.c.) (UC ) | 25.4 V |
Nominal current at 70 °C (IL ) | 0.75 A |
D1 Total lightning impulse current (10/350 µs) (Iimp ) | 3 kA |
D1 Lightning impulse current (10/350 µs) per line (Iimp ) | 1.5 kA |
C2 Total nominal discharge current (8/20 µs) (In ) | 10 kA |
C2 Nominal discharge current (8/20 µs) per line (In ) | 5 kA |
Voltage protection level line-line for In C2 (Up ) | ≤ 85 V |
Voltage protection level line-PG for In C2 (Up ) | ≤ 650 V |
Voltage protection level line-line for In C1 (Up ) | ≤ 85 V |
Voltage protection level line-PG for In C1 (Up ) | ≤ 650 V |
Voltage protection level line-line at 1 kV/µs C3 (Up ) | ≤ 48 V |
Voltage protection level line-PG at 1 kV/µs C3 (UP ) | ≤ 600 V |
Series resistance per line | 1 ohm(s) |
Cut-off frequency line-line (fG ) | 100 MHz |
Capacitance line-line (C) | ≤ 25 pF pF |
Capacitance line-PG (C) | ≤ 15 pF pF |
Operating temperature range (TU ) | -40 °C ... +80 °C |
Operating state / fault indication | green / red |
Degree of protection (with plugged-in protection module) | IP 20 |
Plugs into | BCO base part |
Earthing via | BCO base part |
Enclosure material | polyamide PA 6.6 |
Colour | yellow |
Test standards | IEC 61643-21 / EN 61643-21 |
Approvals | UL, SIL |
Extended technical data: | - - - - - - - - - - - - - - - - - - - - |
– Max. discharge current (8/20 µs) [1/2 - PG], [1+2 - PG] (Imax ) | 20 kA |
– Discharge current (8/20 µs) [1/2 - PG], [1+2 - PG] | 10 kA (10x) |
– Voltage protection level line-PG at 1 kV/μs C3 after being subjected to Imax (Up ) | ≤ 600 V |
Product 927014 was added to Notepad.
Product 927014 was added to the cart.
SPD class | L |
Impulse category | D1, C1, C2, C3, B2 |
Nominal voltage (UN ) | 24 V |
Max. continuous operating voltage (d.c.) (UC ) | 33 V |
Max. continuous operating voltage (a.c.) (UC ) | 23.3 V |
Nominal current at 70 °C (IL ) | 0.1 A |
D1 Total lightning impulse current (10/350 µs) (Iimp ) | 3 kA |
D1 Lightning impulse current (10/350 µs) per line (Iimp ) | 1.5 kA |
C2 Total nominal discharge current (8/20 µs) (In ) | 10 kA |
C2 Nominal discharge current (8/20 µs) per line (In ) | 5 kA |
Voltage protection level line-line for In C2 (Up ) | ≤ 65 V |
Voltage protection level line-PG for In C2 (Up ) | ≤ 650 V |
Voltage protection level line-line for In C1 (Up ) | ≤ 65 V |
Voltage protection level line-PG for In C1 (Up ) | ≤ 650 V |
Voltage protection level line-line at 1 kV/µs C3 (Up ) | ≤ 44 V |
Voltage protection level line-PG at 1 kV/µs C3 (UP ) | ≤ 600 V |
Series resistance per line | 10 ohm(s) |
Cut-off frequency line-line (fG ) | 4.5 MHz |
Capacitance line-line (C) | ≤ 1 nF pF |
Capacitance line-PG (C) | ≤ 15 pF pF |
Operating temperature range (TU ) | -40°C to +70°C |
Operating state / fault indication | green / red |
Degree of protection (with plugged-in protection module) | IP 20 |
Plugs into | BCO base part |
Earthing via | BCO base part |
Enclosure material | polyamide PA 6.6 |
Colour | yellow |
Test standards | IEC 61643-21 / EN 61643-21 |
Approvals | UL, SIL |
Extended technical data: | - - - - - - - - - - - - - - - - - - - - |
– Max. discharge current (8/20 µs) [1/2 - PG], [1+2 - PG] (Imax ) | 20 kA |
– Discharge current (8/20 µs) [1/2 - PG], [1+2 - PG] | 10 kA (10x) |
– Voltage protection level line-PG at 1 kV/μs C3 after being subjected to Imax (Up ) | ≤ 600 V |
Product 927090 was added to Notepad.
Product 927090 was added to the cart.
SPD class | V |
Impulse category | C1, C2, C3 |
Nominal voltage (UN ) | 230 V |
Max. continuous operating voltage (DC) line-PG (UC ) | 320 V |
Max. continuous operating voltage (AC) line-PG (UC ) | 250 V |
Nominal current at 80 °C (IL ) | 3 A |
Nominal current at 80°C (IL ) | 6 A for 240 ms |
Total lightning impulse current (10/350 µs) | 0.5 kA |
Lightning impulse current (10/350 µs) per line | 0.25 kA |
C2 Total nominal discharge current (8/20 µs) (In ) | 6 kA |
C2 Nominal discharge current (8/20 µs) per line (In ) | 3 kA |
Voltage protection level line-PG for In C2 (Up ) | ≤ 1100 V |
Voltage protection level line-PG at 1 kV/µs C3 (UP ) | ≤ 1100 V |
Series resistance per line | 0 ohm(s) |
Cut-off frequency line-PG at 100 ohms (fG ) | 200 MHz |
Capacitance line-line (C) | ≤ 7,32 pF pF |
Capacitance line-PG (C) | ≤ 12 pF pF |
Operating temperature range (TU ) | -40°C to +80°C |
Operating state / fault indication | green / red |
Degree of protection (with plugged-in protection module) | IP 20 |
Plugs into | BCO base part |
Earthing via | BCO base part |
Enclosure material | Polyamide PA 6.6 |
Colour | yellow |
Test standards | IEC 61643-21 / EN 61643-21 |
Approvals | SIL |
Product 927084 was added to Notepad.
Product 927084 was added to the cart.
SPD class | L |
Impulse category | D1, C1, C2, C3, B2 |
Nominal voltage (UN ) | 24 V |
Max. continuous operating voltage (d.c.) (UC ) | 36 V |
Max. continuous operating voltage (a.c.) (UC ) | 25.4 V |
Nominal current at 80 °C (IL ) | 0.5 A |
D1 Total lightning impulse current (10/350 µs) (Iimp ) | 3 kA |
D1 Lightning impulse current (10/350 µs) per line (Iimp ) | 1.5 kA |
C2 Total nominal discharge current (8/20 µs) (In ) | 10 kA |
C2 Nominal discharge current (8/20 µs) per line (In ) | 5 kA |
Voltage protection level line-line for In C2 (Up ) | ≤ 65 V |
Voltage protection level line-PG for In C2 (Up ) | ≤ 1100 V |
Voltage protection level line-line for In C1 (Up ) | ≤ 65 V |
Voltage protection level line-PG for In C1 (Up ) | ≤ 1100 V |
Voltage protection level line-line at 1 kV/µs C3 (Up ) | ≤ 48 V |
Voltage protection level line-PG at 1 kV/µs C3 (UP ) | ≤ 1000 V |
Series resistance per line | 1 ohm(s) |
Cut-off frequency line-line (fG ) | 3.5 MHz |
Operating temperature range (TU ) | -40 °C ... +80 °C |
Operating state / fault indication | green / red |
Degree of protection (with plugged-in protection module) | IP 20 |
Plugs into | BCO Ex base part |
Earthing via | BCO Ex base part |
Enclosure material | polyamide PA 6.6 |
Colour | blue |
Test standards | IEC 61643-21 / EN 61643-21 |
Approvals | ATEX, IECEx, CCC, SIL |
ATEX approvals (1) | TÜV 19 ATEX 8476 X: II (1)2 G Ex ia [ia Ga] IIC T4 ... T6 Gb |
ATEX approvals (2) | TÜV 19 ATEX 8476 X: II 2 G Ex ib IIC T4 ... T6 Gb |
ATEX approvals (3) | TÜV 19 ATEX 8476 X: II (1) D [Ex ia Da] IIIC |
IECEx approvals (1) | IECEx TUR 20.0025X: Ex ia [ia Ga] IIC T4 ... T6 Gb |
IECEx approvals (2) | IECEx TUR 20.0025X: Ex ib IIC T4 ... T6 Gb |
IECEx approvals (3) | IECEx TUR 20.0025X: [Ex ia Da] IIIC |
China Compulsory Certification | CCC No. 2021312304001130 (Ex ia, Ex ib) |
Extended technical data: | - - - - - - - - - - - - - - - - - - - - |
– Max. discharge current (8/20 µs) [1/2 - PG], [1+2 - PG] (Imax ) | 20 kA |
– Discharge current (8/20 µs) [1/2 - PG], [1+2 - PG] | 10 kA (10x) |
– Voltage protection level line-PG at 1 kV/μs C3 after being subjected to Imax (Up ) | ≤ 1000 V |