Wireless DEHNproX inspection camera
in use at WESTNETZ
in use at WESTNETZ
Examine the condition of a system without disconnection and document it with photos and film.
The simple handling and significant time savings were what impressed WESTNETZ.
![](/sites/default/files/styles/3_2_ratio_1000_x_665/public/media/images/2023-10/Dehn_Arbeitsschutz_09.2023_EFD_Motiv_5_32432_0.jpg?itok=AqbhXt-9)
DEHN solution | Wireless DEHNproX inspection camera – inspection without disconnection |
Customer | Distribution network operator Westnetz GmbH |
Project | Regular maintenance and inspection |
Sector | Energy |
Location | Münster |
Product | Inspection camera |
The challenge
Outdoor switching stations, indoor switchgear installations and compensation coils must be checked regularly and their condition documented.
Precise fault location makes it easier to assess the urgency of a repair and simplifies planning.
For cost reasons, this work was to be carried out during ongoing operations.
The solution
The wireless inspection camera is used in all applications during ongoing operation.
In the case of outdoor switching stations, the insulators, connections and contacts are inspected and the transitions from insulator to insulator are checked.
In the case of indoor switchgear installations, the connection contacts on the high-voltage coupling switch are checked and the condition documented.
In the case of compensation coils, the camera enables precise fault location.
The advantage:
the exact amount and type of material required for a repair can be calculated in advance.
![](/sites/default/files/styles/1_1_ratio_400_x_400/public/media/images/2024-03/westnetz-grothe-westrich_1300.jpg?itok=b2M6UYPw)
DEHNproX inspection camera in use at WESTNETZ
Klaus Grote-Westrich says:
"The effectiveness and simplicity of the camera has impressed managers and employees alike."
Klaus Grote-Westrich
Special Electricity Service, Ems-Westphalia Operation, Primary Technology, distribution network operator Westnetz GmbH, Münster
Interview with Klaus Grote-Westrich
Want to find out more about the inspection camera?
Simply send a mail to our technical support or call us on: +49 9181 1750.
We will be happy to return your call and respond to your queries in detail.