Your dashboard services.
Register to access all tools.

Metalldachhalter für Schrägdächer
Stay flexible – master slopes

Mounting bracket for sloped roofs

With this corrosion-resistant (StSt V2A) mounting bracket you can mount air-termination systems on metal roofs with slopes of up to 53°. Simple. Plumb. Clean.

Giving you the flexibility to meet various everyday challenges on the building site.

Perfect for sloped and arched roofs. For both the HVI Lightning Protection System and conventional air-termination rods.

Always on the safe side

The mounting bracket for metal roofs is lightning current-tested with 100 kA (10/350 μs) according to DIN EN 62561. That means that the metal roof can function as a down conductor when mounting conventional D40 air-termination rods. In this case, all the prerequisites for ‘natural conductors’ must be fulfilled, i.e. all component connections must be capable of carrying lightning current.

Dimensioned according to Eurocode. Use the following table for your planning. It will help you to quickly find the right products depending on the gust wind speed.

Contact

Have you got any questions? Contact us.

Technical support

Phone: +49 9181 906 1750

back to top