The boss is responsible for the safety of his team. Arc faults generate temperatures of over 10,000° C and pressure waves of up to 2 bar. Toxic combustion residue escapes into the immediate surroundings.
Optimise system availability – keep costs under control
As the operator of a system, you are responsible for the safety of your personnel. You want to optimise system availability whilst also keeping an eye on the costs? Not as easy as it might sound!
Arc faults endanger your staff and threaten the permanent electrical power supply. A fault in the switchgear assembly can soon be an expensive business.
What do you have to lose if your production comes to a standstill? What are your delivery commitments towards your customers?
DEHNshort means round the clock protection
With DEHNshort, you optimise the availability of your system, protect your employees and free your mind to concentrate on other things. DEHNshort detects arc faults as soon as they arise and quenches them within milliseconds so that your system is soon back in operation.
Remember: The price of active arc fault protection is only a fraction of the production downtime costs. It definitely pays off!