Wireless inspection camera
Brings the invisible to light
Brings the invisible to light
Wireless inspection camera for the safe inspection of switchgear installations and overhead contact lines with nominal voltages up to 150 kV / 15 to 60 Hz.
Without disconnection! Without special training!

The advantages
at a glance
- Bring the invisible to light
Detect hidden dirt and damage with the help of live photo and film images.
- Increase safety
The electrician can stay outside the danger zone because the camera is attached to the insulating stick.
- Simple documentation of the condition of the installation
It is easy to create photos and videos for documentation and archiving.
- Save time
No disconnection of the system during inspection is necessary.
- Smart work
If the EFD is connected to the DEHNwork app, device information can be displayed, and application-specific settings made on the device.
- Maintenance of electric railways
The wireless inspection camera is also perfect for examining overhead contact lines.
Smart features
Even more options

Safe inspection
Easy handling with radio link to smartphone or tablet.

Voice
control
Especially practical: voice command.

Discover
details
With the optional macro lens, you can identify and document even the smallest signs of damage.
Use the practical set

Everything ready to hand
Camera, battery, USB cable, housing and adapter with gear coupling – everything well-organised and ready to hand.
And the sturdy hard shell case ensures safe transport.
Products
/www.dehn-international.com/store/f/57966281/HDVORSCHAU/766480.jpg)
766480
Camera Set
Camera with battery, USB cable, housing, adapter with gear coupling, and transport case.
Downloads
Flyer | DEHNproX Wireless Inspectioncamera | Brings the invisible to light | .pdf 2.6 MB |
Any questions?
The DEHN experts are happy to assist you.
Simply send a mail to our technical support or call: +49 9181 906 1510