Protection for Ethernet infrastructure – no ifs or buts.
The DEHNpatch surge arrester protects the latest generation of Ethernet applications of up to 10 GBit and 4PPoE. DEHNpatch ensures a reliable flow of data even after a surge or a lightning strike.

Maximum performance with full protection: DEHNpatch is the surge protectionall-rounder
for structured cabling and Ethernet infrastructure.
Install the future in your switchgear cabinet.

1. Ergonomic recess
For the convenient unlocking of the RJ45 patch connection
2. Up to 10 Gbit Ethernet
For a performance of up to Class EA / 500 MHz
3. Lightning current 4 kA (10/350 µs)
For universal use as a combined arrester
4. Status indication
For visual status recognition
5. Fully-shielded enclosure design
For all Ethernet applications
6. Screw connection
For additional equipotential bonding
7. Earthing contact
For 35mm DIN rails
All the benefits at a glance.

Practical.
Green or red: status check at a glance.

Compatible.
DEHNrecord monitors DEHNpatch and reports arrester failures and malfunctions.

Effective.
DEHNpatch protects Ethernet infrastructures up to 10 GBit/s and 4PPoE and thus provides effective surge protection for LAN.

Powerful.
Type 1 classification reduces complexity for planning and installation at the lightning protection zone 0A - 1.

Spacesaving.
Space advantage for 19 inch patch rack solutions.

System optimised.
Perfect interplay as a system family with BLITZDUCTORconnect and DEHNrecord IRCM.
Used for Ethernet infrastructure.
The space-saving combined arrester with status indication and remote signalling option protects applications in structured cabling systems according to class EA up to 500 MHz.
Security technology
Safety and security systems must always be operational. DEHNpatch protects the communication interfaces of fire alarm systems, IP cameras, PoE camera systems and access control systems.
E-mobility
The availability of charging infrastructure is essential for unrestricted electric mobility. DEHNpatch protects the Ethernet interface so that the charging electronics work reliably.
Wind turbines
Repair and maintenance work on wind turbines is very complex and expensive. DEHNpatch protects the communication structure in the wind turbine. Practical remote diagnostics save on work and costs.
Rail technology
DEHNpatch protects interlocking, signalling, control and telecommunication systems. The combined arrester with an RJ45 connection system is used to maximise signal availability and minimise downtimes due to damaged or disrupted electrical systems.
Data distributors
DEHNpatch protects applications such as structured cabling, patch rack systems, Ethernet switches and access points against downtimes and damage, thus enabling a seamless flow of data and communication.
Building automation
DEHNpatch protects communication within building infrastructure and building connectivity, such as lighting control, heating control and ventilation.
Industry
In order to secure production processes in industrial plants, you must plan for protection against surges. An important component of the protection solution is DEHNpatch. The surge arrester protects the Ethernet infrastructure and enables quick function checks thanks to the status indication.
Data centre
A holistic lightning and surge protection concept ensures uninterrupted operation and prevents malfunctions in data centres. The DEHNpatch surge arrester is an important component of the concept, as it reliably protects the flow of data so that it can continue to flow even in the event of a surge or lightning strike.
One protecting and one monitoring.

DEHNpatch and DEHNrecord
Working as a team, the DEHNrecord module monitors the DEHNpatch. In the event of arrester failure, this means you get quick automatic notification so you can immediately replace the module concerned. Another great example of intelligent protection solutions working in tandem.
More on DEHNrecordInstallation video
Downloads
Flyer | DEHNpatch | The surge protection all-rounder for structured cabling and Ethernet infrastructure | .pdf 221 KB |
Selection matrix | Industrial buildings | Lightning current and surge protective devices for power supply systems | .pdf 1.46 MB |
Brochure | Safety for modern buildings | Lightning and surge protection | .pdf 3.18 MB |
Brochure | DEHN protects technical building equipment | All protection solutions and products at a glance | .pdf 5.48 MB |
Brochure | System protection for building and MSR technology | System brochure BLITZDUCTORconnect + DEHNpatch | .pdf 2.06 MB |
Got any questions about the DEHNpatch?
We are looking forward to hearing from you.
[email protected] +49 9181 906 1462