The importance of decentralised energy generation through PV systems will continue to increase. Safe operation of these systems is therefore essential for a stable energy supply. However, solar power cannot be generated without an inverter, the central component of a solar power system. But the inverter could be disrupted or even fail completely if, for example, subjected to the force of a lightning strike. Surge arresters (SPDs) for protecting the DC side of inverters are therefore an important component of protection concepts. DEHNguard MP YPV is the new surge protective device from DEHN for protecting photovoltaic systems on residential buildings. This Type 2 DC surge arrester expands the product range with its practical push-in double terminal. As a prewired, modular complete unit for photovoltaic systems, consisting of a base part and plug-in protection modules, it offers advantages for planning, installation and maintenance.
DEHNguard MP YPV – Compact protection installed quickly
![Petra Raab](/sites/default/files/styles/1_1_ratio_82_x_82/public/2018-06/petra-raab.jpg?itok=Jk1Ni3pb)
Petra Raab ⎟ Head of External Communications
Trade Press