The earth-termination system is the basis for safe and future-proof electrical installation. All new buildings in Germany must therefore be equipped with an earthing system in accordance with the national standard DIN 18014. Photovoltaics, heat pumps or, for instance, the infrastructure for electric mobility have an impact on the planning of new buildings as well as on refurbishments and retrofits. Consequently, protection concepts must stay abreast of the times.
The DEHN earthing kit with earth rods enables simple, standard-compliant, and future-proof protection of residential buildings with a floor area of up to 120 m2 while offering additional advantages.
DEHN - Earthing kit compliant with normative specifications
![Petra Raab](/sites/default/files/styles/1_1_ratio_82_x_82/public/2018-06/petra-raab.jpg?itok=Jk1Ni3pb)
Petra Raab ⎟ Head of External Communications
Trade Press