Your dashboard services.
Register to access all tools.

Telescopic air-termination rods

For fixing on to, for example, walls or other structures

The air-termination rods are dimensioned to Eurocode 1 (DIN EN 1991-1-4 + DIN EN 1991-1-4/NA)

Part no. 105 342 is used for fixing on to, e.g., walls; part no. 105 354 for fixing on to pipes.

The maximum free length refers to the distance between the rod tip and the upper holder (fixing point).
For reasons of stability, the centre holder (3 fixing points) should be mounted directly below the upper holder if possible. The distance must not be more than 15 cm. The lower holder (fixing point) has to be installed within a range of ≤ 15 cm at the end of the air-termination rod.

Height 4.2–5.2 m

1 Product

Part No. 105185 FS T D40 4200 5200 AL

GTIN 4013364481411, Customs tariff No. (EU): 85389099, Gross weight: 4.19 kg, PU: 1.00 Stk


Images

Additional information

Telescopic, aluminium air-termination rod
Diameter from 10 mm to 40 mm
Extendable from 1.5 m to 5.2 m
Consisting of 4 segments
Max. free lengths of the air-termination rod 3.7 m to 4.2 m
for fixing to, e.g., walls or
other structures. The air-termination rods are dimensioned to
Eurocode1 (DIN EN 1991-1-4 + DIN EN 1991-1-4/NA)
for a max. gust wind speed of
149 km/h to 190 km/h,
depending on the extended air-termination tip
For fixing, e.g., to a wall with
part no. 105 342 and to pipes with part no. 105 354
Total length: 5200 mm
Max. free length with air-termination rod: 4200 mm
Clamping length: 500 mm and 1000 mm
Number of fixings: 2
Material of air-termination rod: Al

Brand: DEHN
Type: FS T D40 4200 5200 AL
Part No.: 105185
or equivalent.

 

Technical data

Total length 5200 mm
Air-termination tip (Ø length) 10-1000 mm
Termination mast (Ø length) 40/30/20-4200 mm
Transport length 1650 mm
Mast segments 4
Foot Ø 40 mm
Max. free length with air-termination rod 4200 mm
Clamping length 500 mm and 1000 mm
Number of fixings 2
Material of air-termination rod Al
Standard DIN EN 62561-(1+2)

Product 105185 was added to Notepad.

Product 105185 was added to the cart.


Height: 5.5–6.5 m

1 Product

Part No. 105186 FS T D50 5500 6500 AL

GTIN 4013364481435, Customs tariff No. (EU): 85389099, Gross weight: 6.39 kg, PU: 1.00 Stk


Images

Additional information

Telescopic, aluminium air-termination rod
Diameter from 10 mm to 50 mm
Extendable from 1.6 m to 6.5 m
Consisting of 5 segments
Max. free lengths of the air-termination rod 4.5 m to 5.2 m
when fixed to, e.g., walls or
other structures. The air-termination rods are dimensioned to
Eurocode1 (DIN EN 1991-1-4 + DIN EN 1991-1-4/NA)
for a max. gust wind speed of
149 km/h to 189 km/h,
depending on the extended air-termination tip
For fixing, e.g., to a wall with
part no. 105 342 and to pipes with part no. 105 354
Total length: 6500 mm
Max. free length with air-termination rod: 5200 mm
Clamping length: 1000 mm and 1300 mm
Number of fixings: 2-3
Material of air-termination rod: Al

Brand: DEHN
Type: FS T D50 5500 6500 AL
Part No.: 105186
or equivalent.

 

Technical data

Total length 6500 mm
Air-termination tip (Ø length) 10-1000 mm
Termination mast (Ø length) 50/40/30/20-5500 mm
Transport length 1650 mm
Mast segments 5
Foot Ø 50 mm
Max. free length with air-termination rod 5200 mm
Clamping length 1000 mm and 1300 mm
Number of fixings 2-3
Material of air-termination rod Al
Standard DIN EN 62561-(1+2)

Product 105186 was added to Notepad.

Product 105186 was added to the cart.


Height: 7–8 m

1 Product

Part No. 105188 FS T D60 7000 8000 AL

GTIN 4013364481442, Customs tariff No. (EU): 85389099, Gross weight: 9.35 kg, PU: 1.00 Stk


Images

Additional information

Telescopic, aluminium air-termination rod
Diameter from 10 mm to 60 mm
Extendable from 1.8 m to 8.0 m
Consisting of 6 segments
with a reduction to Ø50 mm
Max. free lengths of the air-termination rod 5.3 m to 6.3 m
when fixed to, e.g., walls or
other structures. The air-termination rods are dimensioned to
Eurocode1 (DIN EN 1991-1-4 + DIN EN 1991-1-4/NA)
for a max. gust wind speed of
153 km/h to 176 km/h,
depending on the extended air-termination tip
For fixing, e.g., to a wall with
part no. 105 342 and to pipes with part no. 105 354
Total length: 8000 mm
Max. free length with air-termination rod: 6300 mm
Clamping length: 1700 mm
Number of fixings: 3
Material of air-termination rod: Al

Brand: DEHN
Type: FS T D60 7000 8000 AL
Part No.: 105188
or equivalent.

 

Technical data

Total length 8000 mm
Air-termination tip (Ø length) 10-1000 mm
Termination mast (Ø length) 50/60/50/40/30/20-7000 mm
Transport length 1850 mm
Mast segments 6
Foot Ø 60 mm
Max. free length with air-termination rod 6300 mm
Clamping length 1700 mm
Number of fixings 3
Material of air-termination rod Al
Standard DIN EN 62561-(1+2)

Product 105188 was added to Notepad.

Product 105188 was added to the cart.


back to top