Your dashboard services.
Register to access all tools.

Air-Termination Stud

For installing meshed air-termination systems, for accessible flat roofs, e.g. parking decks.

The air-termination stud and the conductors may either be installed in concrete or in the joints between the decks.

1 Product

Part No. 108009 FP D80 ET70 8.10 V2A

GTIN 4013364133686, Customs tariff No. (EU): 85389099, Gross weight: 298.40 g, PU: 1.00 Stk

Predecessor

Images

Additional information

Air-termination stud, StSt
Air-termination stud for accessible flat roofs, e.g. parking decks
Material of clamp: StSt
Material of stud: StSt
Connection Rd: 8-10 mm
Installation depth: min. 70 mm
Levelling range: 18 mm

Brand: DEHN
Type: FP D80 ET70 8.10 V2A
Part No.: 108009
or equivalent.

Certificates

 

Technical data

Material of clamp StSt
Material of stud StSt
Connection Rd 8-10 mm
Installation depth min. 70 mm
Levelling range 18 mm

Product 108009 was added to Notepad.

Product 108009 was added to the cart.


back to top