PHE Voltage Detector Kit
:quality(98)/dehn-international.com/store/f/23971101/HDVORSCHAU/766617a1_16-9.jpg)
:quality(98)/dehn-international.com/store/f/23971101/HDVORSCHAU/766617a1_16-9.jpg)
- For overhead contact lines of electric railways
- Cost-effective / space-saving transport
- Easy to use due to simple plug-in system
Details
:quality(98)/dehn-international.com/store/f/23971102/HDVORSCHAU/766617_11.jpg)
:quality(98)/dehn-international.com/store/f/23971102/HDVORSCHAU/766617_11.jpg)
:quality(98)/dehn-international.com/store/f/23971103/HDVORSCHAU/766616_617_Fam_Stu%CC%88ckliste_E.jpg)
:quality(98)/dehn-international.com/store/f/23971103/HDVORSCHAU/766616_617_Fam_Stu%CC%88ckliste_E.jpg)
:quality(98)/dehn-international.com/store/f/23971105/HDVORSCHAU/766617_4.jpg)
:quality(98)/dehn-international.com/store/f/23971105/HDVORSCHAU/766617_4.jpg)
:quality(98)/dehn-international.com/store/f/23971104/HDVORSCHAU/766617_3.jpg)
:quality(98)/dehn-international.com/store/f/23971104/HDVORSCHAU/766617_3.jpg)
Part No. 766616 PHE 15 16.7 4T TA
GTIN 4013364126091, Customs tariff No. (EU): 90303370, Gross weight: 5.09 kg, PU: 1.00 Stk
Technical data
Nominal voltage (UN ) | 15 kV |
Frequency | 16.7 Hz |
Total length (lG ) | 4890 mm |
Insertion depth (IO ) | 1675 mm |
DB drawing No. | 3 Ebgw 02.51 |
DB material No. | 237 129 |
Part No. 766617 PHE 15 16.7 6T TA
GTIN 4013364101760, Customs tariff No. (EU): 90303370, Gross weight: 4.95 kg, PU: 1.00 Stk
Technical data
Nominal voltage (UN ) | 15 kV |
Frequency | 16.7 Hz |
Total length (lG ) | 4900 mm |
Insertion depth (IO ) | 1675 mm |
DB drawing No. | 3 Ebgw 02.53 |
DB material No. | 652 975 |