Your dashboard services.
Register to access all tools.

Air-Termination Rod Adapter

For vertical positioning of air-termination rods in case of roof inclinations up to 10°.
For concrete bases with fixing wedge (Part No. 102 010 or 102 340).

1 Product

Part No. 106008 FSA KT16 B16 95 STTZN V2A

GTIN 4013364099241, Customs tariff No. (EU): 85389099, Gross weight: 351.70 g, PU: 1.00 Stk


Images

Additional information

Air-termination rod adapter for vertical positioning of air-termination rods
Adapter for air-termination rods for vertical positioning of air-termination rods
in case of roof inclinations up to 10°, for concrete bases with fixing wedge
(Part No. 102 010 or 102 340)
Material of support: St/tZn
Clamping range : 16 mm
Material of bolt: StSt

Brand: DEHN
Type: FSA KT16 B16 95 STTZN V2A
Part No.: 106008
or equivalent.

 

Technical data

Material of support St/tZn
Clamping range 16 mm
Material of bolt StSt

Product 106008 was added to Notepad.

Product 106008 was added to the cart.


back to top