Your dashboard services.
Register to access all tools.

Mounting set with direct clamping of round material

1 Product

Part No. 540111 BRS 16.168 ES 12AP V2A SET

GTIN 4013364451315, Customs tariff No. (EU): 85389099, Gross weight: 653.00 g, PU: 1.00 Stk


Images

Additional information

Mounting set with direct
clamping of round material and
solid/stranded conductors

Brand: DEHN
Type: BRS 16.168 ES 12AP V2A SET
Part No.: 540111
or equivalent.

 

Technical data

Pipe clamp
Material StSt
Clamping range pipe Ø 16-168 mm (3/8-6'')
Earthing busbar
Cross-section 105 mm2
Connection holes 11 x 11 mm
Dimensions (l x w x d1) 472 x 30 x 3.5 mm

Product 540111 was added to Notepad.

Product 540111 was added to the cart.


back to top