Wire Straighteners

For straightening round conductors made of different materials (HDG steel, Cu and Al).

5 guide pulleys, with handles

1 Product

Part No. 597004 DRG 5RO 7.10 HG STGALZN

GTIN 4013364027701, Customs tariff No. (EU): 84625900, Gross weight: 6.27 kg, PU: 1.00 Stk


Images

Additional information

Wire straightener with 5 guide pulleys
Wire straighteners for straightening round conductors
made of different materials (HDG steel, Cu and Al)
5 guide pulleys, with handles
Material: St/gal Zn
Support Rd: 7-10 mm
Material of guide pulleys: St/gal Zn
Dimensions: approx. 180 x 290 mm

Brand: DEHN
Type: DRG 5RO 7.10 HG STGALZN
Part No.: 597004
or equivalent.

 

Technical data

Material St/gal Zn
Support Rd 7-10 mm
Material of guide pulleys St/gal Zn
Dimensions approx. 180 x 290 mm

Product 597004 was added to Notepad.

Product 597004 was added to the cart.


10 guide pulleys, with handles

1 Product

Part No. 597005 DRG 10RO 7.10 HG STGALZN

GTIN 4013364027718, Customs tariff No. (EU): 84625900, Gross weight: 15.70 kg, PU: 1.00 Stk


Images

Additional information

Wire straightener with 10 guide pulleys
Wire straighteners for straightening round conductors
made of different materials (HDG steel, Cu and Al)
Material: St/gal Zn
Support Rd: 7-10 mm
Material of guide pulleys: St/gal Zn
Dimensions: approx. 650 x 180 mm

Brand: DEHN
Type: DRG 10RO 7.10 HG STGALZN
Part No.: 597005
or equivalent.

 

Technical data

Material St/gal Zn
Support Rd 7-10 mm
Material of guide pulleys St/gal Zn
Dimensions approx. 650 x 180 mm

Product 597005 was added to Notepad.

Product 597005 was added to the cart.


10 guide pulleys, with derrick

For stationary set-up.

1 Product

Part No. 597003 DRG 10RO 7.10 DB STTZN

GTIN 4013364027725, Customs tariff No. (EU): 84625900, Gross weight: 30.44 kg, PU: 1.00 Stk


Images

Additional information

Wire straightener with 10 guide pulleys (derrick)
Wire straighteners for straightening round conductors
made of different materials (HDG steel, Cu and Al)
Material: St/tZn
Support Rd: 7-10 mm
Material of guide pulleys: St/gal Zn
Dimensions: approx. 1350 x 580 mm

Brand: DEHN
Type: DRG 10RO 7.10 DB STTZN
Part No.: 597003
or equivalent.

 

Technical data

Material St/tZn
Support Rd 7-10 mm
Material of guide pulleys St/gal Zn
Dimensions approx. 1350 x 580 mm

Product 597003 was added to Notepad.

Product 597003 was added to the cart.


10 guide pulleys, movable on rubber wheels

With wire unwinding device, for handling coils (St/tZn, Cu and Al) with an inner diameter of 450-800 mm and widths up to 150 mm.

1 Product

Part No. 597006 DRG 10RO 7.10 FB STTZN

GTIN 4013364029606, Customs tariff No. (EU): 84625900, Gross weight: 42.80 kg, PU: 1.00 Stk


Images

Additional information

Wire straightener with 10 guide pulleys (movable on rubber wheels)
Wire straighteners for straightening round conductors
made of different materials (HDG steel, Cu and Al)
10 guide pulleys, movable on rubber wheels,
with wire unwinding device
Material: St/tZn
Support Rd: 7-10 mm
Material of guide pulleys: St/gal Zn
Dimensions: approx. 1650 x 1200 mm

Brand: DEHN
Type: DRG 10RO 7.10 FB STTZN
Part No.: 597006
or equivalent.

 

Technical data

Material St/tZn
Support Rd 7-10 mm
Material of guide pulleys St/gal Zn
Dimensions approx. 1650 x 1200 mm

Product 597006 was added to Notepad.

Product 597006 was added to the cart.