ITAK Ex (i)

  • Prewired unit
  • Built-in arrester, tested to ATEX and FISCO
  • Suitable for protecting Ex (i) measuring circuits

ITAK EXI BXT

Prewired BXT ML4 BD EX 24 and BXT BAS EX surge arrester unit completely mounted in a junction box for intrinsically safe measuring circuits, meets FISCO requirements.

1 Product

Part No. 989408 ITAK EXI BXT 24

GTIN 4013364120396, Customs tariff No. (EU): 85371098, Gross weight: 1.00 kg, PU: 1.00 Stk


Images

Additional information

Prewired ITAK EXI BXT 24 surge arrester unit
Switchbox for information technology systems
with integrated SPD, SPD class TYPE 2/P1
for the protection of intrinsically safe circuits for
2 pair, suitable for mounting in Ex zones 1 or 2
Max. input voltage acc. to EN 60079-11: 30 V
Max. input current acc. EN 60079-11: 0.5 A
Total nominal discharge current (8/20 µs): 20 kA

Brand: DEHN
Type: ITAK EXI BXT 24
Part No.: 989408
or equivalent.

 

Technical data

SPD class T
Max. continuous operating voltage (d.c.) (Uc ) 33 V
Max. input current acc. EN 60079-11 (Ii ) 0.5 A
Total nominal discharge current (8/20 µs) (In ) 20 kA
Cut-off frequency line-line (fG ) 7.7 MHz
Degree of protection IP 65
Approvals for installed BXT CSA, EACEx, ATEX, IECEx, CSA & USA Hazloc, SIL

Product 989408 was added to Notepad.

Product 989408 was added to the cart.