BLITZDUCTOR XT Ex (i) – Base Part

  • Universal base part for protection modules of the BLITZDUCTOR XT Ex (i) series
  • No signal disconnection if the protection module is removed
  • Connection of up to four lines

BXT BAS EX

BLITZDUCTOR XT base part for use as an extremely space-saving and universal four-pole feed-through terminal for intrinsically safe circuits for the insertion of the protection module, no signal disconnection if the protection module is removed. The snap-in mechanism at the supporting foot of the base part allows the device to be safely earthed via the DIN rail. Since no components of the protective circuit are situated in the base part, only the protection modules need to be serviced.

1 Product

Part No. 920301 BXT BAS EX

GTIN 4013364109186, Customs tariff No. (EU): 85369010, Gross weight: 61.00 g, PU: 1.00 Stk

Predecessor

Images

Additional information

BLITZDUCTOR XT base part BXT BAS EX
Base part in the form of a feed-through terminal
(Ex (i) version) for BLITZDUCTOR XT Ex (i) surge
arrester modules
No signal interruption when the module is removed
For four single cores or two pairs
Width: 12 mm (2/3 modules)
Cross-sectional area, flexible: 0.08-2.5 mm2

Brand: DEHN
Type: BXT BAS EX
Part No.: 920301
or equivalent.

Certificates

 

Technical data

For mounting on 35 mm DINs rails acc. to EN 60715
Cross-sectional area, solid 0.08-4 mm2
Cross-sectional area, flexible 0.08-2.5 mm2
Tightening torque (terminals) 0.4 Nm
Earthing via 35 mm DIN rails acc. to EN 60715
Approvals UL, CSA, EACEx, ATEX, IECEx, Inmetro *)
*) only in connection with an approved protection module

Product 920301 was added to Notepad.

Product 920301 was added to the cart.